Specification Export to Excel
| Model No. | VL6011 | Magnet Level | 180℃ |
| Motor Size | Φ67.2*38.4mm | Lead Cable | Silicone wire16# 600mm |
| Stator | 150°C high temperature -resisting coatings | Copper Wire | 220℃ |
| Configuration | 24N28P | Coil Insulation Test | 1000V/5s |
| Shaft Diameter | IN: 6 OUT: 4 | Rotor Dynamic BalanceStandard | ≤10mg |
| Bearing | Imported 696 | IP | IPX5 |
| CentrifugalCooling Design | YES | Package Size | 126*103*51mm |
| Model No. | VL6011 | KV (RPM/V) | 180 |
| Rated Voltage (LiPo) | 12S | Idle Current (10V) | 1.1A |
| Internal Resistance(25℃) | 80mΩ | Peak Current | 55A |
| Continuous Power(180s) | 2450W | Ambient Temperature | -30℃~55℃ |
| Max. Thrust | 10.1kg | Motor Weight(indl. Cable) | 300g |
| ESC specs. |
| Model No. | V60A | Control | PWM/CAN |
| Max. Voltage | 60V | Protocol | DRONE CAN/UAV CAN |
| Peak Current (10s) | 60A (Under certain heat dissipation conditions) | Propeller-locking | ElectronicPropeller -locking |
| Continuous Current | 30A (Under certain heat dissipation conditions) | Encoder cables | Shielded cables-Black -24AWG-5C-300±10mm -M6 aviation connector |
| Standby Consumption | ≤50mA | Output Cable | Silicone wire-orange -16AWG-60±10mm |
| Throttle Pos. Range | 1100-1940us (fixed) | Input Cable | Silicone wire-red/black -14AWG-160±10mm |
| Throttle RefreshFrequency | 50~500Hz | Signal Cable | Shielded cables-Black -OD4.2-5C-300±10mm -JP-3P*2-Black blank white-green yellow gray |
| Throttle Response Speed | 300ms | Weight (Incl. cables) | 85g |
| Prop specs. |
| Model No. | VZ22*7.4 Inch (558.8*188.0mm) | Weight (Single Blade) | 45±2g |
Test Data Export to Excel
| Type | Throttle | Voltage (V) | Thrust (gf) | Torque (N·m) | Current (A) | RPM | Power (W) | Effciency (gf/W) | Operating Temperature (℃) |
VL6011 KV180 + V60A 12S + VZ22 | 30% | 51.00 | 1025 | 0.27 | 1.66 | 2131 | 85 | 12.08 | / (Ambient Temperature: 25) |
| 35% | 50.99 | 1445 | 0.37 | 2.54 | 2508 | 130 | 11.16 |
| 40% | 50.99 | 1936 | 0.48 | 3.74 | 2880 | 191 | 10.15 |
| 45% | 50.96 | 2498 | 0.62 | 5.25 | 3251 | 268 | 9.34 |
| 50% | 50.98 | 3138 | 0.78 | 7.18 | 3624 | 366 | 8.58 |
| 55% | 50.98 | 3845 | 0.95 | 9.53 | 3990 | 486 | 7.91 |
| 60% | 50.96 | 4618 | 1.14 | 12.41 | 4353 | 632 | 7.30 |
| 65% | 50.96 | 5480 | 1.35 | 15.91 | 4715 | 811 | 6.76 |
| 70% | 50.93 | 6403 | 1.57 | 20.05 | 5076 | 1021 | 6.27 |
| 80% | 50.88 | 8511 | 2.09 | 31.18 | 5803 | 1586 | 5.37 |
| 90% | 50.86 | 9756 | 2.40 | 38.95 | 6181 | 1981 | 4.93 |
| 100% | 50.86 | 10464 | 2.58 | 44.18 | 6382 | 2247 | 4.66 |
VL6011 KV180 + V60A 12S + VZ22 | 30% | 44.58 | 799 | 0.22 | 1.35 | 1892 | 60 | 13.25 | / (Ambient Temperature: 25) |
| 35% | 44.59 | 1123 | 0.30 | 2.05 | 2223 | 91 | 12.28 |
| 40% | 44.58 | 1508 | 0.39 | 2.98 | 2551 | 133 | 11.35 |
| 45% | 44.57 | 1944 | 0.50 | 4.17 | 2877 | 186 | 10.47 |
| 50% | 44.57 | 2424 | 0.61 | 5.66 | 3201 | 252 | 9.61 |
| 55% | 44.56 | 2967 | 0.74 | 7.46 | 3525 | 332 | 8.93 |
| 60% | 44.55 | 3566 | 0.89 | 9.67 | 3846 | 431 | 8.28 |
| 65% | 44.55 | 4217 | 1.05 | 12.33 | 4166 | 549 | 7.68 |
| 70% | 44.58 | 4924 | 1.21 | 15.43 | 4481 | 688 | 7.16 |
| 80% | 44.53 | 6505 | 1.60 | 23.42 | 5112 | 1043 | 6.24 |
| 90% | 44.50 | 8358 | 2.06 | 34.54 | 5747 | 1537 | 5.44 |
| 100% | 44.43 | 10292 | 2.54 | 49.30 | 6332 | 2191 | 4.70 |
Note:Temperatureinthechartisthebelltemperatureafterrunning@75%throttle on 44.4V for10min (Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.) |
Packing List
Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to "
onlinesales@tmotor.com " in time.