T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

VL6013

159.00

Available points: 159 Points Points reward: 159 Points

Quantity :

159.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications
  • Download

Hot Products

T-MOTOR  VL6013

VL Series
Propulsion System

VL6013 KV210

MOTOR

V80A

ESC

VZ22

PROPELLER

T-MOTOR  VL6013

Fast and economical
propeller locking

Fast (Lock the propeller in seconds)

The 360° custom angle propeller-locking can effectively avoid the turbulence caused by the rotation of the rotor and ensure that the aerodynamic layout of the fixed-wing aircraft is not affected, thereby improving flight safety

Economical (Adaptive propeller locking)

The ESC can automatically adjust the current to control the torque to lock the propeller as per the change of external force, reducing power consumption and heat to achieve energy saving

Recommendation

12S

Voltage

13kg

Max Thrust/Arm

20~22kg

Recommended MTOW(Quad)

Technical Drawing

VL6013工程图-英.png

Specification Export to Excel
Model No.VL6013Magnet Level180℃
Motor SizeΦ68.8*39.4mmLead CableSilicone wire14# 600mm
Stator150°C high temperature
-resisting coatings
Copper Wire220℃
Configuration24N28PCoil Insulation Test1000V/5s
Shaft DiameterIN: 6 OUT: 6Rotor Dynamic BalanceStandard≤10mg
BearingImported 626IPIPX5
CentrifugalCooling DesignYESPackage Size135*104*50mm
Model No.VL6013KV (RPM/V)210
Rated Voltage (LiPo)12SIdle Current (10V)1.5A
Internal Resistance(25℃)50mΩPeak Current70A
Continuous Power(180s)1000WAmbient Temperature-30℃~55℃
Max. Thrust13.1kgMotor Weight(indl. Cable)388g
ESC specs.
Model No.V80AControlPWM/CAN
Max. Voltage60VProtocolDRONE CAN/UAV CAN
Peak Current (10s)80A (Under certain heat
dissipation conditions)
Propeller-lockingElectronicPropeller
-locking
Continuous Current40A (Under certain heat
dissipation conditions)
Encoder cablesShielded cables-Black
-24AWG-5C-450±10mm
-M6 aviation connector
Standby Consumption≤50mAOutput CableSilicone wire-orange
-14AWG-110±10mm
Throttle Pos. Range1040~1940us (fixed)Input CableSilicone wire-red/black
-12AWG-180±10mm
Throttle RefreshFrequency50~500HzSignal CableShielded cables-Black
-OD4.2-5C-450±10mm
-JP-3P*2-Black blank
white-green yellow gray
Throttle ResponseSpeed300msWeight (Incl. cables)110g
Prop specs.
Model No.VZ22*7.4 Inch (558.8*188.0mm)Weight (Single Blade)45±2g
Test Data Export to Excel


TypeThrottleVoltage
(V)
Thrust
(gf)
Torque
(N·m)
Current
(A)
RPMPower
(W)
Effciency
(gf/W)
Operating
Temperature
(℃)
VL6013 KV210
+
V80A 14S
+
VZ22*7.4
30%50.9615430.392.98259215210.17/
(Ambient
Temperature:
25)
35%50.9421520.544.5330382319.33
40%50.9428620.716.5734773358.55
45%50.9336620.909.1739084677.84
50%50.9545431.1212.3743316307.21
55%50.9355081.3516.2547448276.66
60%50.9265531.6120.84514710616.18
65%50.9276701.8826.26553913375.74
70%50.9188592.1732.60592516605.34
80%50.90101072.4840.08630120404.95
90%50.84114122.8148.81665724814.60
100%50.75126953.1459.08699429984.23
VL6013 KV210
+
V80A 14S
+
VZ22*7.4
30%44.5612050.312.43228810811.12/
(Ambient
Temperature:
25)
35%44.5316720.423.65268216310.29
40%44.5222260.555.2430712339.55
45%44.5328470.707.3034553258.76
50%44.5235350.879.8038314368.10
55%44.5042921.0512.8142035707.53
60%44.5151081.2516.4245937316.99
65%44.5259891.4720.6549259196.52
70%44.4969331.7025.58527311386.09
80%44.4589522.2037.80595716805.33
90%44.35113002.7955.19663624484.62
100%44.32128893.1971.58704831734.06
Note:Temperatureinthechartisthebelltemperatureafterrunning@75%throttle on 44.4V for10min
(Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.)
Packing List

VL6013包装清单英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.