T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

VZ27*11

239.90

Available points: 0 Points Points reward: 239 Points

Quantity:

239.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

vz detail1

VZ SERIES
-VTOL PROPELLERS

Break through the performance limitations of traditional multi-rotor propellers. VZ series propellers deliver superior power, durability, and lightweight design for VTOL applications

What Does
a VTOL Propeller Need?

High Strength High Stiffness & Lightweight Design

High Strength

Withstands immense centrifugal loads and maneuver-induced alternating loads at high RPM, preventing structural failure

High Stiffness

Ensures safe blade-tip clearance in compact layouts, suppresses aeroelastic deformation, and prevents flutter

Lightweight Design

Reduce the moment of inertia to achieve rapid thrust response and higher attitude control bandwidth for the flight control system

Superior Aerodynamic
Design

The unique dual operational modes of VTOL—vertical takeoff/landing and cruise—demand new propeller capabilities

Vertical Takeoff &
Landing Phase

Requiring high thrust and power, demanding maximum lift output from the propeller disk within a limited blade area

Cruise Phase

When the propeller stops rotating, it is necessary to minimize profile drag to reduce power consumption, achieving "stealthy" low-drag efficiency

Transition Stability:
Resisting Complex Flow
Field Interference

The extreme challenges posed by high angle of attack, low speed and unsteady flow field, coupled with the insufficient strength and poor transition stability of traditional blades, make this an accident-prone region

Unsteady Flow Fields
at High Angle of Attack

The aircraft operates at high angles of attack and low speeds within an extremely complex flow environment

Asymmetric Airflow

Significant angle between incoming flow and the rotation axis causes asymmetric airflow entering the propeller disc

Severe Periodic
Variations

Local forces on the blade fluctuate drastically per rotation, inducing flutter and causing significant thrust fluctuation

To address the challenges of traditional propellers in VTOL (Vertical Takeoff and Landing mode) applications

we introduce the VZ Series Propellers

Technical Features of the VZ Series Propellers

Advanced composite materials and exceptional aerodynamic design work in synergy to ensure consistently efficient, reliable, and controllable power output

Bending & Torsion Resistant Layup Design

Optimized fiber orientation and ratio maximize strength and stiffness

Prepreg Compression Molding for Integrated Forming

Product porosity below 1%, ensuring stable and reliable quality

PMI Foam Core

Lightweight, high-strength core material effectively increases stiffness while controlling total weight

30%

Flexural Strength

Significantly enhanced impact resistance and deformation resistance for greater durability in complex operating conditions

20%

Torsional Stiffness

Optimized power transmission efficiency reduces energy loss during operation

Blade Root Optimization:
Safety Redundancy Design

The blade root thickness is optimized to provide structural redundancy while reducing loads on the connecting bolts

V30 Propeller

VZ30 Propeller

Aerodynamic Priority:
Engineered for High VTOL Thrust

Dedicated High Lift-to- Drag Ratio Airfoil

Optimized for VTOL conditions to enhance maximum lift coefficient

Low-Drag Cruise Blade Shape

Improved aerodynamic blade boundaries reduce cruise drag

Specialized Blade Tip

Optimized tip design weakens vortex strength and enhances flight quality

Custom VTOL Propeller Service: 10 to 100 Inches

Supports precise matching with various pitch specifications and motors Full in-house R&D ensures stable and controllable quality

Aerodynamic/Structural Design

Mold Manufacturing

Composite Molding

Testing & Validation

① The appearance diagrams and product renderings in this document are for reference only; the actual product shall prevail.

② Data regarding improvements in flexural strength and torsional stiffness are derived from comparative testing between the VZ Series propeller and the G Series propellers.

③ Data regarding the reduction in bolt shear load is sourced from simulation comparisons between the installation bolts for the VZ Series propellers and those for the V Series propellers.

④ The test data presented above were obtained under specific conditions, using equipment within our company's laboratory. Actual data and parameters may vary slightly depending on the test environment, platform, software, and other factors.

Technical Drawing

VZ27x11-draw-en.png

Specification Export to Excel
Diameter (Inch)27(685.8mm)MaterialResin-basedCarbonFiberComposite+PMIFoamCore
Pitch (Inch)11(279.4mm)Surface TreatmentMatte
AverageSingleblade Weight (g)75TypeOne-Piece Straight Propeller
RecommendedMax RPM (RPM)6200ApplicationVTOL Fixed-Wing UAVs, Multicopter Mode
RecommendedMax Thrust (kg)22.4Connections & DimensionsFlange Mount, Ø10 mm Center Hole, Ø20 mm Bolt Circle, with 4x Ø3 mm Mounting Holes
Limit RPM (RPM)6900Recommendations
Limit Thrust (kg)28

Test Data Export to Excel
Ambient Temperature 22 °C
Altitude 25 m
RPM
(RPM)
Torque
(N·m)
RecommendedThrust
(gf)
Output Power
(W)
力Effciency
(gf/W)
vz27x11-draw.png15000.40125462.9319.92
19000.621988123.0016.16
23000.902926216.5913.51
27001.244068351.6611.57
31001.655415536.2010.10
35002.126966778.178.95
39002.6687201085.558.03
43003.26106801466.317.28
47003.92128431928.446.66
51004.64152112479.896.13
55005.43177833128.655.68
59006.28205593882.705.29
63007.20235394749.994.96
67008.18267235738.524.66
69008.69283926280.744.52
Important Notes
Data may vary under different testing standards due to factors such as equipment, methodology, and environment.
Ensure compatibility between the propeller mounting holes and motors. Refer to the drawing above for details.
Packing List

VZ27x11-pack-en.png

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.