X-A12XL-14S
MODULAR Propulsion System

X-A12XL-14S
MOTOR
14S FOC 200A
ESC
PFZ4918P
PROPELLER
X-A12XL-14S Recommendations
Take-off weight
120kg
Quadcopter
Take-off weight
180kg
Hexacopter
Thunder 12~24S 200A High Power UAVs ESC
T8542 F3P 4D Airplane Polymer Propeller
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart


| Model No. | X-A12XL KV77 | Tube size | 50mm |
| Setup | X-A12XL-14S (Motor)+14S FOC 200A (ESC) +PFZ4918P (Prop) | Wire material, wire gauge, color | Power wires: 10#AWG red & black Signal wires: 5P Teflon |
| Recommended battery | 12~14S (LiPo) | Wire length | 1700±5mm |
| Rated thrust | 30~35kg | Weight | 5170±2%g (incl. Wires+prop) |
| Efficiency at rated thrust | 7.4g/W (32kg) | IP | IPX6 |
| Max. thrust | 69.7kg | Recommended ambient temperature | -20~55℃ |
| Motor specs. | |||
| Stator size | 111*22mm | KV | 77 |
| ESC specs. | |||
| Throttle range | 1100~1940us | Max. voltage | 61V |
| Protocol | DRONE CAN、 UAV CAN、 CUBE CAN | Peak current (for a short time) | 200A (Open environment and temperature≤60℃) |
| Control method | PWM/CAN | BEC | NO |
| Prop specs | |||
| Model No. | PFZ4918P (Carbon Fiber Folding) | Length | 49 inch (1244.6mm) |
| Type | Voltage (V) | Throttle | Current (A) | Thrust (g) | Torque (N·m) | RPM | Motor Efficiency (%) | Overall Efficiency (gf/W) | Operating Temperature (℃) | |
| X-A12XL KV77 + 14S FOC 200A + PFZ4918P | 54 | 30% | 10.22 | 8153 | 4.60 | 1031 | 88.62 | 14.53 | 80 (Ambient Temperature: 25) | |
| 35% | 18.57 | 12128 | 6.93 | 1253 | 89.27 | 11.90 | ||||
| 40% | 29.68 | 16632 | 9.56 | 1460 | 89.66 | 10.21 | ||||
| 45% | 43.67 | 21590 | 12.46 | 1658 | 90.20 | 9.01 | ||||
| 50% | 60.32 | 26861 | 15.50 | 1841 | 90.24 | 8.11 | ||||
| 55% | 79.44 | 32258 | 18.66 | 2014 | 90.25 | 7.40 | ||||
| 60% | 100.91 | 37682 | 21.90 | 2174 | 90.04 | 6.80 | ||||
| 65% | 125.32 | 43274 | 25.30 | 2323 | 89.52 | 6.29 | ||||
| 70% | 151.00 | 48789 | 28.47 | 2460 | 88.52 | 5.89 | ||||
| 75% | 179.02 | 53973 | 31.68 | 2585 | 87.33 | 5.49 | ||||
| 80% | 207.14 | 58916 | 34.72 | 2698 | 86.35 | 5.18 | ||||
| 85% | 233.40 | 63138 | 37.21 | 2787 | 84.83 | 4.93 | ||||
| 90% | 260.08 | 66367 | 39.32 | 2862 | 82.57 | 4.65 | ||||
| 95% | 283.30 | 69714 | 41.18 | 2925 | 81.12 | 4.48 | ||||
| 100% | 285.51 | 69713 | 41.14 | 2926 | 80.44 | 4.45 | ||||
Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min. (Data above based on benchtest at T-MOTOR lab are for reference only.) | ||||||||||

