X-A12XL II-18S
The preferred solution for 100~120kg coaxial multirotor drones

X-A12XL II-18SMOTOR
18SFOC 150AESC
PFZ4918PPROPELLER
RECOMMENDATIONS
Take-off weight
120kgQuadcopterTake-off weight
180kgHexacopterP80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
The preferred solution for 100~120kg coaxial multirotor drones

Take-off weight
120kgQuadcopterTake-off weight
180kgHexacopter
| Model No. | X-A12XL II-18S KV68 | Tube Size | 50mm |
| Setup | X-A12XL II-18S (Motor)+18S FOC 150A (ESC)+PFZ4918P (Propeller) | Wire Material, Wire Gauge, Color | Power Wires: 10#AWG Red & Black Signal Wires: 5P Teflon |
| Recommended Battery | 14~18S (LiPo) | Wire Length | 1695±10mm |
| Rated Thrust | 28~34kg | Weight | 4980±2%g (Incl. Wires+Propeller) |
| Efficiency At Rated Thrust | 7.5g/W (31kg) | IP | IPX6 |
| Max. Thrust | 74.9kg | Recommended Ambient Temperature | -20~55℃ |
| Motor Specs | |||
| Stator Size | 111*22mm | KV | 68 |
| ESC Specs | |||
| Throttle Range | 1100~1940us (Fixed) | Max. Voltage | 76V |
| Protocol | DRONE CAN、UAV CAN、 CUBE CAN | Peak Current (For A Short Time) | 150A (OpenEnvironment AndTemperature≤60℃) |
| Control Method | PWM/CAN | BEC | NO |
| Prop Specs | |||
| Model No. | PFZ4918P (Folding Carbon Fiber) | Length | 49 Inch (1245.17mm) |
| Type | Voltage (V) | Throttle | Current (A) | Thrust (gf) | Torque (N·m) | RPM | Motor Efficiency (%) | Overall Efficiency (gf/W) | Operating Temperature (℃) |
| X-A12XL II-18S KV68 + 18S FOC 150A + PFZ4918P | 69 | 30% | 7.37 | 7636 | 4.24 | 1009 | 87.38 | 14.87 | 73 (Ambient Temperature: 25) |
| 35% | 13.60 | 11368 | 6.33 | 1228 | 88.65 | 11.99 | |||
| 40% | 20.53 | 15637 | 8.80 | 1436 | 89.21 | 10.93 | |||
| 45% | 31.89 | 20511 | 11.50 | 1638 | 88.77 | 9.23 | |||
| 50% | 44.64 | 25709 | 14.40 | 1829 | 88.65 | 8.26 | |||
| 55% | 59.93 | 31339 | 17.67 | 2015 | 89.22 | 7.50 | |||
| 60% | 77.43 | 37157 | 20.91 | 2189 | 88.83 | 6.88 | |||
| 65% | 98.33 | 43369 | 24.53 | 2358 | 88.38 | 6.33 | |||
| 70% | 120.34 | 49584 | 28.20 | 2515 | 88.55 | 5.91 | |||
| 75% | 147.03 | 56063 | 31.90 | 2666 | 86.92 | 5.47 | |||
| 80% | 176.23 | 62428 | 35.62 | 2807 | 85.26 | 5.08 | |||
| 85% | 199.93 | 67472 | 38.60 | 2913 | 84.49 | 4.84 | |||
| 90% | 224.99 | 71830 | 41.18 | 3001 | 82.51 | 4.58 | |||
| 95% | 240.22 | 74911 | 43.02 | 3062 | 82.38 | 4.47 | |||
| 100% | 240.54 | 74847 | 43.01 | 3059 | 82.17 | 4.46 | |||
Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min. (Data above based on benchtest at T-MOTOR lab are for reference only.) | |||||||||

