T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

X-A16L-24S

2019.00

Available points: 2019 Points Points reward: 2019 Points

参数 :
  • X-A16L KV35+24S FOC 260A
  • X-A16L KV35+24S FOC 260A+EFZ63
Quantity :

2019.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

X-A16 L-24S

MODULAR Propulsion System

X-A16 L-24S modular propulsion system
X-A16 L-24SMOTOR
24SFOC 260AESC
EFZ63PPROPELLER

RECOMMENDATIONS

Load capacity

200~220kgAgriculture
Quadcopter Drone

Load capacity

340~370kgAgriculture
Hexacopter Drone

Take-off weight

280~300kgQuadcopter

Take-off weight

420~450kgHexacopter
Technical Drawing

X-A16L-24S-draw-en.png

Specification Export to Excel
Model No.X-A16 L-24S KV35Tube Size80mm
SetupA16 L-24S (Motor)+24S FOC 260A (ESC)+EFZ63 (Propeller)Wire Material,
Wire Gauge, Color
Power Wires: 8#AWG Red & Black
Signal Wires: 5+1 Shielded
Recommended Battery24~28S (LiPo)Wire Length2000±5mm
Rated Thrust70~75kgWeight15200±2%g
(Incl. Wires+Propeller)
Efficiency At Rated Thrust6.6g/W (70kg)IPIPX5
Max. Thrust156kgRecommended
Ambient Temperature
-20~55℃
Motor Specs
Stator Size155*35mmKV35
ESC Specs
Throttle Range1100~1940us (Fixed)Max. Voltage120V
ProtocolDRONE CAN、UAV CAN、
CUBE CAN
Peak Current
(For A Short Time)
260A
(OpenEnvironment
AndTemperature≤60℃)
Control MethodPWM/CANBECNO
Prop Specs
Model No.EFZ63
(Folding Carbon Fiber)
Length63 Inch (1600.2mm)
Test Data Export to Excel
TypeVoltage
(V)
ThrottleCurrent
(A)
Thrust
(gf)
Torque
(N·m)
RPMMotor
Efficiency
(%)
Overall
Efficiency
(gf/W)
Operating
Temperature
(℃)
X-A16 L-24S KV35
+
24S FOC 260A
+
EFZ63P
9330%14.011660113.2482287.8712.8089
(Ambient Temperature: 25)
35%25.972528419.99100787.6710.52
40%41.203505227.50117989.009.19
45%61.064584436.00134589.668.11
50%82.705773045.33150191.067.54
55%112.396946754.86164490.776.67
60%145.338196664.74178189.736.09
65%178.729426074.59190689.945.70
70%217.7610651984.67202388.955.28
75%255.5811863294.97212989.465.01
80%296.81130061104.98222689.034.73
85%333.48141077114.14231489.584.57
90%376.99151334123.38239388.564.34
95%402.44156782129.48243488.544.21
100%407.72156970129.44243887.524.16

Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min.

(Data above based on benchtest at T-MOTOR lab are for reference only.)

Analysis Chart

X-A16L-24S-line-en.jpg

Packing List

X-A16-L-24S-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.