T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

XU10-X

481.90

Available points: 0 Points Points reward: 481 Points

Parameter:
  • XU10-X KV100+ALPHA 60A 12S
  • XU10-X KV100+ALPHA 60A 12S+G28*9.2
  • XU10-X KV100+ALPHA 60A 12S+G29*9.5
  • XU10-X KV100+ALPHA 60A 12S+G30*10.5
Quantity:

481.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

XU10

NEW MODULAR DESIGN
NEW TECHNOLOGY

A modular power system specially built for unmanned multi-rotors
It integrates a motor and FOC ESC

XU10

MOTOR

XU10 KV100

ESC

ALPHA 60A 12S V1.2

PROPELLER

G28*9.2 / G29*9.5 / G30*10.5

XU10

High Maintainability

Reduce user maintenance costs. The motor and ESC can be removed by
the plug structure easy to install and highly maintainable

XU10

Intelligent & Efficiency

FOC (sine wave) ESCs are default match for the integrated propulsion systems. The efficient, accurate and stable motor control from intelligent algorithm meets the demand of various applications. (T-MOTOR square wave ESCs are available for custom demands.)

XU10

High RPM, High Efficiency, Strong Power

X·carbon is polymer folding prop series of high RPM, high efficiency and strong power designed by T-MOTOR (X·carbon are the default props. Other props from T-MOTOR are available upon request.)

XU10

LED switching

A hall sensor is used for easy switch of the light colors.
Switch the colors with a magnet.

XU10

Convenient installation

Ready to use without complex installation
(carbon tube not included)

XU10

Connector

Custom-engineered gold-plated power connector superior current
conduction (40A rated) exceptional durability

Technical Drawing

XU10-X.png

Specification Export to Excel
ModelXU10-X KV100Lead Cable Length630mm
Dimension144.3*98.6*75.4mmArm Set Weight(Incl. Cable)705g
Configuration36N42PShaft Diameter15mm
Idle Current (24V)1.1ARated Voltage (LiPo)12S
Peak Current (180s)30AESCRecommendationALPHA 60A 12S V1.2
Max. Power (180s)1400WPropellerRecommendationG28*9.2/G29*9.5/G30*10.5
Test Data Export to Excel
TypeVoltage
(V)
PropellerThrottleThrust
(gf)
Torque
(N·m)
Current
(A)
RPMPower
(W)
Efficiency
(gf/W)
Operating
Temperature
(
)
XU10-X
KV100(Alpha 60A 12S V1.2)
12S(48V)T-MOTOR
G28*9.2
40%15650.512.43162511613.4168
(Ambient Temperature:
25)
45%19520.633.22180815412.65
50%23940.774.18199120011.95
55%28550.915.29217225311.27
60%33451.066.59234931510.60
65%38511.228.03252538410.04
70%43761.399.6726974629.47
75%49811.5811.6128645549.00
80%55961.7713.7030296538.57
85%62261.9716.0331897638.16
90%68862.1718.5533458827.81
95%74942.3620.9934829967.52
100%78102.4622.26354210567.40
XU10-X
KV100(Alpha 60A 12S V1.2)
12S(48V)T-MOTOR
G29*9.5
40%18200.632.84161613613.3872
(Ambient Temperature:
25)
45%22740.773.76179618012.60
50%27680.944.91197423511.76
55%33031.116.23215129811.07
60%38771.37.77232637210.43
65%44811.59.5624934579.81
70%51011.711.5726575529.24
75%57691.9213.7828196578.78
80%64612.1416.2529757748.35
85%71592.3718.9031258987.97
90%78552.621.75327010327.61
95%84662.824.45339411597.31
100%87802.925.87345412257.17
XU10-X
KV100(Alpha 60A 12S V1.2)
12S(48V)T-MOTOR
G30*10.5
40%21820.773.37159816113.5278
(Ambient Temperature:
25)
45%26790.944.48177321412.51
50%32761.145.84194627911.74
55%38821.357.40211635410.98
60%44741.569.24228544110.15
65%51771.811.3224445409.59
70%59212.0513.7526006559.04
75%66772.3116.3527507788.59
80%74132.5719.1728949108.15
85%81582.8222.17303210517.77
90%89023.0825.40316312017.41
95%95753.3128.36327113397.15
100%98953.4229.93332314127.01
Note: Motor temperature is motor surface temperature @100% throttle running 3min.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)