T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

XU8XL-X

$452.90

Available points: 0 Points Points reward: 452 Points

Direction :
  • CW
  • CCW
Parameter :
  • XU8XL-X KV100+ALPHA 60A 12S
Quantity :
Best Match

$452.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

XU8XL

NEW MODULAR DESIGN
NEW TECHNOLOGY

A modular power system specially built for unmanned multi-rotors
It integrates a motor and FOC ESC

XU8XL

MOTOR

XU8XL KV100

ESC

ALPHA 60A 12S V1.2

PROPELLER

MF28*15 / MF30*16

XU8XL

High Maintainability

Reduce user maintenance costs. The motor and ESC can be removed by
the plug structure easy to install and highly maintainable

XU8XL

Intelligent & Efficiency

FOC (sine wave) ESCs are default match for the integrated propulsion systems. The efficient, accurate and stable motor control from intelligent algorithm meets the demand of various applications. (T-MOTOR square wave ESCs are available for custom demands.)

XU8XL

High RPM, High Efficiency, Strong Power

X·carbon is polymer folding prop series of high RPM, high efficiency and strong power designed by T-MOTOR (X·carbon are the default props. Other props from T-MOTOR are available upon request.)

XU8XL

LED switching

A hall sensor is used for easy switch of the light colors.
Switch the colors with a magnet.

XU8XL

Convenient installation

Ready to use without complex installation
(carbon tube not included)

XU8XL

Connector

Custom-engineered gold-plated power connector superior current
conduction (40A rated) exceptional durability

Technical Drawing

XU8XL-X.png

Specification Export to Excel
ModelXU8XL-X KV100Lead Cable Length610mm
Dimension134.9*87.8*72.8mmArm Set Weight(Incl. Cable)615g
Configuration36N42PShaft Diameter8mm
Idle Current (24V)1.0ARated Voltage (LiPo)12S
Internal Resistance85mΩESC RecommendationALPHA 60A 12S V1.2
Peak Current (180s)40APropeller RecommendationMF2815/MF3016
Max. Power (180s)1600W

Test Data Export to Excel
TypeVoltage
(V)
PropellerThrottleThrust
(gf)
Torque
(N·m)
Current
(A)
RPMPower
(W)
Efficiency
(gf/W)
Operating
Temperature
(
)
XU8XL-X
KV100
(ALPHA 60A 12S V1.2)
48VT-MOTOR
MF28*15
40%20230.713.25165615612.9948
(Ambient Temperature:
25)
45%25210.874.36183920912.08
50%30571.055.69202127311.22
55%36571.257.30220534910.47
60%42801.469.1323814379.80
65%49471.6811.2225555369.23
70%56251.9113.6027266498.67
75%63522.1516.2628937758.20
80%70942.419.3230609197.72
90%86252.9226.09337012366.98
100%98693.3432.25360015236.48
XU8XL-X
KV100
(ALPHA 60A 12S V1.2)
48VT-MOTOR
MF30*16
40%23420.853.76164018012.9952
(Ambient Temperature:
25)
45%29041.055.06181924211.98
50%35291.266.68199832011.04
55%41981.508.56217340910.26
60%49191.7410.7223455129.61
65%56862.0013.1925126299.04
70%64672.2715.9826757618.50
75%72772.5519.0928379078.02
80%81102.8422.53299210697.59
90%97473.4130.12328114236.85
100%110633.8536.78349117316.39
Note: Motor temperature is motor surface temperature @75% throttle running 10min.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)