T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

XU8XXL-X

467.90

Available points: 0 Points Points reward: 467 Points

Parameter :
  • XU8XXL-X KV100+ALPHA 60A 12S
  • XU8XXL-X KV100+ALPHA 60A 12S+MF3016
Quantity :

467.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

XU8XXL

NEW MODULAR DESIGN
NEW TECHNOLOGY

A modular power system specially built for unmanned multi-rotors
It integrates a motor and FOC ESC

XU8XXL

MOTOR

XU8XXL KV100

ESC

ALPHA 60A 12S V1.2

PROPELLER

MF30*16

XU8XXL

High Maintainability

Reduce user maintenance costs. The motor and ESC can be removed by
the plug structure easy to install and highly maintainable

XU8XXL

Intelligent & Efficiency

FOC (sine wave) ESCs are default match for the integrated propulsion systems. The efficient, accurate and stable motor control from intelligent algorithm meets the demand of various applications. (T-MOTOR square wave ESCs are available for custom demands.)

XU8XXL

High RPM, High Efficiency, Strong Power

X·carbon is polymer folding prop series of high RPM, high efficiency and strong power designed by T-MOTOR (X·carbon are the default props. Other props from T-MOTOR are available upon request.)

XU8XXL

LED switching

A hall sensor is used for easy switch of the light colors.
Switch the colors with a magnet.

XU8XXL

Convenient installation

Ready to use without complex installation
(carbon tube not included)

XU8XXL

Connector

Custom-engineered gold-plated power connector superior current
conduction (40A rated) exceptional durability

Technical Drawing

XU8XXL-X.png

Specification Export to Excel
ModelXU8XXL-X KV100Lead Cable Length610mm
Dimension150.9*87.8*82.9mmArm Set Weight(Incl. Cable)705g
Configuration36N42PShaft Diameter8mm
Idle Current (24V)1.4ARated Voltage (LiPo)12S
Internal Resistance65mΩIngress Protection LevelIP45
Peak Current (180s)52AESC RecommendationALPHA 60A 12S V1.2
Max. Power (180s)2000WPropeller RecommendationMF3016
Test Data Export to Excel
TypeVoltage
(V)
PropellerThrottleThrust
(gf)
Torque
(N·m)
Current
(A)
RPMPower
(W)
Efficiency
(gf/W)
Operating
Temperature
(
)
XU8XXL-X
KV100
(ALPHA 60A 12S V1.2)
48VT-MOTOR
MF30*16
40%30201.15.23178025012.0658
(Ambient Temperature:
25)
45%37451.367.08197533911.06
50%45281.639.30216744510.19
55%53971.9311.9523555709.47
60%62981.9315.0125417158.81
65%72752.5918.5827268838.23
70%82792.9422.63290210747.71
75%92883.327.08307512817.25
80%103283.6832.10324415156.82
90%124274.4243.24355520276.13
100%137264.8550.95373423785.77
Note: Motor temperature is motor surface temperature @75% throttle running 10min.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)