Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart





T-Motor Air 40A 6S ESC is designed for multi-rotor UAVs, featuring optimized firmware and a special core program for improved throttle response and motor compatibility. With support for signal frequencies up to 621Hz and a twisted-pair throttle signal cable to reduce crosstalk, it ensures smooth and stable flight. Compatible with 2-6S LiPo batteries and various flight control systems, the Air 40A ESC delivers precision and reliability for multi-rotor applications.
40A multi-aircraft electronic speed controller (ESC)
Special core program for multi-rotor controllers
Supports a signal frequency of up to 621 Hz
Twisted-pair design throttle signal cable
1x T-Motor AIR 40A 6S ESC
1x Hardware Kit