Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AT40A 2-6S Fixed Wing Airplane ESC

15.99

Available points: 400 Points Points reward: 15 Points

  • Promotion
1.Excellent performance & reliable quality
2.Support for BEC output 5V/3A
3.High speed throttle response
4.Multiple programmable parameters
Quantity:

15.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR AT40A 2-6S Fixed Wing Airplane ESC


AT40A is a fixed-wing power regulator using switching power supply, supports 2-4S lithium batteries and weighs 43 grams. 

The maximum peak current is 55A. It is recommended for the use of AT23 series motors, and the built-in ubec can drive five steering engines at the same time under 4s voltage.                   


AT40A Highlights:


1.Excellent performance & reliable quality.

2.Support current BEC output 5V/3A.

3.High-speed throttle response.

4.Various programmable parameters.


Packing List Includes:


1x T-Motor AT40A ESC

1x Hardware Kit


Matching Guide:


AT2317 Motor / AT2321 Motor