T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

VA20

$296.90

Available points: 297 Points Points reward: 296 Points

Quantity :

$296.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

VA Series Integrated VTOL Propulsion System

「 VA Series Integrated VTOL Propulsion System 」

VA SERIES Integrated VTOL
Propulsion System

Applicable to 2.5–6 kg class VTOL UAV platforms

Integrated Assembly Design

Integrates the aerodynamic shell, motor base, motor, and ESC into one unit, compatible with standard round carbon tubes; the motor and ESC are laid out in separate zones to optimize heat dissipation and reduce mutual thermal interference.

Quick Leveling and Easy Installation

The standard carbon tube interface is compatible with common round carbon tube specifications, simplifying tool requirements; it supports quick horizontal adjustment, and internal cable routing reduces the risk of entanglement during flight.

Optimized Aerodynamic Shell Design

The aerodynamically optimized streamlined shell reduces airflow turbulence around the housing, thereby optimizing cruise drag during flight.

Stable Cruise Mode with Fixed-Pitch Locking

Locking propellerangle during cruise, adapting to high-frequency start-stop conditions, and stabilizing flight attitude.

Technical Drawing

V20 Drawing En.png

Specification Export to Excel
Model No.VA20Tube Size30mm
SetupV605 (KV210)+80A (ESC)Wire Material
Wire Gauge Color
Power Wires: 12AWG/Red & Black
Signal Wires: 26AWG/Black Blank
Recommended
Battery
12SWire Length600/±5mm
Rated Thrust4.5kg~6kgWeight700/±2%g (Incl. Wires+Prop)
Efficiency at
Rated Thrust
6.77g/W (5kg)IPIP43
Max. Thrust12.76kgRecommended
Ambient Temperature
-20~55℃
Motor Specs
Stator Size60*30mmKV210
ESC Specs
Throttle Range1100~1940μs (Fixed)Max. Voltage52V
Protocol/Peak Current
(For a Short Time)
80A
(Open Environment
and Temperature≤60℃)
Control MethodPWMBEC/
Prop Specs
Model No.V22Length22 Inch
Test Data Export to Excel
TypeVoltage
(V)
ThrottleCurrent
(A)
RPMThrust
(gf)
Power
(W)
Overall
Efficiency
(gf/W)
Torque
(N·m)
Operating
Temperature
(℃)
V605 (KV210)
+
80A (ESC)
+
V22*7.4 (Prop)
47.9040%7.2134442898345.388.390.7398℃
(Ambient Temperature: 22℃)
47.8842%8.2035923200392.668.150.80
47.8644%9.0937623464435.107.960.86
47.8346%10.2939083722492.247.560.93
47.8048%11.5640634059552.317.351.02
47.7750%12.9442264385618.177.091.09
47.7552%14.1243524663674.426.911.16
47.7254%15.4644884995737.536.771.24
47.7056%16.7646185266799.586.591.31
47.6758%18.0047345525858.076.441.36
47.6360%19.4648595788927.066.241.44
47.6062%21.06498061531002.586.141.52
47.5864%22.61510764551075.706.001.60
47.5366%24.51524167711164.965.811.68
47.4968%26.19536370491243.965.671.75
47.4570%28.11548773831334.045.531.84
47.2380%38.69602591081827.494.982.28
46.9590%52.166561109172448.724.462.80
46.60100%68.307036127613182.624.013.26
Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min.
(Data above based on benchtest at T-MOTOR lab are for reference only.)
Analysis Chart

VA20 Graph EN.png

Packing List

VA20 Packaging-en.png

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.