T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

A12XL-18S

Price inquiry: onlinesales@tmotor.com

Points reward: 0 Points

Quantity:

0.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

A12XL-18S
MODULAR Propulsion System
 A12XL-18S
A12XL-18S
MOTOR
18S FOC 150A
ESC
MF4918P
PROPELLER
A12XL-18S Recommendations
Load capacity(liquid)
40L
Agriculture Quadcopter Drone
Load capacity(liquid)
50L
Agriculture Hexacopter Drone
Take-off weight
80~88kg
Quadcopter
Take-off weight
120~132kg
Hexacopter
Technical Drawing

A12XL-draw-en.png

Specification Export to Excel
Model No.A12XL KV64Tube size50mm
SetupA12XL-18S (Motor)+18S FOC 150A (ESC)+
MF4918P (Prop)
Wire material,
wire gauge, color
Power wires: 10#AWG red & black
Signal wires: 5P Teflon
Recommended battery14~18S (LiPo)Wire length1700±5mm
Rated thrust20~22kgWeight2800±2%g (incl. Wires+prop)
Efficiency at rated thrust8.5g/W (22kg)IPIPX6
Max. thrust44.6kgRecommended ambient
temperature
-20~55℃
Motor specs.
Stator size111*22mmKV64
ESC specs.
Throttle range1100~1940usMax. voltage76V
ProtocolDRONE CAN、 UAV CAN、
CUBE CAN
Peak current
(for a short time)
150A
(Open environment
and temperature≤60℃)
Control methodPWM/CANBECNO
Prop specs
Model No.MF4918P (Polymer Folding)Length49 inch (1244.6mm)
Test Data Export to Excel
TypeVoltage
(V)
ThrottleCurrent
(A)
Thrust
(g)
Torque
(N·m)
RPMMotor
Efficiency
(%)
Overall
Efficiency
(gf/W)
Operating
Temperature
(℃)
A12XL KV64
+
18S FOC 150A
+
MF4918P
6930%6.6065243.57103584.7014.30165
(Ambient Temperature:
27.8)
35%9.6486394.70118687.8013.00
40%13.54108635.93135089.8011.60
45%18.16133777.27150091.2010.70
50%23.76162098.78162091.009.90
55%30.391911710.34177091.709.10
60%37.712202811.90186089.508.50
65%46.052504013.53201090.307.90
70%55.672823515.25210388.107.40
75%65.773124716.92222387.506.90
80%78.053454318.76231385.406.50
85%91.173788320.52241183.506.10
90%102.954032521.92249381.905.80
95%114.404253123.07258080.305.50
100%128.364468824.29261076.405.10

Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min.

(Data above based on benchtest at T-MOTOR lab are for reference only.)

Analysis Chart

Load curve

A12XL-18S-line-en.jpg

Packing List

A12XL-18S-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.