T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

ALPHA 120A 12S FOC Multi-Rotor UAVs ESC

169.99

Available points: 8000 Points Points reward: 169 Points

• Low Noise , Temperature and Interference,Fast Response , High Efficiency
Quantity :

169.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR ALPHA 120A 12S Multi-Rotor UAV FOC ESC

 

T-MOTOR Alpha 120A 12S ESC delivers low noise, fast response, and high efficiency for multi-rotor UAVs. With active braking, IP55 protection, and built-in safeguards, it ensures stable, long-lasting performance. Compatible with U12II-KV120, U13II-KV130, and MN1010-KV90 motors. Contact us for motor type and KV details.           


ALPHA 120A 12S ESC Highlights:


  • 500Hz, 6-12S LiPo

  • Active braking function - While slowing down, motor recycles energy which charges the battery reversely to extend the flight time.

  • Ultra light shell

  • Dust-resistant, waterproof and anti-corrosion (IP55)

  • Short circuit, Low voltage, Overcurrent, Motor lock-up and Throttle loss protection

  • Fast Response , High Efficiency and stability


ALPHA ESC has faster responses with less pulse current and steady startup as compared with traditional square wave driving. 

This T-MOTOR ESC contains over current/Motor Lock-up/short circuit/Low voltage protection.


Packing List Includes:


1x T-Motor ALPHA 120A 12S ESC

1x Hardware Kit


Matching Guide:


 U12II-KV120 / U13II-KV130 / MN1010-KV90


Alternatively, Alpha ESC can be programmed by the end user with Alpha Data Link.

Technical Drawing

ALPHA-120A-12S工程图通用.jpg

Specification Export to Excel
Size110*55*25mm(L*W*H)Signal CablePVC flat cable-30 core wires--2-400MM
(white, blank, black/JP 3P male connector)
Weight(Incl. cables)359.5gprogramming CablePVC flat cable-30 core wires--3-400MM
(black, red, white/JP 3P male connector)
Motor CableSilicone wire-deep orange-12AWG-75MM*3PCSIP67
Power CableSilicone wire-red/black-12AWG-130MM

Support Voltage(12S)18-50.4VBECNO
Con. Current100AThrottle Pos. Range1100-1940μs
Peak Current(10s)120AThrottle Refresh Frequency500Hz
Standby Consumption≤50mAThrottle Response Speed500ms at initial strat-up,
150ms afterwards


Packing List

ALPHA 120A 12S包装清单英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.