Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Antigravity MN2806 EVO

49.90

Available points: 0 Points Points reward: 49 Points

• Maximum pull increased by 16%
• Efficiency improved by 0.3g/W at the same pull (over 400g)
• Upgraded to arc magnets and 220°C high-temperature wire
Quantity:

49.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR Antigravity MN2806 EVO KV650

T-MOTOR has advanced the Antigravity MN2806 to the latest Antigravity MN2806 EVO KV650, featuring arc-shaped magnets that tightly conform to the steel ring, effectively reducing the air gap with the stator. This design enhances the uniformity of magnetic flux distribution, minimizes magnetic leakage, and optimizes both magnetic field efficiency and motor performance. The enameled wire has been upgraded to withstand temperatures of up to 220℃, ensuring the motor maintains stability under extreme conditions, including high RPM, heavy loads, and elevated temperatures. This significantly reduces the risk of motor failures and damage due to wire breakage, thereby enhancing reliability and lifespan. The new Antigravity MN2806 EVO KV650 boasts a 16% increase in maximum thrust to 1390g, with an efficiency improvement of over 0.3g/W at similar thrust levels (above 400g).


Antigravity MN2806 EVO KV650 Hightlights:

•  Upgraded with arc-shaped magnets for optimal fit to the steel ring, precisely minimizing the stator air gap, optimizing magnetic flux distribution, and improving
motor efficiency.
•  High-temperature resistant enameled wire rated for 220℃, reducing the likelihood of motor failures and enhancing reliability and longevity.
•  Maximum thrust increased by 16% to 1390g.
•  Efficiency improvement of over 0.3g/W at similar thrust levels (above 400g).


Packing List Includes:

- Package Dimensions: 85*71*35mm;
- Antigravity MN2806 EVO KV650 motor ×1;
- φ20*M6*26mm propeller mount ×1;
- M6*1 bullet head ×1;
- φ20*φ4*2.4mm cover plate ×1;
- M3*5mm cup head hex screw ×4;
- M3*8 cup head hex screw ×2;


Matching Guide:

- AIR40A 6S ESC;
- P12*4 polished integrated carbon fiber propeller;
- P13*4.4 polished integrated carbon fiber propeller.

T-MOTOR MN2806 EVO

NEW UPGRADE

MN2806 EVO

Higher force efficiency
greater pulling force

T-MOTOR MN2806 EVO

0.3g/W

Higher force
efficiency

higher force under the same
pulling force of 400g+

16%

Greater pulling
force

increased maximum
pulling force

T-MOTOR MN2806 EVO

HIGHER TEMPERATURE-RESISTANT
MATERIALS ARE USED

Technical Drawing

未标题-3.jpg

Specification
Motor SizeΦ34*26mmMagnet Level150℃ high temperature resistance
Stator180℃ high
temperature-resisting
coatings
LeadEnameled Wire 50mm
Configuration12N14PCopper Wire220℃ high temperature resistance
Shaft DiameterIN:4mm,OUT:4mmCoil Insulation Test500V
BearingImported 694ZZ*2Package Size91*73*41mm
KV650Rated Voltage (LiPo)4S
Idle Current(10V)0.45AESC RecommendationAIR40A 6S
Peak Current(180s)16APropeller RecommendationP12*4/P13*4.4
Max. Power(180s)160WWeight (Incl. Cable)45g
Internal Resistance201mΩPackage Weight105g
Test Data
TypePropellerThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)
Operating
Temperature
(℃)
MN2806 EVOP1230%16.04161.960.030.69262011.0314.68/
35%16.03214.530.040.99299015.9113.49
40%16.02288.660.051.49344523.8812.09
45%16.01358.770.062.04382432.7210.99
50%16.00431.930.072.65418442.4210.18
55%15.99510.530.083.38454254.039.45
60%15.97593.180.104.19488766.888.87
65%15.95680.020.115.16523682.258.27
70%15.93766.480.126.19555898.667.77
75%15.91854.420.147.315863116.217.35
80%15.88947.680.158.576164136.056.97
85%15.861036.950.179.906448157.026.60
90%15.831126.540.1811.326716179.176.29
95%15.801212.800.1912.776958201.866.01
100%15.781275.960.2013.957131220.125.80
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
MN2806 EVOP1330%16.04186.980.030.78256312.4815.00/
35%16.03247.730.041.15291118.5013.40
40%16.02335.220.061.75334328.0511.96
45%16.00419.610.072.40371138.4110.93
50%15.99501.170.083.08404649.2610.18
55%15.97591.890.103.97439363.449.33
60%15.96678.030.114.85469977.428.76
65%15.94775.620.135.93501694.498.21
70%15.91867.180.147.065307112.347.72
75%15.89961.470.168.335582132.377.26
80%15.861058.890.179.745845154.446.86
85%15.831153.050.1911.206092177.276.50
90%15.801244.470.2012.736320201.216.18
95%15.771332.540.2214.306530225.595.91
100%15.751389.450.2315.486679243.815.70
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.