

AX530-B Configuration
Recommended Takeoff Weight
17-19kg
Max Thrust
12.7kg
Motor weight
700g
Recommended Battery
12S(Lipo)
Recommended Setup
AX530-B Motor+AT195A ESC+AUFZ20*13/AUZ20*13 Prop
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
AX SERIES BRUSHLESS MOTORS
A POWER SYSTEM SPECIFICALLY ENGINEERED FOR FIXED-WING CRUISE UAVS
AX435-A | AX435-B | AX525-A | AX525-B | AX530-A | AX530-B
HIGH MOUNTING VERSATILITY
Designed for pusher configurations. Features rear shaft output for internally mounted installations and front shaft output for externally mounted installations, adapting to diverse airframe layouts.
AX435-A | AX435-B | AX525-A | AX525-B | AX530-A | AX530-B
ENHANCED COOLING EFFICIENCY
Optimized for pusher applications. End caps incorporate tilted centrifugal cooling fins aligned with rotation direction, improving heat dissipation efficiency by 5%.
AX435-A | AX435-B | AX525-A | AX525-B | AX530-A | AX530-B
QUICK INSTALLATION
Integrated collet-type prop hub enables rapid installation of folding propellers.
AX530-B Configuration
Recommended Takeoff Weight
17-19kg
Max Thrust
12.7kg
Motor weight
700g
Recommended Battery
12S(Lipo)
Recommended Setup
AX530-B Motor+AT195A ESC+AUFZ20*13/AUZ20*13 Prop
Model No. | AX530-B | Magnet Level | 180℃ |
Motor Size | Φ63.6*83.5mm | Lead Cable | Enameled Wire 150mm |
Stator | 150°C high temperature -resisting coatings | Copper Wire | 220℃ |
Configuration | 12N14P | Coil Insulation Test | 500V/5s |
Shaft Diameter | IN:10mm OUT:8mm | Rotor Dynamic BalanceStandard | ≤30mg |
Bearing | Imported 6800/6900ZZ | Package Size | 197*104*75mm |
Tech Specs | |||
KV | 260 | Idle Current(15V) | 3.2A |
Max Power | 2600W | Peak Current | 120A |
Rated Voltage (Lipo) | 12S | Internal Resistance | 20mΩ |
Max Thrust | 12.7kg | Weight (incl.cable) | 700g |
Type | Propeller | Throttle (%) | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N·m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
AX530-B KV260 | AUFZ 20*13 | 40% | 44.67 | 9.52 | 425 | 3623 | 0.91 | 2842 | 6.68 | 110.7 (Ambient Temperature: 25) |
45% | 44.60 | 12.47 | 556 | 3982 | 1.10 | 3460 | 6.22 | |||
50% | 44.53 | 16.47 | 733 | 4392 | 1.33 | 4234 | 5.77 | |||
55% | 44.42 | 22.34 | 992 | 4862 | 1.64 | 5217 | 5.26 | |||
60% | 44.30 | 28.38 | 1257 | 5272 | 1.93 | 6169 | 4.91 | |||
65% | 44.18 | 34.66 | 1531 | 5623 | 2.21 | 7039 | 4.60 | |||
70% | 44.04 | 41.90 | 1845 | 5971 | 2.49 | 7976 | 4.32 | |||
75% | 43.88 | 50.32 | 2208 | 6320 | 2.81 | 8956 | 4.06 | |||
80% | 43.69 | 59.90 | 2617 | 6666 | 3.14 | 9995 | 3.82 | |||
90% | 43.20 | 85.56 | 3696 | 7248 | 3.98 | 11088 | 3.00 | |||
100% | 42.62 | 117.79 | 5020 | 7856 | 4.81 | 12717 | 2.53 | |||
AUZ 20*13 | 40% | 44.62 | 9.55 | 426 | 3601 | 0.93 | 3076 | 7.22 | 111.2 (Ambient Temperature: 25) | |
45% | 44.56 | 12.61 | 562 | 3960 | 1.11 | 3754 | 6.68 | |||
50% | 44.48 | 16.83 | 748 | 4359 | 1.35 | 4602 | 6.15 | |||
55% | 44.36 | 22.72 | 1008 | 4832 | 1.67 | 5687 | 5.64 | |||
60% | 44.24 | 28.95 | 1281 | 5239 | 1.98 | 6744 | 5.27 | |||
65% | 44.12 | 35.33 | 1559 | 5585 | 2.26 | 7698 | 4.94 | |||
70% | 43.98 | 43.03 | 1892 | 5944 | 2.57 | 8764 | 4.63 | |||
75% | 43.81 | 51.59 | 2260 | 6278 | 2.87 | 9814 | 4.34 | |||
80% | 43.62 | 61.29 | 2674 | 6617 | 3.21 | 10948 | 4.09 | |||
90% | 43.18 | 84.14 | 3633 | 7244 | 3.89 | 13204 | 3.63 | |||
100% | 42.55 | 119.15 | 5069 | 7815 | 4.88 | 13755 | 2.71 | |||
Notes:Motor temperature is the motor surface temperature aftering running at 100% for 1 mins. (Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation.) |