P80Ⅲ Without Pin Agricultural UAV Motor KV100
U8 Lite L Efficiency Multirotor UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
The T-Motor F1507 is the second version of one of T-Motor's greatest additions to the Cinewhoop class of motors.
The T-Motor F1507 is the second version of one of T-Motor's greatest additions to the Cinewhoop class of motors.
The cinematic design is perfect for a smooth flight and the high torque control experience is comparable to that of the 20-Class large motors out there. Specially for cinewhoop, 3 inch prop
1 x T-Motor F1507 2700KV/3800KV Motor
4 x M2*5 Hexagon Socket Head Cap Screw
4 x m2*5 Hexagon Socket Head Cap Screw
1 x M5 Black Self-Locking Nut
1 x E-clips
1 x H62 Washer
3 Inch
Test Item | KV2700 | Weight(Incl.Cable) | 15.2g |
Motor Dimensions | Φ18.9*29.7mm | Internal Resistance | 131mΩ |
Lead | 24#AWG100mm | Configuration | 12N14P |
Shaft Diameter | 2mm | Rated Voltage(Lipo) | 3-6S |
Idle Current(5V) | 0.6A | Peak Current(60s) | 22A |
Max.Power(60s) | 519W |
Test Item | KV3800 | Weight(Incl.Cable) | 15g |
Motor Dimensions | Φ18.9*29.7mm | Internal Resistance | 81mΩ |
Lead | 24#AWG100mm | Configuration | 12N14P |
Shaft Diameter | 2mm | Rated Voltage(Lipo) | 3-4S |
Idle Current(5V) | 0.9A | Peak Current(60s) | 23A |
Max.Power(60s) | 372W |
Type | Propeller | Throttle | Thrust (g) | Voltage (V) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
F1507 KV2700 | GF3035 Tri-Blade | 50% | 205.53 | 23.40 | 3.12 | 29496 | 72.97 | 2.82 | 79.6 (Ambient Temperature: 28℃) |
55% | 244.70 | 23.39 | 3.82 | 31949 | 89.30 | 2.74 | |||
60% | 285.16 | 23.35 | 4.53 | 34673 | 105.78 | 2.70 | |||
65% | 328.31 | 23.30 | 5.37 | 37031 | 125.03 | 2.63 | |||
70% | 375.52 | 23.26 | 6.30 | 39385 | 146.45 | 2.56 | |||
75% | 418.87 | 23.23 | 7.28 | 41489 | 169.00 | 2.48 | |||
80% | 464.96 | 23.31 | 8.60 | 43446 | 200.49 | 2.32 | |||
85% | 529.08 | 23.45 | 9.85 | 46200 | 230.96 | 2.29 | |||
90% | 579.13 | 23.41 | 11.16 | 48105 | 261.34 | 2.22 | |||
95% | 631.35 | 23.40 | 12.75 | 50032 | 298.22 | 2.12 | |||
100% | 687.07 | 23.18 | 14.24 | 52194 | 330.11 | 2.08 | |||
GF3052 Tri-Blade | 50% | 281.23 | 23.30 | 5.07 | 27274 | 118.03 | 2.38 | 82.5 (Ambient Temperature: 28℃) | |
55% | 325.82 | 23.27 | 6.13 | 29203 | 142.57 | 2.29 | |||
60% | 372.05 | 23.23 | 7.35 | 31135 | 170.74 | 2.18 | |||
65% | 424.12 | 23.40 | 8.79 | 32829 | 205.70 | 2.06 | |||
70% | 468.12 | 23.47 | 9.97 | 34505 | 233.96 | 2.00 | |||
75% | 523.63 | 23.41 | 11.86 | 36703 | 277.73 | 1.89 | |||
80% | 577.45 | 23.36 | 13.68 | 38427 | 319.71 | 1.81 | |||
85% | 625.78 | 23.31 | 15.52 | 38955 | 361.79 | 1.73 | |||
90% | 667.92 | 23.27 | 17.41 | 41309 | 405.12 | 1.65 | |||
95% | 701.90 | 23.21 | 19.55 | 42230 | 453.73 | 1.55 | |||
100% | 803.49 | 22.92 | 22.68 | 45278 | 519.74 | 1.55 | |||
T3140 Tri-Blade | 50% | 286.38 | 23.34 | 5.12 | 27171 | 119.40 | 2.40 | 85 (Ambient Temperature: 28℃) | |
55% | 326.32 | 23.32 | 6.19 | 29035 | 144.34 | 2.26 | |||
60% | 373.95 | 23.29 | 7.37 | 30930 | 171.71 | 2.18 | |||
65% | 423.87 | 23.48 | 8.66 | 32964 | 203.39 | 2.08 | |||
70% | 464.46 | 23.62 | 9.77 | 34236 | 230.76 | 2.01 | |||
75% | 523.49 | 23.59 | 11.45 | 36211 | 270.16 | 1.94 | |||
80% | 581.53 | 23.55 | 13.28 | 37948 | 312.70 | 1.86 | |||
85% | 631.14 | 23.55 | 15.12 | 39497 | 356.19 | 1.77 | |||
90% | 669.31 | 23.47 | 16.91 | 40842 | 396.74 | 1.69 | |||
95% | 701.24 | 23.42 | 19.05 | 41771 | 446.20 | 1.57 | |||
100% | 838.70 | 23.28 | 23.34 | 45119 | 543.46 | 1.54 | |||
F1507 KV3800 | GF3035 Tri-Blade | 50% | 172.79 | 15.24 | 4.35 | 27308 | 66.26 | 2.61 | 61 (Ambient Temperature: 28℃) |
55% | 202.69 | 15.22 | 5.22 | 29542 | 79.44 | 2.55 | |||
60% | 235.07 | 15.15 | 6.08 | 31356 | 92.13 | 2.55 | |||
65% | 266.61 | 15.15 | 7.02 | 33688 | 106.42 | 2.51 | |||
70% | 302.49 | 15.15 | 8.03 | 35761 | 121.67 | 2.49 | |||
75% | 345.12 | 15.30 | 9.25 | 37672 | 141.48 | 2.44 | |||
80% | 384.48 | 15.39 | 10.37 | 39842 | 159.61 | 2.41 | |||
85% | 422.72 | 15.32 | 11.48 | 41320 | 175.88 | 2.40 | |||
90% | 461.57 | 15.27 | 12.85 | 43101 | 196.21 | 2.35 | |||
95% | 502.25 | 15.21 | 14.43 | 44817 | 219.47 | 2.29 | |||
100% | 549.70 | 15.15 | 16.43 | 46701 | 248.97 | 2.21 | |||
GF3052 Tri-Blade | 50% | 226.31 | 15.14 | 6.46 | 24408 | 97.70 | 2.32 | 65 (Ambient Temperature: 28℃) | |
55% | 258.38 | 15.07 | 7.74 | 26156 | 116.69 | 2.21 | |||
60% | 299.37 | 15.34 | 9.42 | 28303 | 144.54 | 2.07 | |||
65% | 341.70 | 15.50 | 11.02 | 30102 | 170.80 | 2.00 | |||
70% | 374.60 | 15.48 | 12.44 | 31517 | 192.52 | 1.95 | |||
75% | 411.84 | 15.44 | 14.07 | 33007 | 217.15 | 1.90 | |||
80% | 454.63 | 15.39 | 16.05 | 34486 | 246.94 | 1.84 | |||
85% | 495.66 | 15.32 | 17.93 | 35816 | 274.76 | 1.80 | |||
90% | 534.67 | 15.27 | 20.03 | 36695 | 305.86 | 1.75 | |||
95% | 576.51 | 15.19 | 22.35 | 38400 | 339.58 | 1.70 | |||
100% | 626.38 | 14.82 | 25.17 | 40137 | 372.86 | 1.68 | |||
T3140 Tri-Blade | 50% | 238.15 | 15.36 | 6.16 | 24742 | 94.57 | 2.52 | 73 (Ambient Temperature: 28℃) | |
55% | 274.91 | 15.32 | 7.52 | 26270 | 115.14 | 2.39 | |||
60% | 309.43 | 15.28 | 8.86 | 28161 | 135.29 | 2.29 | |||
65% | 351.90 | 15.51 | 10.50 | 30122 | 162.83 | 2.16 | |||
70% | 394.52 | 15.58 | 12.07 | 31605 | 188.07 | 2.10 | |||
75% | 447.79 | 15.58 | 14.28 | 33458 | 222.54 | 2.01 | |||
80% | 468.07 | 15.54 | 15.34 | 34305 | 238.29 | 1.96 | |||
85% | 513.40 | 15.48 | 17.62 | 35847 | 272.70 | 1.88 | |||
90% | 547.14 | 15.42 | 19.60 | 37313 | 302.32 | 1.81 | |||
95% | 588.80 | 15.37 | 21.94 | 38329 | 337.22 | 1.75 | |||
100% | 673.83 | 15.14 | 25.87 | 40588 | 391.57 | 1.72 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now