Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

F411 1S 6A AIO Flight Controller 25.5x25.5

74.90

Available points: 75 Points Points reward: 74 Points

  • Promotion
1. Direct plug-in motor, no soldering required
2. Integrated 6A 1S 4IN1 ESC
3. Integrated ELRS 2.4G Receiver
4. Integrated 50mW analog VTX
5. Integrated analog VTX OSD
Quantity:

74.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR F411 AIO Flight Controller 1S 6A


Introducing a new 1S AIO from T-Motor which is perfect for small whoops and toothpick quads! 

Featuring Bluejay ESC Firmware which gives you access to features like bidirectional DShot for RPM filtering and up to 96KHz PWM frequency for increased flight time and motor smoothness. 

The AIO also is equipped with a built in ELRS 2.4GHz SPI receiver so you have all the latest features of this long range and low latency system and a 50mW Analog VTX making setup a breeze. 

Just connect your motors with the included connector plugs and solder in a camera and your up and flying.


F411 AIO 1S 6A Hightlight:


The F411 1S-6A-ELRS-VTX AIO is suitable for 1S tinywhoop. Direct plug-in M0802, M0803 motor, no soldering required. 

Building a tinywhoop is more simple, just solder the camera. Pre-flashed BLUEJAY firmware, efficiency increased by 20%. 

Integrated ELRS 2.4G Receiver, on-board antenna and integrated 50mW analog VTX, Using UFL connectors, freely replace the VTX antenna, switchable external VTX. 

On-board OSD chip, check the flight information in real-time


Packing List Includes:


1 x T-Motor F411 1S 6A Bluejay AIO Flight Controller W/ Onboard ELRS 2.4G RX and Analog VTX - 25.5x25.5mm


Matching Guide:


M0802 Motor / M0803 Motor / M0703 Motor