Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

FLAME 100A 14S Multi-Rotor UAVs ESC

129.99

Available points: 6000 Points Points reward: 129 Points

• LiPo:6-14S
• Better compatibility with U12
• layered structure
• Efficient and reasonable dissipation
Parameter:
Quantity:

129.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR FLAME 100A 6-14S Multirotor UAVs ESC

 

T-MOTOR FLAME 100A 14S ESC delivers 100A continuous and 120A peak power (10s) for multi-rotor UAVs. Compatible with U12 motors and 6-14S LiPo, it features efficient heat dissipation, IP55 waterproofing, and up to 600Hz throttle precision. Built with durable aluminum CNC housing and optimized for low power consumption, it ensures reliable performance in demanding conditions.   


FLAME 100A 6-14S ESC Hightlights:


  • Special programming processor for absolute control of the throttle.

  • Support for disk-type motors.

  • All settings except the timing are adjusted factory.

  • Compatible with most flight controllers, supports up to 600Hz.

  • Special design of PCBs used in UAV applications, with an aluminum CNC.

  • Waterproof: IP55

  • Supports 6s LiPo batteries to 14s

  • Used with Teng motors offer greater efficiency and low consumption.


Packing List Includes:


1x T-Motor FLAME 100A 6-14S ESC

1x Hardware Kit


Matching Guide:


P80 v3 KV120 Motor / MN805-S IP45 KV170 Motor





Technical Drawing

FLAME-100A-14S工程图英文.jpg