Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

G27*8.8 Prop-4PCS/PAIR

247.90

Available points: 12000 Points Points reward: 247 Points

• Excellent Quality
• High Efficiency
• For Various Demands
Parameter:
Quantity:

247.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Relevant Products

  • Detail information
  • Specifications

Hot Products


Technical Drawing

G26-27-28-29一体-分体-30-32-34.jpg

Specification
Model No.27*8.8(685.8*223.5mm)T-MOTOR Series2blades-separated
Weight(Single Blade)47gMaterialCF+Epoxy
Thrust Limitation23kgAmbient Temp-40℃~65℃
Optimum RPM1900~4300 RPM/minStorage Temp/Humidity-10℃~50℃/<85%
Surface TreatmentGlossy

Analysis Chart

Note

1.Propmarkedwith“L"isforCWwhich"R"forCcW(aerialview).  

2.Pleasebecarefulwhenusingthepropellersasthespinningpropellersmaycauseseriousinjury.  

3.Thestructuralstrengthofthepropellersarefullytested,pleasemakesurethepropellersarenotusedbeyondthelimits.Pleasedonottempttotestthestrengthofthepropellersbybendingthembyhands.Anydamageorlossfromimproperusewillbeontheusers'account.  

4.Pleasemakesurealltheaccessoriesaremountedproperly.  

5.Pleasecheckonthepropellersbeforeflightandmakesuretheyareingoodcondition.Pleasereplacepropellerswithnewonesiffaultisfoundwiththem.  

6.Forstorage,pleasekeepthemawayfromhostileenvironmentsincludingbutnotlimitedtothatofH2 0,SO2,NO2,Cl2 ,organosilicon,cyanogroupandphenol.Ambienttemperatureisrecommendedbetween0and40℃atlessthan80%humidity.  

7.Pleaseapplyanaerobicscrewlockingglueofmediumorabovestrengthwheninstallpropellersontomotors.  

8.Pleaseusethepropellersincompliancewithlocallawsandregulations.