T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

HEP-L 36*12

$399.90

Available points: 400 Points Points reward: 399 Points

$399.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

36X12 high-performance ultra-light rotor propellers

HEP-L 36*12 High-Performance
Ultra-Light Rotor Propellers

3% Increased Flight Time · More Stable Forward Flight · Motor Collaborative Design

  • Single Propeller Weight106g
  • Recommended RPM Range1510~1980RPM
  • Recommended Thrust Range4.0~7.0kg
36X12 aerodynamic optimization

Extended Flight
Endurance

Aerodynamic optimization improves hovering efficiency and increases effective flight time by up to 3%

Optimized Motor Propeller Matching

Designed specifically for T-MOTOR efficiency motors to achieve optimal RPM and torque matching
HEP-L is precisely matched with T-MOTOR's high-efficiency motors enabling long endurance multirotors with flights of 60~90 minutes

HEP-L motor propeller matching chart
ModelMotor CompatibilityRecommended
Voltage
Recommended Takeoff
Weight for Quadcopter
HEP-L 14*5.1MN4004 KV4006S2.5kg
HEP-L 15*5.5MN4006 EVO KV3806S3kg
HEP-L 16*6MN4006 EVO KV3806S3.5kg
HEP-L 17*6.6MN5006 KV3006S4kg
HEP-L 18*6.7MN5008 KV17012S6kg
HEP-L 18*6.7MN5008 KV3406S6kg
HEP-L 19*6.8MN5008 KV3406S6kg
HEP-L 20*7MN501 KV3006S6kg
HEP-L 21*7MN6007 II KV16012S7kg
HEP-L 21*7MN6007 II KV3206S7kg
HEP-L 22*7.2MN6007 II KV16012S7kg
HEP-L 22*7.2MN6007 II KV3206S7kg
HEP-L 24*7.8MN7005 KV11512S6.5kg
HEP-L 24*7.8MN7005 KV2306S6.5kg
HEP-L 26*8.8MN701S KV13512S15kg
HEP-L 28*9U8II PRO KV10012S12kg
HEP-L 28*9U8II Lite KV10012S12kg
HEP-L 29*11U8II PRO KV10012S13kg
HEP-L 29*11U8II Lite KV10012S13kg
HEP-L 30*10.5U8Lite L KV9512S13kg
HEP-L 32*11MN1005 V2.0 KV9012S14kg
HEP-L 32*11MN1005 V2.0 KV10012S18kg
HEP-L 34*11.5MN1010 KV9012S18kg
HEP-L 36*12MN1010 KV9012S20kg

Forward Flight
Vibration Suppression

Enhanced propeller structure reduces vibration and improves wind resistance during cruise

HEP-L forward flight vibration analysis 1HEP-L forward flight vibration analysis 2

Lightweight and Durable

Breakthroughs in lightweight and toughness

Scaling industrial-grade lightweight processes for ultra-lightweight mass production

HEP-L 36*12 single propeller weighs about 106g

HEP-L ultra-lightweight propeller profile

Enhanced Damage Resistance

Engineered high-toughness resin surface fiber reinforcement, and damage-tolerant design limit micro-damage propagation for enhanced reliability

Under identical 6J impact energy, HEP-L achieves a 1.93mm impact depth versus 2.54mmfor NS, delivering 24% improved impact resistance

NS Series

Damage Measurement: Ultrasonic C-Scan

NS series pre-impact ultrasonic C-scan
Pre-Impact
NS series post-impact ultrasonic C-scan
Post-Impact

HEP-L Series

Damage Measurement: Ultrasonic C-Scan

HEP-L series pre-impact ultrasonic C-scan
Pre-Impact
HEP-L series post-impact ultrasonic C-scan
Post-Impact

Reliable Identification
and Protection

Integrated QR code molding and protective packaging improve lifetime traceability and transport safety

HEP-L reliable identification product viewHEP-L molded QR code

Recommended Combo

HEP-L 36*12, Motor Compatibility: MN1010 KV90, Recommended Voltage: 12S
Recommended Takeoff Weight for Quadcopter: 20kg

HEP-L 36*12 propeller recommended comboMN1010 KV90 motor recommended combo
Technical Drawing

HEP-L 36 Inch Propeller Engineering Drawing (English Version).png

Specification Export to Excel
Diameter (Inch)36 (919.9mm)Common Thrust Range (kg)4.0~7.0
Pitch (Inch)12 (304.8mm)Common Speed
Range (RPM)
1510~1980
AverageSingle
Blade Weight (g)
106MaterialResin-BasedCarbonFiber
Composite+PMIFoamCore
Recommended
Max RPM (RPM)
3800Suface TreatmentMatte
Recommended
Max Thrust (kg)
28TypeOne-Piece Straight Propeller
Limit RPM (RPM)4220ApplicationLong Endurance Multi-Rotor UAV
Limit Thrust (kg)35Connections &
Dimensions
Flange Mount, Ø12mm Center Hole, Ø20mm Bolt Circle, With 4*Ø3mm Mounting Holes, With 4*Ø4mm
Mounting Holes & Ø24mmBolt Circle, With 4*Ø4mm
Recommendations
Recommended Solution: MN1010 KV90+ALPHA 120A 12S


Test Data Export to Excel

Ambient Temperature 22 °C

Altitude 25 m

RPMTorque
(N·m)
Thrust
(gf)
Output
Power
(W)
Effciency
(gf/W)
36-line-en.png14201.483557220.2316.15
16201.914642323.7814.34
18202.415907460.0912.84
20203.007352634.0711.60
22203.668978850.6210.55
24204.40107841114.639.68
26205.22127711431.018.92
28206.11149371804.668.28
30207.08172842240.477.71
32208.14198122743.357.22
34209.27225193318.196.79
362010.47254073969.896.40
382011.76284764703.366.05
402013.12317255523.495.74
422014.56351546435.185.46
Important Notes: Data may vary under different testing standards due to factors such as equipment, methodology, and environment.
Ensure compatibility between the propeller mounting holes and motors. Refer to the drawing above for details.
Packing List

HEP-L 36 Inch Propeller Packaging Drawing (English Version).png

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.