T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MF1604VP Polymer Manual Variable Pitch Folding Propeller

$69.90

Available points: 70 Points Points reward: 69 Points

• Quick and flexible adjustment of the propeller pitch by changing the positioning block
• Advanced large swept-back tip and downward curved winglet design enhance vortex distribution, reduce blade vibration and improve efficiency.
• Enhanced blade root design, prolonging the service life of the propeller blades.
Parameter :
Quantity :

$69.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About MF1604VP Polymer Manual Pitch Folding Propeller

MF1604VP 16.4*5.9 inch polymer manual pitch folding propeller is a new type of propeller designed by T-MOTOR for multi-rotor and drogue UAVs. Compared with traditional propellers, MF1604VP provides a more flexible solution for complex and changeable working conditions and various power requirements, and it can be adjusted manually by changing the positioning block. The MF1604VP adopts an advanced aerodynamic design, which significantly improves flight efficiency at high speed and high altitude. Its large swept back tip and downward curved winglet design effectively improves the vortex distribution of the tip and reduces energy consumption and vibration, making it an ideal choice for professional users in model development and rapid switching between multiple scenarios. The maximum pulling force measured under throttle is 2.8kg (positioning block is 7.5°).

 MF1604VP Highlights:

 - Adopting new wing shape with large swept back tip and downward curved winglet design to improve the vortex distribution of the tip and realize the double enhancement of pulling force and efficiency;
 - Enhanced blade root design, together with improved material formula, greatly improves the service life of alternating load, and is more suitable for the large pulling force working condition and co-axial power mode;
- Smaller change of rotational damping in the whole life cycle of the paddle: compared with the original hard compression assembly method, the gasket paddle root assembly is always in the state of compression, which greatly reduces the wear of the gasket and makes the rotational damping change in the whole life cycle of the paddle smaller and avoids the situation that the rotational tightness of the blade varies with the life span and there is a big difference between the paddle and the vibration, which is more safe and reliable;

Packing List Includes:

Package size 211*86*42mm
MF1604VP polymer manual pitch folding Propeller * 1 pair
MF1604 center positioning block (+2.5°)-CCW*1
MF1604 center positioning block (+2.5°)-CW*1
MF1604 Center Positioning Block (-2.5°)-CCW*1
MF1604 Center Positioning Block (-2.5°)-CW*1
MF1604 center positioning block (+5°)-CCW*1
MF1604 Center Positioning Block (+5°)-CW*1
20*14*3.3mm pads*2
M3*10mm cup head socket screws*4

Matching Guide:

T-MOTOR MN4012 KV340 Motor
T-MOTOR MN4014 KV330 Motor
T-MOTOR U7 KV490 Motor
FLAME 60A 12S V2.0 ESC
FLAME 180A 12S V2.0 ESC

MF VP SERIES PROPELLER

Manual Variable-Pitch Series

Simplicity Over Complexity, Consistency in Performance

Specially designed to address the issues of low flight efficiency at high speeds and high altitudes, this series is suitable for aircraft development and professional users requiring rapid switching across multiple scenarios.

Manual Variable-Pitch Series

Flexible and easy-to-use drone propulsion system enhances flight efficiency in various operating conditions.

Typical application scenarios include high-speed flight, high-altitude flight, adjustments for overall aircraft weight, and fine-tuning of custom propeller performance.

Limitations of Traditional Propellers: Fixed pitch and fixed aerodynamic characteristics leading to limited power and flight condition matching.

Drawbacks of the adjustable propellers available from the market: Low adjustment precision, complicated operation, requires large auxiliary tools, and cannot be quickly adjusted on-site.

T-MOTOR (New) manual adjustable variable-pitch series solution: Designed for complex and changing working conditions with diverse power demands, we provide flexible solutions that allow for quick manual pitch adjustment by simply changing the positioning blocks.

Quick Assembly and Disassembly Precise and Reliable

Quick to replace without requiring professional training—easy to learn and use. The pitch adjustment accuracy remains unaffected by manual operation errors with user-friendly operation.

Methodical Approach

Using calculation tables derived from extensive experimental data, users can quickly find the required pitch angle based on the operating scenario and simple parameters.

(7.5°, 10°, and other positioning blocks are available upon request for customization.)

Performance Comparison

The efficiency curve of three positioning blocks (pitches) under different airflow speeds

(Example: MN605 KV170 + FLAME 180A 12S V2.0 + MF2211VP, Flight inclination 30°, S0, S5, S10, S15 respectively represents speed 0m/s, 5m/s, 10m/s, 15m/s, D0, D2.5, D5 respectively represents 0° positioning block, 2.5° positioning block, and 5° positioning block.)

Conclusion: As the positioning block angle (pitch) increases, the efficiency of the propeller improves at higher airflow speeds.

Multi-adaptability

The manual variable pitch propellers can not only support multi-rotor aircraft, but also effectively adapt to the needs of vertical take-off and landing aircraft, providing higher flexibility and performance to meet the requirements of different flight missions.

Multirotor

VTOL

Prototype Propellers Customization

Standard Customization

MOQ 1, with pitch angle customizable to 0.01°.

Assisted Customization

For mass production, engineers assist in determining the angle, and the customized pitch angle can be fixed before leaving the factory.

Technical Drawing

MF1604VP工程图英文.png

Specification Export to Excel
Model NO.MF1604VPT-MOTOR SeriesFolding
Weight
(Single Blade)
38.3gPackage Weight158g
Diameter16.4inch(416.56mm)Package Size211*86*42mm
Pitch5.9inch(149.86mm)MaterialPolymer+CF
Recommended
Thrust
0.5~2.2kgRecommended
Max Thrust
3kg
Ambient Temp-40℃~65℃Storage Temp/Humidity-10℃~50℃/<85%
Recommendation
Recommended ESCFLAME 60A 12S V2.0/FLAME 180A 12S V2.0Recommended MotorMN4012/MN4014/U7
Positioning Block Selection Reference Table
Flight Speed0~10m/s5~15m/s10~20m/s15~25m/s20~30m/s
Positioning Block0°2.5°5°7.5°
(Not Recommended)
10°
(Not Recommended)
*Applicable to flight conditions of 0~2000m
Flight Altitude0~1000m0~2000m0~3000m1000~4000m2000~5000m
Positioning Block0°2.5°5°7.5°
(Not Recommended)
10°
(Not Recommended)
*Applicable to flight conditions below 15m/s
Pitch (Inch)5.26.98.710.512.3
Positioning Block0°2.5°5°7.5°
(Not Recommended)
10°
(Not Recommended)
Test Data Export to Excel
TypeThrottleVoltage
(V)
Thrust
(gf)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Effciency
(gf / W)
Operating
Temperature
(℃)
MN4012 KV340
+
FLAME 60A 12S V2.0
+
MF1604VP (0°)
10%24900.020.301405312.4340
(Motor temperature after 3 minutes of operation)
(Ambient
Temperature:25℃)
15%241560.040.501748713.13
20%242320.050.7520491112.99
25%243150.071.0423431712.66
30%244040.081.4226272211.92
35%245000.101.8229053011.48
40%246160.132.3631894310.89
45%247220.142.9734695110.17
50%248740.173.723758679.85
55%249880.204.484019849.24
60%2411320.225.304265988.96
65%2412520.246.1745011138.51
70%2413800.277.1047281348.17
75%2415030.298.0749471507.84
80%2416370.319.1451541677.55
85%2417680.3410.2953761917.25
90%2419210.3711.6055922177.00
95%2420650.4012.9258012436.77
100%2422750.4414.8960772806.48
MN4012 KV340
+
FLAME 60A 12S V2.0
+
MF1604VP (+2.5°)
10%241260.030.351357414.9642
(Motor temperature after 3 minutes of operation)
(Ambient
Temperature:25℃)
15%242000.040.571666714.63
20%243000.060.8919961314.14
25%244370.081.2522761914.63
30%245270.101.6725502713.16
35%246070.132.1628173811.73
40%247250.152.7930904910.88
45%248540.183.5133566310.17
50%2410130.214.433641809.59
55%2411450.245.293875979.07
60%2413040.276.2640991168.74
65%2414130.297.2843161318.16
70%2415320.328.4245171517.65
75%2416710.359.6147241737.32
80%2417970.3810.8349191966.99
85%2420020.4112.2351142206.91
90%2421470.4413.7153062446.62
95%2423210.4815.3754992766.39
100%2425440.5317.6857543196.11
MN4012 KV340
+
FLAME 60A 12S V2.0
+
MF1604VP (+5°)
10%241530.030.411322415.5647
(Motor temperature after 3 minutes of operation)
(Ambient
Temperature:25℃)
15%242380.050.661634914.97
20%243430.071.0219511414.03
25%244660.101.4221692313.70
30%245920.121.9124883112.97
35%246960.152.4927344311.69
40%248230.183.2029955610.75
45%249720.214.0732447110.00
50%2411220.245.003477879.40
55%2412810.286.1737281098.72
60%2414220.317.2439351288.26
65%2415810.358.4641351527.86
70%2417080.399.7743291777.37
75%2418480.4211.1445071987.00
80%2419900.4512.6046932216.67
85%2421380.4914.2048712506.38
90%2423080.5315.9550402806.14
95%2424600.5617.7552213065.89
100%2327090.6220.4954493545.64
MN4012 KV340
+
FLAME 60A 12S V2.0
+
MF1604VP (+7.5°)
10%241950.050.461293717.7852
(Motor temperature after 3 minutes of operation)
(Ambient
Temperature:25℃)
15%242760.070.7615961215.14
20%243820.091.1619011813.73
25%244970.121.6521622712.61
30%246250.152.2124173811.79
35%247440.182.8726475010.82
40%248820.213.6828846310.03
45%2410280.254.643123829.27
50%2411870.295.7333411018.69
55%2413320.336.8935541238.12
60%2414830.368.1837581427.62
65%2416420.409.7039621667.13
70%2418050.4411.1641361916.83
75%2419650.4812.7243092176.53
80%2421210.5314.4344722486.23
85%2422430.5616.2346362725.87
90%2323980.6118.2547983075.59
95%2325810.6520.3249503375.42
100%2328110.7123.3451573835.16
MN4012 KV340
+
FLAME 60A 12S V2.0
+
MF1604VP (+10°)
10%241850.050.531257714.4463
(Motor temperature after 3 minutes of operation)
(Ambient
Temperature:25℃)
15%242690.080.8615571313.06
20%243730.111.3618582111.48
25%244670.141.8721003110.42
30%245810.172.532341429.59
35%247210.193.152583519.56
40%248740.234.022808689.10
45%2410330.275.083040868.51
50%2411680.316.2132581067.89
55%2413220.357.4734581277.43
60%2414900.409.0736691546.92
65%2416410.4410.4938421776.60
70%2417990.4812.0740102026.30
75%2419660.5313.7841782326.04
80%2421320.5715.6543322595.78
85%2422560.6117.6344812865.44
90%2324200.6619.7246333205.23
95%2325630.7021.8947673495.00
100%2327870.7625.2649653954.73
MN4012 KV340
+
FLAME 60A 12S V2.0
+
MF1604VP (-2.5°)
10%24800.020.301450311.2037
(Motor temperature after 3 minutes of operation)
(Ambient
Temperature:25℃)
15%241280.030.461805611.51
20%241860.040.672112911.58
25%242440.050.8924041311.44
30%243140.071.1926912011.02
35%243980.081.5629822510.64
40%244900.101.9932923410.27
45%246040.122.5235784510.01
50%247180.143.173891579.48
55%248250.163.794155709.12
60%249350.184.494421838.74
65%2410440.205.234670988.39
70%2411490.225.9949141138.06
75%2412680.246.8551491297.77
80%2413730.267.7053821477.50
85%2414900.288.6756211657.23
90%2416170.309.6958531847.03
95%2417370.3210.8060902046.78
100%2419040.3512.3764002356.51
Note:Motortemperatureisthebelltemperatureat80%throttle.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Analysis Chart

Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.
Note

(1)Please make sure that screws of cover plates are mounted well.

(2)Do not add force onto the propellers,

(3)Fall-off or experience equivalent impact to propellers will lead to deformation or cracks. in this case,

you will need to replace them with good ones.

(4)NEVER decompose the propellers. Decomposition of which will result in safety issues. Do not use 

the propellers in hostile environments containing H20,S02,N02,Cl2,organosilicon,cyanogroup and 

phenol.

(5)Keep the propellers away from the mentioned environments in (4).

(6)For long time storage of over 6 months, please keep it in sealed preservation.