Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN5006 Antigravity Type 4-6S UAV Motor KV300

84.99

Available points: 4200 Points Points reward: 84 Points

• Ultra light, high efficiency
• Devote to long flight
• Quadcopter of 4kg, 60mins flight time
• Run smoothly, low cogging torque
Parameter:
Quantity:

84.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

5006.jpg

Specification
Motor SizeΦ55.6*30mmCopper Wire180℃ high temperature resistance: Level H
StatorImported silicon steel sheet; Anti-rust treatment; 180high temperature-resisting coatingsCoil Insulation Test500V
Configuration24N28PCentrifugal Cooling DesignYES
Shaft DiameterIN:6mmRotor Dynamic Balance Standard≤15mg
BearingImported 696ZZMotor Dynamic Balance Standard≤10mg
Magnet Level150℃ high temperature resistance: Level EPacking Size106*81*35mm
Lead Cable80mm

KV300Rated Voltage(Lipo)4-6S
Idle Current(22V)0.6AESC RecommendationAIR 40A
Peak Current(180s)20APropeller RecommendationP17-18”
Max. Power(180s)500WMotor Weight(Incl. Cable)108g
Internal Resistance125mΩPackage Weight170g
KV450Rated Voltage(Lipo)4-6S
Idle Current(22V)0.9AESC RecommendationAIR 40A
Peak Current(180s)26APropeller RecommendationP14-18”
Max. Power(180s)650WMotor Weight(Incl. Cable)106g
Internal Resistance60mΩPackage Weight170g
Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)
Operating
Temperature
(℃)
MN5006
KV300
T-MOTOR

P17*5.8”

CF

40%23.701.633924810.1050113.0267
45%23.672.215227900.1364012.24
50%23.642.886831030.1578411.5
55%23.613.718834100.1994210.75
60%23.574.6611036890.22111910.18
65%23.545.6813439470.2512899.64
70%23.506.7815942030.2914549.13
75%23.468.0018844420.3216318.69
80%23.429.2821746640.3517988.28
90%23.3212.3128751050.4321867.62
100%23.2215.4135854910.5025387.09
T-MOTOR

P18*6.1”

CF

40%23.682.044824100.146291382
45%23.642.806627020.1779211.96
50%23.613.678729880.2196811.18
55%23.574.7511232640.24116210.38
60%23.535.9113935250.2913669.82
65%23.487.2517037620.3315729.24
70%23.438.6920439960.3817778.73
75%23.3810.2223942190.4219808.29
80%23.3311.8927744240.4621837.87
90%23.2115.7036448070.5526187.19
100%23.0919.6345351310.6329966.61
MN5006
KV450
T-MOTOR

P14*4.8”

CF

40%23.652.666339830.116109.6942
45%23.623.317843180.127249.25
50%23.604.049546740.148408.82
55%23.565.0111850590.179888.37
60%23.526.1714554400.1911608
65%23.447.6017857570.2212917.27
70%23.438.6420261360.2414797.31
75%23.3810.2424065270.2716746.99
80%23.3311.9627968830.3118786.73
90%23.2016.0637275880.3722966.16
100%23.0720.1646581680.4426725.75
T-MOTOR

P15*5”

CF

40%23.633.177537300.137239.6663
45%23.584.209941410.168959.03
50%23.545.4112745280.2010848.51
55%23.506.6715748870.2312598.03
60%23.458.1719152390.2714587.61
65%23.409.7622855730.3016437.2
70%23.3411.4326758680.3418396.89
75%23.2713.5631662190.3820796.59
80%23.2015.8836865500.4223076.26
90%23.0521.0848671690.5127925.75
100%22.8926.2860176820.5932185.35
MN5006
KV450
T-MOTOR

P17*5.8”

CF

40%15.692.153423530.0943812.9945
45%15.672.854526140.1156212.6
50%15.633.785929120.1469411.76
55%15.584.917632060.1784010.98
60%15.556.099534770.2098710.43
65%15.507.4111537110.2311449.97
70%15.458.8413739420.2512949.47
75%15.4010.4916141670.2814539
80%15.3512.1318643770.3116038.61
90%15.2315.9524348000.3819347.97
100%15.1119.8530051530.4422287.43
T-MOTOR

P18*6.1”

CF

40%15.672.744322710.1255512.9264
45%15.633.625725240.1569412.27
50%15.594.847528050.1985311.31
55%15.546.239730670.22103010.64
60%15.497.7412033140.26120410.03
65%15.449.3714535340.2913749.51
70%15.3711.2217337570.3315408.93
75%15.3213.1020139590.3717208.57
80%15.2515.2723341420.4119118.21
90%15.1019.9830245040.4822747.54
100%14.9624.8237148010.5526097.03
Note: Motor temperature is motor surface temperature @100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

5006英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.