Technical Drawing
P80Ⅲ Without Pin Agricultural UAV Motor KV100
U8 Lite L Efficiency Multirotor UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Motor Size | Φ55.6*32mm | Copper Wire | 180℃ high temperature resistance: Level H |
Stator | Imported silicon steel sheet; Anti-rust treatment; 180℃high temperature-resisting coatings | Coil Insulation Test | 500V |
Configuration | 24N28P | Centrifugal Cooling Design | YES |
Shaft Diameter | IN:6mm | Rotor Dynamic Balance Standard | ≤15mg |
Bearing | Imported 696ZZ | Motor Dynamic Balance Standard | ≤10mg |
Magnet Level | 150℃high temperature resistance: Level E | Packing Size | 106*81*35mm |
Lead Cable | 80mm |
KV | 170 | Rated Voltage(Lipo) | 6-12S |
Idle Current(22V) | 0.4A | ESC Recommendation | FLAME 60A 12S |
Peak Current(180s) | 15A | Propeller Recommendation | P17-18” |
Max. Power(180s) | 720W | Motor Weight(Incl. Cable) | 128g |
Internal Resistance | 270mΩ | Package Weight | 190g |
KV | 340 | Rated Voltage(Lipo) | 6S |
Idle Current(22V) | 0.9A | ESC Recommendation | AIR 40A |
Peak Current(180s) | 35A | Propeller Recommendation | P17-18” |
Max. Power(180s) | 760W | Motor Weight(Incl. Cable) | 135g |
Internal Resistance | 55mΩ | Package Weight | 200g |
KV | 400 | Rated Voltage(Lipo) | 6S |
Idle Current(22V) | 1.1A | ESC Recommendation | AIR 40A |
Peak Current(180s) | 35A | Propeller Recommendation | P15-17” |
Max. Power(180s) | 800W | Motor Weight(Incl. Cable) | 132g |
Internal Resistance | 50mΩ | Package Weight | 200g |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
MN5008 KV170 | T-MOTOR P17*5.8” CF | 40% | 47.41 | 1.17 | 55 | 2868 | 0.13 | 682 | 12.34 | 63 |
45% | 47.39 | 1.57 | 74 | 3207 | 0.17 | 849 | 11.43 | |||
50% | 47.36 | 2.10 | 100 | 3588 | 0.21 | 1058 | 10.62 | |||
55% | 47.34 | 2.76 | 131 | 3952 | 0.26 | 1285 | 9.84 | |||
60% | 47.31 | 3.46 | 164 | 4279 | 0.29 | 1515 | 9.25 | |||
65% | 47.28 | 4.23 | 200 | 4579 | 0.34 | 1739 | 8.7 | |||
70% | 47.24 | 5.11 | 242 | 4872 | 0.39 | 1991 | 8.24 | |||
75% | 47.21 | 6.10 | 288 | 5172 | 0.44 | 2234 | 7.76 | |||
80% | 47.17 | 7.20 | 340 | 5465 | 0.50 | 2509 | 7.38 | |||
90% | 47.08 | 9.91 | 466 | 6025 | 0.62 | 3116 | 6.68 | |||
100% | 47.03 | 11.46 | 539 | 6294 | 0.69 | 3449 | 6.4 | |||
T-MOTOR P18*6.1” CF | 40% | 47.39 | 1.51 | 71 | 2807 | 0.19 | 868 | 12.15 | 89 | |
45% | 47.37 | 2.05 | 97 | 3120 | 0.24 | 1096 | 11.28 | |||
50% | 47.34 | 2.74 | 130 | 3477 | 0.29 | 1343 | 10.34 | |||
55% | 47.30 | 3.63 | 171 | 3819 | 0.36 | 1633 | 9.52 | |||
60% | 47.27 | 4.57 | 216 | 4125 | 0.42 | 1926 | 8.93 | |||
65% | 47.23 | 5.63 | 266 | 4410 | 0.48 | 2229 | 8.39 | |||
70% | 47.19 | 6.73 | 317 | 4663 | 0.53 | 2519 | 7.94 | |||
75% | 47.15 | 8.01 | 378 | 4945 | 0.60 | 2821 | 7.47 | |||
80% | 47.10 | 9.48 | 446 | 5208 | 0.67 | 3156 | 7.07 | |||
90% | 46.99 | 12.85 | 604 | 5716 | 0.81 | 3807 | 6.3 | |||
100% | 46.94 | 14.63 | 687 | 5963 | 0.87 | 4100 | 5.97 | |||
MN5008 KV340 | T-MOTOR P17*5.8” CF | 40% | 23.47 | 2.88 | 68 | 3057 | 0.16 | 776 | 11.5 | 61 |
45% | 23.43 | 3.98 | 93 | 3443 | 0.19 | 986 | 10.56 | |||
50% | 23.38 | 5.33 | 125 | 3835 | 0.24 | 1224 | 9.82 | |||
55% | 23.33 | 6.86 | 160 | 4191 | 0.28 | 1455 | 9.09 | |||
60% | 23.27 | 8.53 | 199 | 4511 | 0.34 | 1697 | 8.55 | |||
65% | 23.21 | 10.38 | 241 | 4808 | 0.38 | 1936 | 8.03 | |||
70% | 23.15 | 12.40 | 287 | 5097 | 0.42 | 2176 | 7.58 | |||
75% | 23.08 | 14.71 | 339 | 5392 | 0.48 | 2440 | 7.19 | |||
80% | 23.00 | 17.16 | 395 | 5674 | 0.53 | 2701 | 6.85 | |||
90% | 22.82 | 23.18 | 529 | 6230 | 0.65 | 3277 | 6.2 | |||
100% | 22.72 | 26.39 | 600 | 6482 | 0.69 | 3556 | 5.93 | |||
T-MOTOR P18*6.1” CF | 40% | 23.44 | 3.76 | 88 | 2958 | 0.21 | 996 | 11.29 | 88 | |
45% | 23.39 | 5.12 | 120 | 3314 | 0.27 | 1238 | 10.34 | |||
50% | 23.33 | 6.93 | 162 | 3677 | 0.32 | 1541 | 9.54 | |||
55% | 23.26 | 8.95 | 208 | 4013 | 0.38 | 1822 | 8.75 | |||
60% | 23.19 | 11.12 | 258 | 4303 | 0.45 | 2120 | 8.22 | |||
65% | 23.11 | 13.46 | 311 | 4579 | 0.50 | 2394 | 7.7 | |||
70% | 23.04 | 16.01 | 369 | 4846 | 0.56 | 2675 | 7.26 | |||
75% | 22.95 | 18.83 | 432 | 5111 | 0.62 | 2966 | 6.86 | |||
80% | 22.86 | 22.02 | 503 | 5370 | 0.70 | 3262 | 6.48 | |||
90% | 22.63 | 29.46 | 667 | 5842 | 0.83 | 3909 | 5.86 | |||
100% | 22.51 | 33.50 | 754 | 6049 | 0.89 | 4215 | 5.59 | |||
MN5008 KV400 | T-MOTOR P15*5” CF | 40% | 23.48 | 2.82 | 66 | 3542 | 0.12 | 672 | 10.16 | 42 |
45% | 23.44 | 3.78 | 89 | 3977 | 0.15 | 845 | 9.52 | |||
50% | 23.40 | 4.95 | 116 | 4402 | 0.19 | 1033 | 8.92 | |||
55% | 23.35 | 6.26 | 146 | 4789 | 0.22 | 1223 | 8.37 | |||
60% | 23.30 | 7.66 | 178 | 5151 | 0.26 | 1409 | 7.9 | |||
65% | 23.25 | 9.26 | 215 | 5489 | 0.29 | 1610 | 7.48 | |||
70% | 23.19 | 10.98 | 255 | 5816 | 0.33 | 1811 | 7.11 | |||
75% | 23.13 | 13.04 | 302 | 6178 | 0.38 | 2048 | 6.79 | |||
80% | 23.06 | 15.31 | 353 | 6517 | 0.42 | 2286 | 6.48 | |||
90% | 22.90 | 20.60 | 472 | 7180 | 0.50 | 2782 | 5.9 | |||
100% | 22.81 | 23.44 | 535 | 7502 | 0.55 | 3027 | 5.66 | |||
T-MOTOR P16*5.4” CF | 40% | 23.46 | 3.22 | 76 | 3429 | 0.15 | 803 | 10.63 | 58 | |
45% | 23.41 | 4.46 | 104 | 3874 | 0.19 | 1021 | 9.78 | |||
50% | 23.36 | 5.93 | 138 | 4303 | 0.24 | 1259 | 9.1 | |||
55% | 23.31 | 7.54 | 176 | 4665 | 0.27 | 1492 | 8.5 | |||
60% | 23.25 | 9.28 | 216 | 5016 | 0.32 | 1722 | 7.98 | |||
65% | 23.19 | 11.19 | 260 | 5341 | 0.36 | 1956 | 7.53 | |||
70% | 23.13 | 13.16 | 304 | 5645 | 0.41 | 2185 | 7.18 | |||
75% | 23.05 | 15.66 | 361 | 5975 | 0.46 | 2458 | 6.81 | |||
80% | 22.96 | 18.53 | 425 | 6293 | 0.52 | 2750 | 6.47 | |||
90% | 22.77 | 24.84 | 566 | 6896 | 0.63 | 3323 | 5.87 | |||
100% | 22.67 | 28.16 | 638 | 7165 | 0.67 | 3591 | 5.63 | |||
T-MOTOR P17*5.8” CF | 40% | 23.44 | 3.71 | 87 | 3348 | 0.18 | 917 | 10.54 | 81 | |
45% | 23.39 | 5.18 | 121 | 3777 | 0.23 | 1170 | 9.65 | |||
50% | 23.33 | 6.99 | 163 | 4192 | 0.28 | 1447 | 8.88 | |||
55% | 23.26 | 8.88 | 207 | 4540 | 0.33 | 1712 | 8.29 | |||
60% | 23.20 | 10.92 | 253 | 4867 | 0.38 | 1963 | 7.75 | |||
65% | 23.13 | 13.17 | 305 | 5175 | 0.44 | 2230 | 7.32 | |||
70% | 23.05 | 15.72 | 362 | 5478 | 0.49 | 2491 | 6.88 | |||
75% | 22.97 | 18.31 | 421 | 5770 | 0.55 | 2757 | 6.56 | |||
80% | 22.87 | 21.65 | 495 | 6062 | 0.61 | 3090 | 6.24 | |||
90% | 22.65 | 28.93 | 655 | 6610 | 0.73 | 3697 | 5.64 | |||
100% | 22.53 | 32.83 | 740 | 6860 | 0.78 | 3982 | 5.38 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now