
T-Motor MN501-S KV240 "Navigator" motor delivers up to 5.2kg thrust, perfect for multi-rotors, VTOL, and fixed-wing UAVs. Its bell-shaped canopy ensures dust protection and efficient cooling.
Built with anti-corrosion materials, it offers long-lasting durability. With a 1000-hour MTBF and recommended T-Motor P20*6 prop, it provides reliable performance for aerial photography and general UAV use. Regular lubrication is advised for maintenance.
Features: Excellent cooling performance; Dust-resistance/Waterproof/Anti-corrosion
"Navigator" motors are for general uses like aerial photography.For demand of multi-rotors, VTOL and fixed wings.
Cargo Drones, Tethered, Mapping and Inspection.
1x T-MOTOR MN501 Motor KV240 ( kv which you choose)
1x Hardware pack
T-MOTOR P20*6 Prop / Flame 60A 12s v2 ESC / ALPHA 40A 6S ESC
If you have any questions or inquires, please contact us: onlinesales@tmotor.com












| Motor Size | Φ55.6*33.9mm | Copper Wire | 220℃ high temperature resistance: Level C |
| Stator | Imported silicon steel sheet; Anti-rust treatment; 150°Chigh temperature-resisting coatings | Coil Insulation Test | 500V |
| Configuration | 24N28P | Centrifugal Cooling Design | YES |
| Shaft Diameter | IN:6mm,OUT:4mm | Rotor Dynamic Balance Standard | ≤5Mg |
| Bearing | Imported 696ZZ | Motor Dynamic Balance Standard | ≤10Mg |
| Magnet Level | 180℃ high temperature resistance | IP | IP45 |
| Lead Cable | 16AWG*150mm |
| KV | 240 | Rated Voltage ( Lipo ) | 6-12S |
| Idle Current(18V) | 0.9A | ESC Recommendation | AIR 40A |
| Peak Current(180s) | 25A | Propeller Recommendation | 14-15 / 20-22" |
| Max.Power(180s) | 1200W | Motor Weight (indl. Cable) | 170g |
| Internal Resistance | 85mΩ | Package Weight | 350g |
| KV | 300 | Rated Voltage ( Lipo ) | 6-8S |
| Idle Current(15V) | 1.1A | ESC Recommendation | AIR 40A |
| Peak Current(180s) | 40A | Propeller Recommendation | 20-22" |
| Max.Power(180s) | 1000W | Motor Weight (indl. Cable) | 170g |
| Internal Resistance | 63mΩ | Package Weight | 350g |
| KV | 360 | Rated Voltage ( Lipo ) | 6S |
| Idle Current(15V) | 1.4A | ESC Recommendation | AIR 40A |
| Peak Current(180s) | 40A | Propeller Recommendation | 17-18" |
| Max.Power(180s) | 1000W | Motor Weight (indl. Cable) | 175g |
| Internal Resistance | 45mΩ | Package Weight | 350g |
| Type | Propeller | Throttle | Voltage | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power | Effciency (g/W) | Operating Temperature (℃) |
| MN501S KV240 | T-MOTOR P14*4.8 | 40% | 48.50 | 975 | 0.17 | 2.90 | 5011 | 141 | 6.93 | 57.5 (Ambient 9.2℃) |
| 42% | 48.49 | 1026 | 0.18 | 3.12 | 5182 | 151 | 6.79 | |||
| 44% | 48.50 | 1084 | 0.19 | 3.36 | 5337 | 163 | 6.65 | |||
| 46% | 48.49 | 1142 | 0.20 | 3.62 | 5508 | 176 | 6.50 | |||
| 48% | 48.49 | 1215 | 0.21 | 3.90 | 5667 | 189 | 6.42 | |||
| 50% | 48.53 | 1282 | 0.23 | 4.20 | 5834 | 204 | 6.30 | |||
| 52% | 48.53 | 1386 | 0.25 | 4.59 | 6035 | 223 | 6.22 | |||
| 54% | 48.53 | 1487 | 0.26 | 4.97 | 6213 | 241 | 6.16 | |||
| 56% | 48.52 | 1567 | 0.27 | 5.33 | 6383 | 259 | 6.06 | |||
| 58% | 48.53 | 1646 | 0.27 | 5.65 | 6413 | 274 | 6.00 | |||
| 60% | 48.52 | 1730 | 0.30 | 5.99 | 6655 | 290 | 5.96 | |||
| 62% | 48.52 | 1809 | 0.31 | 6.35 | 6829 | 308 | 5.87 | |||
| 64% | 48.52 | 1905 | 0.32 | 6.79 | 6993 | 329 | 5.78 | |||
| 66% | 48.52 | 1980 | 0.34 | 7.25 | 7161 | 352 | 5.63 | |||
| 68% | 48.56 | 2103 | 0.35 | 7.78 | 7340 | 378 | 5.57 | |||
| 70% | 48.55 | 2204 | 0.37 | 8.35 | 7534 | 405 | 5.44 | |||
| 75% | 48.55 | 2481 | 0.42 | 9.72 | 7947 | 472 | 5.26 | |||
| 80% | 48.54 | 2787 | 0.47 | 11.35 | 8376 | 551 | 5.06 | |||
| 90% | 48.53 | 3314 | 0.57 | 14.74 | 9161 | 715 | 4.63 | |||
| 100% | 48.52 | 3891 | 0.68 | 18.52 | 9870 | 899 | 4.33 | |||
| MN501S KV240 | T-MOTOR P15*5 | 40% | 48.59 | 1166 | 0.23 | 3.57 | 4887 | 174 | 6.72 | 78 (Ambient 9.2℃) |
| 42% | 48.58 | 1252 | 0.24 | 3.89 | 5067 | 189 | 6.64 | |||
| 44% | 48.58 | 1319 | 0.26 | 4.17 | 5198 | 203 | 6.51 | |||
| 46% | 48.58 | 1412 | 0.27 | 4.53 | 5365 | 220 | 6.42 | |||
| 48% | 48.58 | 1506 | 0.29 | 4.90 | 5536 | 238 | 6.32 | |||
| 50% | 48.58 | 1605 | 0.31 | 5.30 | 5684 | 258 | 6.23 | |||
| 52% | 48.58 | 1710 | 0.34 | 5.69 | 5855 | 277 | 6.18 | |||
| 54% | 48.57 | 1842 | 0.32 | 6.26 | 6057 | 304 | 6.05 | |||
| 56% | 48.57 | 1949 | 0.34 | 6.78 | 6242 | 329 | 5.92 | |||
| 58% | 48.57 | 2094 | 0.36 | 7.41 | 6411 | 360 | 5.81 | |||
| 60% | 48.57 | 2176 | 0.36 | 7.87 | 6513 | 382 | 5.70 | |||
| 62% | 48.57 | 2199 | 0.38 | 8.02 | 6632 | 389 | 5.65 | |||
| 64% | 48.57 | 2295 | 0.40 | 8.52 | 6804 | 414 | 5.55 | |||
| 66% | 48.56 | 2421 | 0.42 | 9.11 | 6960 | 442 | 5.47 | |||
| 68% | 48.56 | 2557 | 0.44 | 9.79 | 7145 | 475 | 5.38 | |||
| 70% | 48.56 | 2693 | 0.47 | 10.54 | 7317 | 512 | 5.26 | |||
| 75% | 48.56 | 3000 | 0.53 | 12.32 | 7729 | 598 | 5.02 | |||
| 80% | 48.55 | 3294 | 0.57 | 14.05 | 8076 | 682 | 4.83 | |||
| 90% | 48.54 | 3957 | 0.70 | 18.31 | 8840 | 889 | 4.45 | |||
| 100% | 48.52 | 4660 | 0.81 | 23.11 | 9532 | 1121 | 4.16 | |||
| MN501S KV240 | T-MOTOR P22*6.6 | 40% | 24.35 | 916 | 0.23 | 2.87 | 1914 | 70 | 13.09 | 68 (Ambient 9.2℃) |
| 42% | 24.35 | 999 | 0.24 | 3.21 | 2002 | 78 | 12.78 | |||
| 44% | 24.35 | 1088 | 0.26 | 3.59 | 2093 | 87 | 12.43 | |||
| 46% | 24.35 | 1166 | 0.28 | 3.92 | 2176 | 96 | 12.20 | |||
| 48% | 24.35 | 1246 | 0.30 | 4.31 | 2268 | 105 | 11.87 | |||
| 50% | 24.35 | 1339 | 0.33 | 4.75 | 2361 | 116 | 11.59 | |||
| 52% | 24.35 | 1453 | 0.35 | 5.28 | 2485 | 128 | 11.30 | |||
| 54% | 24.35 | 1566 | 0.38 | 5.86 | 2595 | 143 | 10.97 | |||
| 56% | 24.34 | 1684 | 0.41 | 6.46 | 2695 | 157 | 10.71 | |||
| 58% | 24.34 | 1796 | 0.43 | 7.07 | 2797 | 172 | 10.44 | |||
| 60% | 24.34 | 1900 | 0.46 | 7.69 | 2892 | 187 | 10.15 | |||
| 62% | 24.33 | 2020 | 0.49 | 8.35 | 2979 | 203 | 9.94 | |||
| 64% | 24.33 | 2147 | 0.52 | 9.16 | 3078 | 223 | 9.63 | |||
| 66% | 24.33 | 2273 | 0.55 | 9.82 | 3185 | 239 | 9.51 | |||
| 68% | 24.33 | 2394 | 0.57 | 10.60 | 3271 | 258 | 9.28 | |||
| 70% | 24.32 | 2509 | 0.60 | 11.32 | 3358 | 275 | 9.11 | |||
| 75% | 24.32 | 2823 | 0.68 | 13.44 | 3566 | 327 | 8.63 | |||
| 80% | 24.31 | 3038 | 0.75 | 15.63 | 3785 | 380 | 7.99 | |||
| 90% | 24.29 | 3454 | 0.90 | 20.62 | 4173 | 501 | 6.89 | |||
| 100% | 24.27 | 4187 | 1.02 | 25.21 | 4478 | 612 | 6.84 | |||
| MN501S KV300 | T-MOTOR P20*6 | 40% | 24.28 | 889 | 0.12 | 3.08 | 2594 | 75 | 11.89 | 86.5 (Ambient 9.2℃) |
| 42% | 24.32 | 968 | 0.14 | 3.45 | 2701 | 84 | 11.53 | |||
| 44% | 24.32 | 1058 | 0.16 | 3.87 | 2815 | 94 | 11.23 | |||
| 46% | 24.32 | 1172 | 0.18 | 4.39 | 2949 | 107 | 10.98 | |||
| 48% | 24.31 | 1271 | 0.20 | 4.89 | 3070 | 119 | 10.69 | |||
| 50% | 24.31 | 1382 | 0.22 | 5.43 | 3186 | 132 | 10.48 | |||
| 52% | 24.32 | 1489 | 0.25 | 6.06 | 3310 | 147 | 10.11 | |||
| 54% | 24.31 | 1592 | 0.27 | 6.71 | 3438 | 163 | 9.76 | |||
| 56% | 24.31 | 1712 | 0.30 | 7.35 | 3543 | 179 | 9.59 | |||
| 58% | 24.31 | 1829 | 0.32 | 8.01 | 3646 | 195 | 9.39 | |||
| 60% | 24.30 | 1944 | 0.34 | 8.68 | 3742 | 211 | 9.21 | |||
| 62% | 24.30 | 2078 | 0.37 | 9.37 | 3736 | 228 | 9.13 | |||
| 64% | 24.30 | 2163 | 0.40 | 10.22 | 3960 | 248 | 8.72 | |||
| 66% | 24.30 | 2310 | 0.42 | 10.99 | 4058 | 267 | 8.65 | |||
| 68% | 24.29 | 2424 | 0.45 | 11.73 | 4151 | 285 | 8.51 | |||
| 70% | 24.29 | 2535 | 0.47 | 12.62 | 4233 | 306 | 8.27 | |||
| 75% | 24.29 | 2852 | 0.53 | 14.75 | 4517 | 358 | 7.96 | |||
| 80% | 24.28 | 3068 | 0.60 | 17.13 | 4725 | 416 | 7.38 | |||
| 90% | 24.26 | 3710 | 0.73 | 22.59 | 5275 | 548 | 6.77 | |||
| 100% | 24.24 | 4284 | 0.85 | 27.75 | 5603 | 673 | 6.37 | |||
| MN501S KV300 | T-MOTOR P22*6.6 | 40% | 24.34 | 1204 | 0.22 | 4.25 | 2333 | 103 | 11.64 | HOT (Ambient 9.2℃) |
| 42% | 24.34 | 1305 | 0.24 | 4.72 | 2422 | 115 | 11.36 | |||
| 44% | 24.33 | 1421 | 0.27 | 5.28 | 2523 | 129 | 11.05 | |||
| 46% | 24.33 | 1540 | 0.30 | 5.90 | 2627 | 144 | 10.73 | |||
| 48% | 24.33 | 1666 | 0.33 | 6.62 | 2754 | 161 | 10.34 | |||
| 50% | 24.33 | 1824 | 0.36 | 7.40 | 2859 | 180 | 10.14 | |||
| 52% | 24.33 | 1980 | 0.40 | 8.23 | 2966 | 200 | 9.88 | |||
| 54% | 24.32 | 2139 | 0.43 | 9.11 | 3276 | 222 | 9.65 | |||
| 56% | 24.32 | 2266 | 0.46 | 9.94 | 3371 | 242 | 9.37 | |||
| 58% | 24.32 | 2381 | 0.50 | 10.87 | 3463 | 264 | 9.00 | |||
| 60% | 24.31 | 2530 | 0.54 | 11.83 | 3544 | 288 | 8.80 | |||
| 62% | 24.31 | 2645 | 0.56 | 12.79 | 3639 | 311 | 8.51 | |||
| 64% | 24.31 | 2803 | 0.60 | 13.98 | 3751 | 340 | 8.25 | |||
| 66% | 24.31 | 2941 | 0.64 | 15.08 | 3835 | 367 | 8.02 | |||
| 68% | 24.30 | 3008 | 0.67 | 16.11 | 3920 | 392 | 7.68 | |||
| 70% | 24.30 | 3096 | 0.71 | 17.28 | 4090 | 420 | 7.38 | |||
| 75% | 24.33 | 3507 | 0.80 | 20.38 | 4200 | 496 | 7.07 | |||
| 80% | 24.32 | 4027 | 0.89 | 23.68 | 4478 | 576 | 6.99 | |||
| 90% | 24.29 | 4655 | 1.06 | 31.11 | 4733 | 756 | 6.16 | |||
| 100% | 24.27 | 5277 | 1.20 | 37.74 | 5017 | 916 | 5.76 | |||
| MN501S KV360 | T-MOTOR P17*5.8 | 40% | 24.27 | 855 | 0.17 | 4.08 | 3190 | 99 | 8.63 | 57.5 (Ambient 9.2℃) |
| 42% | 24.27 | 938 | 0.19 | 4.54 | 3333 | 110 | 8.51 | |||
| 44% | 24.27 | 1029 | 0.21 | 5.02 | 3471 | 122 | 8.44 | |||
| 46% | 24.26 | 1103 | 0.23 | 5.54 | 3620 | 134 | 8.21 | |||
| 48% | 24.27 | 1185 | 0.25 | 6.10 | 3748 | 148 | 8.01 | |||
| 50% | 24.27 | 1256 | 0.27 | 6.66 | 3882 | 162 | 7.77 | |||
| 52% | 24.30 | 1346 | 0.30 | 7.32 | 4017 | 178 | 7.56 | |||
| 54% | 24.29 | 1464 | 0.32 | 8.11 | 4184 | 197 | 7.43 | |||
| 56% | 24.29 | 1555 | 0.34 | 8.74 | 4314 | 212 | 7.32 | |||
| 58% | 24.29 | 1664 | 0.32 | 9.48 | 4441 | 230 | 7.23 | |||
| 60% | 24.29 | 1758 | 0.34 | 10.15 | 4558 | 247 | 7.13 | |||
| 62% | 24.29 | 1853 | 0.35 | 10.91 | 4670 | 265 | 6.99 | |||
| 64% | 24.28 | 1959 | 0.37 | 11.71 | 4777 | 284 | 6.89 | |||
| 66% | 24.29 | 2040 | 0.39 | 12.48 | 4895 | 303 | 6.73 | |||
| 68% | 24.28 | 2161 | 0.41 | 13.49 | 5041 | 327 | 6.60 | |||
| 70% | 24.28 | 2245 | 0.43 | 14.34 | 5144 | 348 | 6.45 | |||
| 75% | 24.27 | 2486 | 0.47 | 16.53 | 5396 | 401 | 6.19 | |||
| 80% | 24.18 | 2777 | 0.53 | 19.42 | 5703 | 470 | 5.91 | |||
| 90% | 24.20 | 3333 | 0.64 | 25.46 | 6266 | 616 | 5.41 | |||
| 100% | 24.18 | 3837 | 0.74 | 31.46 | 6732 | 761 | 5.05 | |||
| MN501S KV360 | T-MOTOR P18*6.1 | 40% | 23.94 | 917 | 0.06 | 3.93 | 2927 | 94 | 9.75 | 86.2 (Ambient |
| 42% | 23.93 | 989 | 0.07 | 4.35 | 3040 | 104 | 9.51 | |||
| 44% | 23.93 | 1080 | 0.09 | 4.82 | 3153 | 115 | 9.36 | |||
| 46% | 23.93 | 1160 | 0.11 | 5.32 | 3261 | 127 | 9.12 | |||
| 48% | 23.94 | 1310 | 0.14 | 6.14 | 3476 | 147 | 8.92 | |||
| 50% | 23.94 | 1450 | 0.17 | 7.09 | 3658 | 170 | 8.54 | |||
| 52% | 23.94 | 1540 | 0.19 | 7.76 | 3786 | 186 | 8.29 | |||
| 54% | 23.94 | 1657 | 0.21 | 8.48 | 3914 | 203 | 8.16 | |||
| 56% | 23.94 | 1708 | 0.24 | 9.31 | 4043 | 223 | 7.66 | |||
| 58% | 23.94 | 1881 | 0.28 | 10.36 | 4178 | 248 | 7.58 | |||
| 60% | 23.94 | 2003 | 0.30 | 11.26 | 4321 | 270 | 7.43 | |||
| 62% | 23.94 | 2138 | 0.32 | 12.10 | 4422 | 290 | 7.38 | |||
| 64% | 23.95 | 2269 | 0.35 | 13.13 | 4540 | 314 | 7.22 | |||
| 66% | 23.98 | 2400 | 0.38 | 14.24 | 4661 | 341 | 7.03 | |||
| 68% | 23.98 | 2519 | 0.41 | 15.29 | 4774 | 367 | 6.87 | |||
| 70% | 23.98 | 2671 | 0.44 | 16.46 | 4874 | 395 | 6.77 | |||
| 75% | 23.99 | 2974 | 0.51 | 19.34 | 5153 | 464 | 6.41 | |||
| 80% | 23.99 | 3276 | 0.58 | 22.39 | 5486 | 537 | 6.10 | |||
| 90% | 24.00 | 3959 | 0.73 | 29.83 | 5908 | 716 | 5.53 | |||
| 100% | 24.01 | 4644 | 0.90 | 38.43 | 6393 | 923 | 5.03 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.) | ||||||||||



