Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN501-S IP45 Multirotor Fixed Wing UAV Motor KV300

99.90

Available points: 4800 Points Points reward: 99 Points

• Note: When mounting the motor, please make sure the thread inside the motor is ≤5mm
• Strong power ,long service life
• Excellent cooling performance
• Anti-high temperature/Anti-overload
• Dust-resistance/Waterproof/Anti-corrosion
Parameter:
Quantity:

99.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR Navigator MN501-S Multirotor Fixed Wing UAV Motor KV300


T-Motor MN501-S KV300 "Navigator" motor delivers up to 5.2kg thrust, perfect for multi-rotors, VTOL, and fixed-wing UAVs. Its bell-shaped canopy ensures dust protection and efficient cooling. 

Built with anti-corrosion materials, it offers long-lasting durability. With a 1000-hour MTBF and recommended T-Motor P20*6 prop, it provides reliable performance for aerial photography and general UAV use. Regular lubrication is advised for maintenance.


Navigator MN501-S Hightlights:


  • Max thrust: 5.2kg
  • MTBF: About 1000hours
  • Features: Excellent cooling performance; Dust-resistance/Waterproof/Anti-corrosion

"Navigator" motors are for general uses like aerial photography.For demand of multi-rotors, VTOL and fixed wings.


Application Areas:


Cargo Drones, Tethered, Mapping and Inspection.


Packing List Includes:


1x T-MOTOR MN501 Motor KV300 ( kv which you choose)

1x Hardware pack


Matching Guide:


T-MOTOR P20*6 Prop / Flame 60A 12s v2 ESC / ALPHA 40A 6S ESC


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


Technical Drawing

MN501.jpg

Specification
Motor SizeΦ55.6*33.9mmCopper Wire220℃ high temperature resistance: Level C
StatorImported silicon steel sheet; Anti-rust treatment;
150°Chigh temperature-resisting coatings
Coil Insulation Test500V
Configuration24N28PCentrifugal Cooling DesignYES
Shaft DiameterIN:6mm,OUT:4mmRotor Dynamic Balance Standard≤5Mg
BearingImported 696ZZMotor Dynamic Balance Standard≤10Mg
Magnet Level180℃ high temperature resistanceIPIP45
Lead Cable16AWG*150mm
KV240Rated Voltage ( Lipo )6-12S
Idle Current(18V)0.9AESC RecommendationAIR 40A
Peak Current(180s)25APropeller Recommendation14-15 / 20-22"
Max.Power(180s)1200WMotor Weight (indl. Cable)170g
Internal Resistance85mΩPackage Weight350g
KV300Rated Voltage ( Lipo )6-8S
Idle Current(15V)1.1AESC RecommendationAIR 40A
Peak Current(180s)40APropeller Recommendation20-22"
Max.Power(180s)1000WMotor Weight (indl. Cable)170g
Internal Resistance63mΩPackage Weight350g
KV360Rated Voltage ( Lipo )6S
Idle Current(15V)1.4AESC RecommendationAIR 40A
Peak Current(180s)40APropeller Recommendation17-18"
Max.Power(180s)1000WMotor Weight (indl. Cable)175g
Internal Resistance45mΩPackage Weight350g
Test Data
TypePropellerThrottle

Voltage
(V)

Thrust
(g)
Torque
(N*m)
Current
(A)
RPM

Power
(W)

Effciency
(g/W)
Operating
Temperature
(℃)
MN501S
KV240
T-MOTOR
P14*4.8
40%48.509750.172.9050111416.9357.5

(Ambient
Temperature:

9.2℃)

42%48.4910260.183.1251821516.79
44%48.5010840.193.3653371636.65
46%48.4911420.203.6255081766.50
48%48.4912150.213.9056671896.42
50%48.5312820.234.2058342046.30
52%48.5313860.254.5960352236.22
54%48.5314870.264.9762132416.16
56%48.5215670.275.3363832596.06
58%48.5316460.275.6564132746.00
60%48.5217300.305.9966552905.96
62%48.5218090.316.3568293085.87
64%48.5219050.326.7969933295.78
66%48.5219800.347.2571613525.63
68%48.5621030.357.7873403785.57
70%48.5522040.378.3575344055.44
75%48.5524810.429.7279474725.26
80%48.5427870.4711.3583765515.06
90%48.5333140.5714.7491617154.63
100%48.5238910.6818.5298708994.33
MN501S
KV240
T-MOTOR
P15*5
40%48.5911660.233.5748871746.7278

(Ambient
Temperature:

9.2℃)

42%48.5812520.243.8950671896.64
44%48.5813190.264.1751982036.51
46%48.5814120.274.5353652206.42
48%48.5815060.294.9055362386.32
50%48.5816050.315.3056842586.23
52%48.5817100.345.6958552776.18
54%48.5718420.326.2660573046.05
56%48.5719490.346.7862423295.92
58%48.5720940.367.4164113605.81
60%48.5721760.367.8765133825.70
62%48.5721990.388.0266323895.65
64%48.5722950.408.5268044145.55
66%48.5624210.429.1169604425.47
68%48.5625570.449.7971454755.38
70%48.5626930.4710.5473175125.26
75%48.5630000.5312.3277295985.02
80%48.5532940.5714.0580766824.83
90%48.5439570.7018.3188408894.45
100%48.524660.8123.11953211214.16
MN501S
KV240
T-MOTOR
P22*6.6
40%24.359160.232.8719147013.0968

(Ambient
Temperature:

9.2℃)

42%24.359990.243.2120027812.78
44%24.3510880.263.5920938712.43
46%24.3511660.283.9221769612.20
48%24.3512460.304.31226810511.87
50%24.3513390.334.75236111611.59
52%24.3514530.355.28248512811.30
54%24.3515660.385.86259514310.97
56%24.3416840.416.46269515710.71
58%24.3417960.437.07279717210.44
60%24.3419000.467.69289218710.15
62%24.3320200.498.3529792039.94
64%24.3321470.529.1630782239.63
66%24.3322730.559.8231852399.51
68%24.3323940.5710.6032712589.28
70%24.3225090.6011.3233582759.11
75%24.3228230.6813.4435663278.63
80%24.3130380.7515.6337853807.99
90%24.2934540.9020.6241735016.89
100%24.2741871.0225.2144786126.84
MN501S
KV300
T-MOTOR
P20*6
40%24.288890.123.0825947511.8986.5

(Ambient
Temperature:

9.2℃)

42%24.329680.143.4527018411.53
44%24.3210580.163.8728159411.23
46%24.3211720.184.39294910710.98
48%24.3112710.204.89307011910.69
50%24.3113820.225.43318613210.48
52%24.3214890.256.06331014710.11
54%24.3115920.276.7134381639.76
56%24.3117120.307.3535431799.59
58%24.3118290.328.0136461959.39
60%24.3019440.348.6837422119.21
62%24.3020780.379.3737362289.13
64%24.3021630.4010.2239602488.72
66%24.3023100.4210.9940582678.65
68%24.2924240.4511.7341512858.51
70%24.2925350.4712.6242333068.27
75%24.2928520.5314.7545173587.96
80%24.2830680.6017.1347254167.38
90%24.2637100.7322.5952755486.77
100%24.2442840.8527.7556036736.37
MN501S
KV300
T-MOTOR
P22*6.6
40%24.3412040.224.25233310311.64HOT

(Ambient
Temperature:

9.2℃)

42%24.3413050.244.72242211511.36
44%24.3314210.275.28252312911.05
46%24.3315400.305.90262714410.73
48%24.3316660.336.62275416110.34
50%24.3318240.367.40285918010.14
52%24.3319800.408.2329662009.88
54%24.3221390.439.1132762229.65
56%24.3222660.469.9433712429.37
58%24.3223810.5010.8734632649.00
60%24.3125300.5411.8335442888.80
62%24.3126450.5612.7936393118.51
64%24.3128030.6013.9837513408.25
66%24.3129410.6415.0838353678.02
68%24.3030080.6716.1139203927.68
70%24.3030960.7117.2840904207.38
75%24.3335070.8020.3842004967.07
80%24.3240270.8923.6844785766.99
90%24.2946551.0631.1147337566.16
100%24.2752771.2037.7450179165.76
MN501S
KV360
T-MOTOR
P17*5.8
40%24.278550.174.083190998.6357.5

(Ambient
Temperature:

9.2℃)

42%24.279380.194.5433331108.51
44%24.2710290.215.0234711228.44
46%24.2611030.235.5436201348.21
48%24.2711850.256.1037481488.01
50%24.2712560.276.6638821627.77
52%24.3013460.307.3240171787.56
54%24.2914640.328.1141841977.43
56%24.2915550.348.7443142127.32
58%24.2916640.329.4844412307.23
60%24.2917580.3410.1545582477.13
62%24.2918530.3510.9146702656.99
64%24.2819590.3711.7147772846.89
66%24.2920400.3912.4848953036.73
68%24.2821610.4113.4950413276.60
70%24.2822450.4314.3451443486.45
75%24.2724860.4716.5353964016.19
80%24.1827770.5319.4257034705.91
90%24.2033330.6425.4662666165.41
100%24.1838370.7431.4667327615.05
MN501S
KV360
T-MOTOR
P18*6.1
40%23.949170.063.932927949.7586.2

(Ambient
Temperature:

9.2℃)
42%23.939890.074.3530401049.51
44%23.9310800.094.8231531159.36
46%23.9311600.115.3232611279.12
48%23.9413100.146.1434761478.92
50%23.9414500.177.0936581708.54
52%23.9415400.197.7637861868.29
54%23.9416570.218.4839142038.16
56%23.9417080.249.3140432237.66
58%23.9418810.2810.3641782487.58
60%23.9420030.3011.2643212707.43
62%23.9421380.3212.1044222907.38
64%23.9522690.3513.1345403147.22
66%23.9824000.3814.2446613417.03
68%23.9825190.4115.2947743676.87
70%23.9826710.4416.4648743956.77
75%23.9929740.5119.3451534646.41
80%23.9932760.5822.3954865376.10
90%24.0039590.7329.8359087165.53
100%24.0146440.9038.4363939235.03
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.)
Analysis Chart

Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.