P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
"Navigator" motors are for general uses like aerial photography.
For demand of multi-rotors, VTOL and fixed wings.
1. Max. thrust :7kg
2. Recommendation: T-MOTOR NS16*5.4 Prop
3. MTBF:About 1000hours
4. Features:Precisely Assembling Process; High Speed of Response
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Test Item | MN5212 KV340 | Report NO. | MN.00030 |
Internal Resistance | 69mΩ | Configuration | 24N22P |
Shaft Diameter | 4mm | Motor Dimensions | Φ59×33.5mm |
Stator Diameter | 52mm | Stator Height | 12mm |
AWG | 16# | Cable Length | 600mm |
Weight Including Cables | 249g | Weight Excluding Cables | 205g |
No.of Cells(Lipo) | 4-8S | Idle Current@10v | 1.1A |
Max Continuous Power 180S | 840W | Max Continuous Current 180S | 35A |
Test Item | MN5212 KV420 | Report NO. | MN.00030 |
Internal Resistance | 69mΩ | Configuration | 24N22P |
Shaft Diameter | 4mm | Motor Dimensions | Φ59×33.5mm |
Stator Diameter | 52mm | Stator Height | 12mm |
AWG | 16# | Cable Length | 600mm |
Weight Including Cables | 249g | Weight Excluding Cables | 205g |
No.of Cells(Lipo) | 4-8S | Idle Current@10v | 1.1A |
Max Continuous Power 180S | 1440W | Max Continuous Current 180S | 60A |
Item No. | Voltage (V) | Prop | Throttle | Current (A) | Power (W) | Thrust (G) | RPM | Efficiency (G/W) | Torque | Operating Temperature (℃) |
MN5212 KV340 | 24 | T-MOTOR 15*5CF | 50% | 3.3 | 79.0 | 745 | 3821 | 9.44 | 0.142 | 38 |
55% | 4.2 | 99.8 | 910 | 4220 | 9.11 | 0.172 | ||||
60% | 5.2 | 123.6 | 1075 | 4576 | 8.70 | 0.198 | ||||
65% | 6.3 | 150.7 | 1254 | 4925 | 8.32 | 0.232 | ||||
75% | 9.1 | 217.2 | 1681 | 5663 | 7.74 | 0.31 | ||||
85% | 12.2 | 292.1 | 2115 | 6315 | 7.24 | 0.382 | ||||
100% | 17.8 | 426.7 | 2746 | 7167 | 6.44 | 0.498 | ||||
T-MOTOR 16*5.4CF | 50% | 3.9 | 93.4 | 942 | 3767 | 10.09 | 0.187 | 49 | ||
55% | 5.1 | 121.2 | 1145 | 4130 | 9.45 | 0.227 | ||||
60% | 6.2 | 149.3 | 1338 | 4510 | 8.96 | 0.261 | ||||
65% | 7.8 | 188.2 | 1560 | 4862 | 8.29 | 0.303 | ||||
75% | 11.1 | 266.2 | 2110 | 5565 | 7.93 | 0.405 | ||||
85% | 15.2 | 363.8 | 2648 | 6217 | 7.28 | 0.509 | ||||
100% | 21.6 | 518.2 | 3445 | 7063 | 6.65 | 0.66 | ||||
T-MOTOR 17*5.8CF | 50% | 4.7 | 112.3 | 1095 | 3651 | 9.75 | 0.225 | 53 | ||
55% | 6.0 | 144.2 | 1320 | 4017 | 9.15 | 0.27 | ||||
60% | 7.8 | 187.4 | 1625 | 4432 | 8.67 | 0.331 | ||||
65% | 9.6 | 230.2 | 1875 | 4772 | 8.15 | 0.381 | ||||
75% | 13.7 | 327.6 | 2363 | 5390 | 7.21 | 0.49 | ||||
85% | 18.1 | 434.6 | 2871 | 5960 | 6.61 | 0.593 | ||||
100% | 26.1 | 626.9 | 3716 | 6660 | 5.93 | 0.761 | ||||
T-MOTOR 18*6.1CF | 50% | 5.7 | 137.5 | 1318 | 3596 | 9.58 | 0.29 | 74 | ||
55% | 7.4 | 178.1 | 1612 | 3958 | 9.05 | 0.344 | ||||
60% | 9.3 | 222.0 | 1901 | 4310 | 8.56 | 0.411 | ||||
65% | 11.6 | 278.2 | 2259 | 4622 | 8.12 | 0.472 | ||||
75% | 16.5 | 395.5 | 2835 | 5226 | 7.17 | 0.605 | ||||
85% | 22.1 | 531.1 | 3477 | 5751 | 6.55 | 0.737 | ||||
100% | 31.0 | 744.7 | 4355 | 6358 | 5.85 | 0.918 | ||||
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. | ||||||||||
MN5212 KV420 | 24 | T-MOTOR 15*5CF | 50% | 6.8 | 162.2 | 1204 | 4976 | 7.42 | 0.321 | 53 |
55% | 8.7 | 208.1 | 1478 | 5487 | 7.10 | 0.278 | ||||
60% | 10.5 | 521.8 | 1746 | 5947 | 6.94 | 0.33 | ||||
65% | 12.6 | 302.2 | 1983 | 6376 | 6.56 | 0.374 | ||||
75% | 18.8 | 450.0 | 2589 | 7287 | 5.75 | 0.493 | ||||
85% | 25.0 | 599.0 | 3230 | 8042 | 5.39 | 0.607 | ||||
100% | 36.7 | 881.3 | 4175 | 9091 | 4.74 | 0.784 | ||||
T-MOTOR 16*5.4CF | 50% | 8.4 | 202.3 | 1530 | 4815 | 7.56 | 0.301 | 58 | ||
55% | 10.4 | 250.6 | 1795 | 5210 | 7.16 | 0.354 | ||||
60% | 13.0 | 311.5 | 2160 | 5642 | 6.93 | 0.417 | ||||
65% | 15.7 | 377.3 | 2433 | 6032 | 6.45 | 0.475 | ||||
75% | 22.4 | 536.9 | 3150 | 6811 | 5.87 | 0.609 | ||||
85% | 29.8 | 715.7 | 3818 | 7489 | 5.33 | 0.743 | ||||
100% | 44.2 | 1061.5 | 4903 | 8455 | 4.62 | 0.965 | ||||
T-MOTOR 17*5.8CF | 50% | 10.5 | 250.8 | 1795 | 4696 | 7.16 | 0.376 | 75 | ||
55% | 12.8 | 306.0 | 2075 | 5103 | 6.78 | 0.442 | ||||
60% | 15.9 | 382.3 | 2458 | 5509 | 6.43 | 0.514 | ||||
65% | 18.9 | 452.6 | 2745 | 5849 | 6.06 | 0.576 | ||||
75% | 27.2 | 651.8 | 3576 | 6560 | 5.49 | 0.747 | ||||
85% | 36.4 | 872.4 | 4324 | 7209 | 4.96 | 0.892 | ||||
100% | 51.6 | 1237.9 | 5359 | 7943 | 4.33 | 1.117 | ||||
T-MOTOR 18*6.1CF | 50% | 12.4 | 296.6 | 2110 | 4558 | 7.11 | 0.45 | 84 | ||
55% | 15.3 | 366.5 | 2468 | 4908 | 6.73 | 0.528 | ||||
60% | 18.6 | 446.9 | 2820 | 5276 | 6.31 | 0.608 | ||||
65% | 22.9 | 549.1 | 3215 | 5612 | 5.86 | 0.703 | ||||
75% | 32.5 | 779.5 | 4142 | 6226 | 5.31 | 0.881 | ||||
85% | 41.9 | 1006.1 | 4885 | 6785 | 4.86 | 1.044 | ||||
100% | 59.9 | 1436.6 | 5918 | 7440 | 4.12 | 1.278 | ||||
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now