P80Ⅲ Without Pin Agricultural UAV Motor KV100
U8 Lite L Efficiency Multirotor UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-MOTOR MN705-S is a high-performance brushless motor designed for demanding industrial applications. Featuring a robust, enclosed design with IP45 water resistance, it excels in harsh environments.
Its advanced cooling system, including a centrifugal fan and optimized heat dissipation, ensures reliable operation under heavy loads.
With a maximum thrust of 13.4kg and a long MTBF, the MN705-S is the ideal choice for a wide range of UAV applications, from aerial photography to heavy-lift operations.
Features: Excellent cooling performance; Dust-resistance/Waterproof/Anti-corrosion; Heavy Payload Long Flight Time
"Navigator" motors are for general uses like aerial photography.For demand of multi-rotors, VTOL and fixed wings.
Cargo Drones, Tethered, Mapping and Inspection.
1x T-MOTOR MN705 Motor KV260 ( kv which you choose)
1x Hardware pack
T-MOTOR G26*8.5 Prop / G27*8.8 Prop / Alpha 80A 12s
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Motor Size | Φ79.2*42.4mm | Copper Wire | 220℃ high temperature resistance: Level C |
Stator | Imported silicon steel sheet; Anti-rust treatment; 180°Chigh temperature-resisting coatings | Coil Insulation Test | 500V |
Configuration | 24N28P | Centrifugal Cooling Design | YES |
Shaft Diameter | IN:8mm,OUT:8mm | Rotor Dynamic Balance Standard | ≤5Mg |
Bearing | Imported 608ZZ | Motor Dynamic Balance Standard | ≤10Mg |
Magnet Level | 150℃ high temperature resistance | IP | IP45 |
Lead Cable | 14AWG*150mm |
KV | 125 | Rated Voltage ( Lipo ) | 12S |
Idle Current(22V) | 1.4A | ESC Recommendation | FLAME 60A 12S FLAME 80A 12S V2.0 |
Peak Current(180s) | 45A | Propeller Recommendation | 26-27" |
Max.Power(180s) | 2200W | Motor Weight (indl. Cable) | 450g |
Internal Resistance | 63mΩ | Package Weight | 1250g(2PCS/SET) |
KV | 140 | Rated Voltage ( Lipo ) | 12S |
Idle Current(22V) | 1.5A | ESC Recommendation | FLAME 80A 12S V2.0 FLAME 100A 14S |
Peak Current(180s) | 58A | Propeller Recommendation | 26-27" |
Max.Power(180s) | 2800W | Motor Weight (indl. Cable) | 475g |
Internal Resistance | 45mΩ | Package Weight | 700g(1PCS/SET) |
KV | 260 | Rated Voltage ( Lipo ) | 6S |
Idle Current(22V) | 2.8A | ESC Recommendation | FLAME 100A 6S |
Peak Current(180s) | 80A | Propeller Recommendation | 26-27" |
Max.Power(180s) | 2000W | Motor Weight (indl. Cable) | 450g |
Internal Resistance | 16mΩ | Package Weight | 1250g(2PCS/SET) |
Type | Propeller | Throttle | Voltage | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power | Effciency (g/W) | Operating Temperature (℃) |
MN705S KV125 | T-MOTOR G26*8.5 | 40% | 47.83 | 2452 | 0.86 | 4.50 | 2271 | 215 | 11.39 | 74 (Ambient Temperature: 34.5℃) |
42% | 47.81 | 2646 | 0.92 | 4.90 | 2355 | 234 | 11.29 | |||
44% | 47.78 | 2814 | 0.98 | 5.30 | 2426 | 253 | 11.11 | |||
46% | 47.77 | 3100 | 1.05 | 6.00 | 2529 | 287 | 10.82 | |||
48% | 47.74 | 3254 | 1.13 | 6.50 | 2588 | 310 | 10.49 | |||
50% | 47.72 | 3538 | 1.20 | 7.30 | 2694 | 348 | 10.16 | |||
52% | 47.69 | 3757 | 1.26 | 7.90 | 2798 | 377 | 9.97 | |||
54% | 47.67 | 3925 | 1.34 | 8.50 | 2857 | 405 | 9.69 | |||
56% | 47.64 | 4271 | 1.42 | 9.50 | 2957 | 453 | 9.44 | |||
58% | 47.60 | 4471 | 1.52 | 10.30 | 3030 | 490 | 9.12 | |||
60% | 47.58 | 4835 | 1.59 | 11.70 | 3156 | 557 | 8.69 | |||
62% | 47.55 | 5049 | 1.67 | 12.40 | 3212 | 590 | 8.56 | |||
64% | 47.51 | 5222 | 1.76 | 13.10 | 3284 | 622 | 8.39 | |||
66% | 47.48 | 5460 | 1.84 | 13.90 | 3357 | 660 | 8.27 | |||
68% | 47.45 | 5672 | 1.91 | 14.80 | 3431 | 702 | 8.08 | |||
70% | 47.41 | 5851 | 2.02 | 15.60 | 3504 | 740 | 7.91 | |||
75% | 47.33 | 6472 | 2.16 | 18.30 | 3684 | 866 | 7.47 | |||
80% | 47.21 | 7103 | 2.41 | 20.60 | 3841 | 973 | 7.30 | |||
90% | 46.97 | 8361 | 2.87 | 26.80 | 4118 | 1259 | 6.64 | |||
100% | 46.72 | 10251 | 3.29 | 36.40 | 4518 | 1701 | 6.03 | |||
MN705S KV125 | T-MOTOR G27*8.8 | 40% | 47.81 | 2639 | 0.97 | 4.70 | 2238 | 225 | 11.74 | 85 (Ambient Temperature: 34.5℃) |
42% | 47.79 | 2871 | 1.03 | 5.30 | 2326 | 253 | 11.33 | |||
44% | 47.76 | 2980 | 1.09 | 5.80 | 2400 | 277 | 10.76 | |||
46% | 47.74 | 3167 | 1.16 | 6.20 | 2466 | 296 | 10.70 | |||
48% | 47.71 | 3452 | 1.25 | 6.90 | 2512 | 329 | 10.49 | |||
50% | 47.69 | 3610 | 1.30 | 7.50 | 2644 | 358 | 10.09 | |||
52% | 47.66 | 3940 | 1.38 | 8.50 | 2746 | 405 | 9.73 | |||
54% | 47.64 | 4224 | 1.46 | 9.40 | 2840 | 448 | 9.43 | |||
56% | 47.61 | 4401 | 1.54 | 10.10 | 2907 | 481 | 9.15 | |||
58% | 47.57 | 4700 | 1.63 | 10.90 | 2998 | 519 | 9.06 | |||
60% | 47.53 | 4932 | 1.74 | 11.70 | 3059 | 556 | 8.87 | |||
62% | 47.50 | 5300 | 1.83 | 13.20 | 3119 | 627 | 8.45 | |||
64% | 47.47 | 5502 | 1.91 | 13.90 | 3232 | 660 | 8.34 | |||
66% | 47.43 | 5788 | 2.00 | 15.00 | 3306 | 711 | 8.14 | |||
68% | 47.39 | 6106 | 2.08 | 16.20 | 3397 | 768 | 7.95 | |||
70% | 47.34 | 6275 | 2.18 | 17.00 | 3445 | 805 | 7.80 | |||
75% | 47.24 | 7066 | 2.42 | 19.90 | 3615 | 940 | 7.52 | |||
80% | 47.12 | 7710 | 2.65 | 22.80 | 3772 | 1074 | 7.18 | |||
90% | 46.88 | 9247 | 3.08 | 30.10 | 4107 | 1411 | 6.55 | |||
100% | 46.60 | 10977 | 3.53 | 40.00 | 4480 | 1864 | 5.89 | |||
MN705S KV140 | T-MOTOR G26*8.5 | 40% | 47.91 | 2427 | 0.75 | 4.76 | 2221 | 228 | 10.64 | 96 (Ambient Temperature: 5℃) |
42% | 47.91 | 2665 | 0.83 | 5.28 | 2318 | 253 | 10.53 | |||
44% | 47.89 | 2818 | 0.88 | 5.81 | 2391 | 278 | 10.13 | |||
46% | 47.87 | 3020 | 0.95 | 6.53 | 2472 | 313 | 9.66 | |||
48% | 47.87 | 3201 | 0.99 | 6.98 | 2549 | 334 | 9.58 | |||
50% | 47.86 | 3416 | 1.07 | 7.63 | 2630 | 365 | 9.36 | |||
52% | 47.85 | 3630 | 1.14 | 8.20 | 2728 | 392 | 9.25 | |||
54% | 47.80 | 4043 | 1.26 | 9.84 | 2863 | 470 | 8.60 | |||
56% | 47.80 | 4319 | 1.35 | 10.59 | 2952 | 506 | 8.53 | |||
58% | 47.80 | 4593 | 1.44 | 11.40 | 3044 | 545 | 8.43 | |||
60% | 47.77 | 4946 | 1.56 | 12.58 | 3154 | 601 | 8.23 | |||
62% | 47.73 | 5258 | 1.64 | 13.93 | 3254 | 665 | 7.91 | |||
64% | 47.72 | 5569 | 1.75 | 15.13 | 3350 | 722 | 7.72 | |||
66% | 47.69 | 5874 | 1.83 | 16.35 | 3441 | 780 | 7.53 | |||
68% | 47.67 | 6194 | 1.93 | 17.62 | 3537 | 840 | 7.38 | |||
70% | 47.64 | 6572 | 2.05 | 19.23 | 3629 | 916 | 7.17 | |||
75% | 47.56 | 7374 | 2.29 | 22.76 | 3835 | 1082 | 6.81 | |||
80% | 47.49 | 8339 | 2.57 | 27.02 | 4051 | 1283 | 6.50 | |||
90% | 47.31 | 10221 | 3.13 | 36.83 | 4468 | 1742 | 5.87 | |||
100% | 47.12 | 12225 | 3.72 | 48.48 | 4860 | 2284 | 5.35 | |||
MN705S KV140 | T-MOTOR G27*8.8 | 40% | 47.87 | 2757 | 0.88 | 5.33 | 2195 | 255 | 10.80 | HOT (Ambient Temperature: 5℃) |
42% | 47.85 | 3003 | 0.96 | 6.00 | 2289 | 287 | 10.46 | |||
44% | 47.85 | 3154 | 1.02 | 6.55 | 2363 | 313 | 10.07 | |||
46% | 47.83 | 3364 | 1.08 | 7.30 | 2437 | 349 | 9.63 | |||
48% | 47.82 | 3615 | 1.16 | 7.90 | 2516 | 378 | 9.57 | |||
50% | 47.82 | 3797 | 1.22 | 8.42 | 2581 | 403 | 9.43 | |||
52% | 47.79 | 4076 | 1.31 | 9.42 | 2673 | 450 | 9.05 | |||
54% | 47.76 | 4458 | 1.44 | 10.70 | 2790 | 511 | 8.73 | |||
56% | 47.74 | 4781 | 1.53 | 11.76 | 2887 | 561 | 8.52 | |||
58% | 47.71 | 5078 | 1.64 | 13.06 | 2973 | 623 | 8.15 | |||
60% | 47.69 | 5457 | 1.75 | 14.44 | 3086 | 689 | 7.92 | |||
62% | 47.68 | 5924 | 1.91 | 15.95 | 3207 | 761 | 7.79 | |||
64% | 47.64 | 6224 | 2.01 | 17.26 | 3292 | 822 | 7.57 | |||
66% | 47.63 | 6572 | 2.12 | 18.48 | 3377 | 880 | 7.47 | |||
68% | 47.60 | 6902 | 2.21 | 19.98 | 3459 | 951 | 7.26 | |||
70% | 47.56 | 7349 | 2.36 | 21.78 | 3558 | 1036 | 7.09 | |||
75% | 47.49 | 8276 | 2.65 | 26.14 | 3764 | 1242 | 6.67 | |||
80% | 47.41 | 9252 | 2.96 | 30.83 | 3962 | 1462 | 6.33 | |||
90% | 47.21 | 11340 | 3.60 | 42.15 | 4363 | 1990 | 5.70 | |||
100% | 46.98 | 13459 | 4.25 | 55.40 | 4720 | 2603 | 5.17 | |||
MN705S KV260 | T-MOTOR G26*8.5 | 40% | 23.64 | 2107 | 0.71 | 8.30 | 2107 | 196 | 10.74 | 64 (Ambient Temperature: 34.5℃) |
42% | 23.60 | 2319 | 0.76 | 9.40 | 2199 | 222 | 10.45 | |||
44% | 23.55 | 2511 | 0.84 | 10.40 | 2292 | 245 | 10.25 | |||
46% | 23.50 | 2743 | 0.91 | 11.60 | 2380 | 273 | 10.06 | |||
48% | 23.44 | 3027 | 0.98 | 13.10 | 2500 | 307 | 9.86 | |||
50% | 23.38 | 3283 | 1.06 | 14.80 | 2600 | 346 | 9.49 | |||
52% | 23.31 | 3589 | 1.16 | 16.50 | 2720 | 385 | 9.33 | |||
54% | 23.24 | 3826 | 1.23 | 18.30 | 2801 | 425 | 9.00 | |||
56% | 23.17 | 4090 | 1.32 | 20.20 | 2898 | 468 | 8.74 | |||
58% | 23.10 | 4334 | 1.39 | 22.00 | 2998 | 508 | 8.53 | |||
60% | 23.04 | 4601 | 1.46 | 24.10 | 3079 | 555 | 8.29 | |||
62% | 22.97 | 4853 | 1.54 | 26.20 | 3159 | 602 | 8.06 | |||
64% | 22.90 | 5110 | 1.61 | 27.90 | 3221 | 639 | 8.00 | |||
66% | 22.81 | 5342 | 1.70 | 29.50 | 3321 | 673 | 7.94 | |||
68% | 22.73 | 5602 | 1.79 | 31.90 | 3380 | 725 | 7.73 | |||
70% | 22.65 | 5860 | 1.87 | 34.70 | 3492 | 786 | 7.46 | |||
75% | 22.44 | 6430 | 2.06 | 39.70 | 3660 | 891 | 7.22 | |||
80% | 22.24 | 7041 | 2.25 | 45.90 | 3821 | 1021 | 6.90 | |||
90% | 21.73 | 8426 | 2.62 | 60.30 | 4165 | 1310 | 6.43 | |||
100% | 21.25 | 9720 | 2.91 | 77.10 | 4480 | 1638 | 5.93 | |||
MN705S KV260 | T-MOTOR G27*8.8 | 40% | 23.58 | 2177 | 0.83 | 8.70 | 2055 | 205 | 10.61 | 72 (Ambient Temperature: 34.5℃) |
42% | 23.53 | 2439 | 0.89 | 9.80 | 2136 | 231 | 10.58 | |||
44% | 23.47 | 2559 | 0.96 | 10.80 | 2223 | 253 | 10.10 | |||
46% | 23.41 | 2871 | 1.04 | 12.60 | 2342 | 295 | 9.73 | |||
48% | 23.35 | 3077 | 1.12 | 13.80 | 2439 | 322 | 9.55 | |||
50% | 23.28 | 3382 | 1.20 | 15.70 | 2555 | 366 | 9.25 | |||
52% | 23.21 | 3677 | 1.27 | 17.30 | 2650 | 402 | 9.16 | |||
54% | 23.12 | 3921 | 1.37 | 19.40 | 2746 | 449 | 8.74 | |||
56% | 23.03 | 4273 | 1.46 | 22.00 | 2860 | 507 | 8.43 | |||
58% | 22.95 | 4538 | 1.55 | 23.90 | 2927 | 549 | 8.27 | |||
60% | 22.88 | 4837 | 1.62 | 26.20 | 3043 | 599 | 8.07 | |||
62% | 22.81 | 5117 | 1.70 | 28.00 | 3118 | 639 | 8.01 | |||
64% | 22.74 | 5382 | 1.78 | 30.30 | 3185 | 689 | 7.81 | |||
66% | 22.65 | 5597 | 1.88 | 32.00 | 3234 | 725 | 7.72 | |||
68% | 22.58 | 5919 | 1.95 | 34.60 | 3305 | 781 | 7.58 | |||
70% | 22.51 | 6114 | 2.03 | 36.90 | 3385 | 831 | 7.36 | |||
75% | 22.27 | 6803 | 2.24 | 43.30 | 3565 | 964 | 7.05 | |||
80% | 22.04 | 7542 | 2.41 | 50.60 | 3741 | 1115 | 6.76 | |||
90% | 21.48 | 8921 | 2.77 | 66.60 | 4050 | 1431 | 6.24 | |||
100% | 21.09 | 10173 | 3.09 | 83.00 | 4335 | 1750 | 5.81 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now