Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

TS12*6 3D

3.99

Points reward: 3 Points

Size:
  • 12inch
Quantity:

3.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

13.jpg

Specification
Model NO.T12*6 CW&CCW WHITET-MOTOR SeriesFixed-wing
Weight20.8gPackage Weight119g
Diameter12inch (304.8mm)Package Size361*56*19.7mm
Pitch6inch (152mm)MaterialPolymer + Fiberglass
Max Thrust18000RPMStorage Temp/Humidity-10℃~50℃/<85%