Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
AM66A is a 0-latency competition-grade ESC specially designed for 48-52-inch/30E3D aircraft. It supports 3-6s lithium batteries.
It is recommended to be used with T-Motor AM480 and T-Motor AT/AS 28 series motors.
1.Continuous and stable power output to ensure stability and safety
2. High-performance 32-bit ARM microprocessor with up to 48MHz operatingfrequency.
3. The BLHeli-32 firmware is the third generation BLHeli,following base BLHeli andBLHeli-S.
4.Integrated continuous 10A/instant 20A high reliability BEC, can load more power servo andother electronic equipment, output voltage can be switched between 5.8V, 7.4V, 8.2V at will.
1x T-MOTOR AM66A ESC or AM Link
1x Parts pack
ESC Size | 56.6*38.8*18.5mm | output Wire | 80mm-14AWG |
Weight | 63.4g | Output plug | 3.5gold plugs (Female) |
Power Wire | 140mm-14AWG | Signal Wire | 290mm(black+red+white) |
Power Plug | Without Plug | Signal-return Wire | 290mm(Brown+red+orange) |
Battery | 3-6S Lipo | UBEC Output Current | 10A |
Rated current | 66A | Data Transmission Card | AM LINK |
Peak Current | 86A | ESC Programming Card | AM LINK |
UBEC Output Voltage | 5.8V-7.4-8.2V | ESC Programming software | windows,android |
Note: All the wire length above is the original length not the length you see from the outside |