Tmotor.com USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

TS13*6.5 3D

3.99

Points reward: 3 Points

Size:
  • 13inch
Quantity:

3.99

USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

13.jpg

Specification
Model NO.13*6.5T-MOTOR SeriesFixed-wing
Weight27.9gPackage Weight32g
Diameter13inch (330.1mm)Package Size331*27*15.5mm
Pitch6.5inch (165mm)MaterialPolymer + Fiberglass
Max Thrust15000RPMStorage Temp/Humidity-10℃~50℃/<85%