Technical Drawing

Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart


| Motor Item | U15XXL KV29 | Weight (Incl. Cable) | 5130g |
| Motor Dimensions | Φ151.5*106mm | Internal Resistance | 20mΩ |
| Lead | Enameled Wire200mm | Configuration | 36N42P |
| Shaft Diameter | 25mm | Rated Voltage(LiPo) | 24S |
| Idle Current(10V) | 3.3A | Peak Current(80s) | 210A |
| Maximum Continuous Power (W) | 4971W |