T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

VL1380

949.00

Available points: 0 Points Points reward: 949 Points

Quantity:

949.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications
  • Download

Hot Products

VL1380 detail1
VL SERIES
PROPULSION SYSTEM
VL1380
KV60
Motor
VL300A
ESC
VZ45
Propeller
VL1380 detail2
Fast and Economical
Propeller Locking
Fast (Lock the propeller in seconds)
The 360° custom angle propeller-locking can effectively avoid the turbulence caused by the rotation of the rotor and ensure that the aerodynamic layout of the fixed-wing aircraft is not affected, thereby improving flight safety.
Economical (Adaptive propeller locking)
The ESC can adjust the current to control the torque to lock the propeller as per the change of external force, reducing power consumption and heat to achieve energy saving.
*The power consumption of propeller locking of the motor is approximately 10W.
VL1380 detail3
IP45
Added dust-proof mesh, combined with an optimized motor structure, elevates the IP protection rating to IP45, effectively blocking dust ingress and ensuring winding insulation performance and service life.
VL1380 detail4
Temperature Feedback &
Real-Time Monitoring
Even under high-load conditions, motor operation remains stable and controllable.
Recommendation
24S
Voltage
83kg
Max Thrust/Arm
140~150kg
Compound-Wing
Recommended MTOW (Quad)
Technical Drawing

VL1380-draw-en.jpg

Specification
Model No.VL1380 KV60Magnet Level180℃
Motor SizeΦ149.6*63.8mmLead CableEnameled Wire 150mm
Stator150°C High Temperature-
Resisting Coatings
Copper Wire200℃
Configuration36N42PCoil Insulation Test1000V/5s
Shaft DiameterIN: 20Rotor Dynamic Balance
Standard
≤20mg
BearingImported 6904IPIPX5
Centrifugal
Cooling Design
YESPackage Size282*172*80mm
Model No.VL1380KV (RPM/V)60
Rated Voltage (LiPo)24SIdle Current (15V)4.8A
Internal Resistance (25℃)13mΩPeak Current230A
Continuous Power
(180s)
4500WAmbient Temperature-30~55℃
Max Thrust83kgMotor Weight
(Incl. Cable)
2400g
ESC Specs
Model No.VL300A 24SControlPWM/CAN
Max Voltage108VProtocolCAN
Peak Current (10s)300A (Open Environment And
Temperature≤60℃)
Propeller-LockingElectronicPropeller-
Locking
Continuous Current150A (Under Certain Heat
Dissipation Conditions)
Encoder CablesM6-4 Aviation Connector-465±10mm
Standby Consumption≤15mAOutput CableSilicone Wire-Black-
7AWG-290±10mm
Throttle Pos. Range1100~1940us (Fixed)Input CableSilicone Wire-Red/Black-7AWG-1950±15mm
Throttle Refresh
Frequency
50~500HzSignal CableShielded Cables-Black-OD4.2-5C-2030±15mm-
JP-3P*2
Throttle Response
Speed
300msWeight (Incl. Cables)825g
Prop Specs
Model No.VZ45*18 Inch (1143*457.2mm)Weight (Single Blade)320g
Test Data
TypeVoltage
(V)
ThrottleThrust
(gf)
Torque
(N·m)
Current
(A)
RPMPower
(W)
Effciency
(gf/W)
Operating
Temperature
(℃)
VL1380 KV60
+
VL300A 24S
+
VZ45*18
88.830%140327.5017.73162615698.94135
(Ambient
Temperature: 25)
35%1910810.1926.93189623868.01
40%2424012.8637.22213632877.38
45%2912115.5648.66234642966.78
50%3442218.3662.00254754806.28
55%3955021.1776.39274867435.87
60%4443023.8191.61289880655.51
65%5070027.27111.47308298535.15
70%5596930.21130.783240115364.85
75%6167033.42153.043399134944.57
80%6681436.30175.103532154424.33
85%6935437.79185.953630163884.23
90%7359640.31207.843714183054.02
95%7728742.50228.853786201733.83
100%7914143.53240.833852212223.73
VL1380 KV60
+
VL300A 24S
+
VZ45*18
10030%179549.5521.82186021858.22/
35%2446513.0233.47219033527.30
40%3066216.2746.23240946216.64
45%3702619.7460.91265260896.08
50%4343623.2477.64286577565.60
55%4951526.5095.24307695155.20
60%5649730.38116.453270116454.85
65%6292033.95139.203480138984.53
70%6889837.41162.903586161864.26
75%7425740.53187.793720186493.98
80%7856043.05209.523832208073.78
85%8063544.34220.303870219533.67
90%8246145.05231.823930230963.57
100%8302445.65234.243930233263.56
Note: The motor temperature refers to the coil temperature after 10 minutes of operation under a 88.8V voltage and 40kg load.
(Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.)
Packing List

VL1380-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.