Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

VL8022

339.00

Available points: 0 Points Points reward: 339 Points

Quantity:

339.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications
  • Download

Hot Products

T-MOTOR  VL8022

VL Series
Propulsion System

VL8022 KV190

MOTOR

V150A

ESC

VZ29

PROPELLER

T-MOTOR  VL8022

Fast and economical
propeller locking

Fast (Lock the propeller in seconds)

The 360° custom angle propeller-locking can effectively avoid the turbulence caused by the rotation of the rotor and ensure that the aerodynamic layout of the fixed-wing aircraft is not affected, thereby improving flight safety

Economical (Adaptive propeller locking)

The ESC can automatically adjust the current to control the torque to lock the propeller as per the change of external force, reducing power consumption and heat to achieve energy saving

Recommendation

12S

Voltage

22.2kg

Max Thrust/Arm

40kg

Recommended MTOW(Quad)

Technical Drawing

VL8022-V150A-VZ29x11工程图英文.png

Specification
Model No.VL8022Magnet Level180℃
Motor SizeΦ88.8*47.5mmLead CableSilicone wire13# 1000mm
Stator150°C high temperature
-resisting coatings
Copper Wire220℃
Configuration24N28PCoil Insulation Test1000V/5s
Shaft DiameterIN: 12 OUT: 10Rotor Dynamic BalanceStandard≤10mg
BearingImported 6901IPIPX5
CentrifugalCooling DesignYESPackage Size150*120*57mm
Model No.VL8022KV (RPM/V)170
Rated Voltage (LiPo)12SIdle Current (15V)2.5A
Internal Resistance(25℃)30mΩPeak Current135A
Continuous Power(180s)2100WAmbient Temperature-30℃~55℃
Max. Thrust22.2kgMotor Weight(indl. Cable)785g
ESC specs.
Model No.V150AControlPWM/CAN
Max. Voltage60VProtocolDRONE CAN/UAV CAN
Peak Current (10s)160A (Under certain heat
dissipation conditions)
Propeller-lockingElectronicPropeller
-locking
Continuous Current70A (Under certain heat
dissipation conditions)
Encoder cablesShielded cables-Black
-24AWG-5C-450±10mm
-M6 aviation connector
Standby Consumption≤50mAOutput CableSilicone wire-orange
-10AWG-150±10mm
Throttle Pos. Range1040~1940us (fixed)Input CableSilicone wire-red/black
-10AWG-200±10mm
Throttle RefreshFrequency50~500HzSignal CableShielded cables-Black
-OD4.2-5C-500±10-JP
-3P*2-Black blank white
-green yellow gray
Throttle Response Speed300msWeight (Incl. cables)295g
Prop specs.
Model No.VZ29*11 inch (736.6*279.4mm)Weight (Single Blade)90±5g
Test Data
TypeThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Effciency
(g / W)
Operating
Temperature
(℃)
VL8022 KV170
+
V150A 14S
+
VZ29*11
40%44.4145171.5210.5623664699.63125
(Ambient
Temperature:
25)
42%44.3850261.6812.2924945459.22
44%44.3455541.8614.1726206288.84
46%44.3160942.0316.2627447208.46
48%44.2666642.2218.5228668198.13
50%44.2272392.4120.9329869267.82
52%44.1878432.6123.56310310417.54
54%44.1384462.8126.35321811637.26
56%44.0790603.0229.34333112937.01
58%44.0297063.2332.52344114326.78
60%43.96103463.4435.89354915786.56
62%43.89109933.6639.43365417316.35
64%43.83116293.8743.13375718906.15
66%43.75122664.0946.99385720565.97
68%43.67129194.3051.07395522305.79
70%43.60135614.5255.31404724115.62
80%43.26160645.3773.74438831905.04
90%42.74188756.3399.88473342684.42
100%42.33203086.84119.59491650624.01
VL8022 KV170
+
V150A 14S
+
VZ29*11
40%50.0756721.9113.1826546608.59125
(Ambient
Temperature:
25)
42%50.0463052.1215.3627957698.20
44%50.0169732.3417.7529338887.85
46%49.9776652.5620.33306910167.55
48%49.9283562.7923.14320111557.23
50%49.8890683.0326.16333213056.95
52%49.8298053.2829.46346014686.68
54%49.75105743.5333.09358916466.42
56%49.68113353.7936.84370918316.19
58%49.61120944.0440.78382720235.98
60%49.54128024.2944.87394122225.76
62%49.46135434.5449.19405224335.57
64%49.38143104.8153.81415726575.39
66%49.30150225.0658.50425928845.21
68%49.20157585.3163.48435931235.05
70%49.10164685.5568.63445433704.89
80%48.53195646.6395.19483446204.23
90%47.95218207.41123.70508659323.68
100%47.70222687.56136.67514065193.42
Note:Temperatureinthechartisthebelltemperatureafterrunning@75%throttle on 44.4V for10mins.
(Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.)
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.