Technical Drawing
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart






| Model | X-501KV240 | Lead Cable Length | 630mm |
| Dimension | 113.3*60*104.9mm | Arm Set Weight(Incl. Cable) | 630g |
| Configuration | 24N28P | Shaft Diameter | IN:6mm OUT:4mm |
| Idle Current (24V) | 1.1A | Rated Voltage (Lipo) | 6-12S |
| Internal Resistance | 85mΩ | ESCRecommendation | ALPHA 60A 12S V1.2 |
| Max. Power (180s) | 368W | PropellerRecommendation | P15*5 |
| Model | X-501KV300 | Lead Cable Length | 630mm |
| Dimension | 113.3*60*104.9mm | Arm Set Weight(Incl. Cable) | 560g |
| Configuration | 24N28P | Shaft Diameter | IN:6mm OUT:4mm |
| Idle Current (24V) | 1.2A | Rated Voltage (Lipo) | 6S |
| Internal Resistance | 63mΩ | ESCRecommendation | ALPHA 40A 6S |
| Max. Power (180s) | 218W | PropellerRecommendation | P20*6 |
| Model | 501-XKV360 | Lead Cable Length | 630mm |
| Dimension | 122.6*69*60.2mm | Arm Set Weight(Incl. Cable) | 570g |
| Configuration | 24N28P | Shaft Diameter | IN:6mm OUT:4mm |
| Idle Current (24V) | 1.7A | Rated Voltage (Lipo) | 6S |
| Internal Resistance | 45mΩ | ESCRecommendation | ALPHA 40A 6S |
| Max. Power (180s) | 322W | PropellerRecommendation | P18*6.1 |
| Type | Voltage (V) | Propeller | Throttle (%) | Current (A) | Thrust (g) | Torque (N.m) | RPM | Motor Efficiency (%) | Efficiency(gf/W) | Operating Temperature (℃) |
| X-501 KV240(Alpha 60A 12S ) | 12S(48V) | P15*5 | 40% | 3.63 | 1264 | 0.28 | 4032 | 66.86 | 5.93 | 78 (Ambient Temperature: 25) |
| 45% | 4.81 | 1599 | 0.35 | 4496 | 70.88 | 5.67 | ||||
| 50% | 6.24 | 1962 | 0.42 | 4957 | 73.23 | 5.43 | ||||
| 55% | 7.95 | 2374 | 0.51 | 5417 | 75.96 | 5.17 | ||||
| 60% | 10.01 | 2839 | 0.61 | 5882 | 77.90 | 4.90 | ||||
| 65% | 12.31 | 3307 | 0.71 | 6337 | 79.76 | 4.71 | ||||
| 70% | 14.96 | 3808 | 0.81 | 6780 | 80.93 | 4.45 | ||||
| 75% | 17.97 | 4367 | 0.93 | 7212 | 81.80 | 4.27 | ||||
| 80% | 21.43 | 4954 | 1.05 | 7650 | 83.05 | 4.07 | ||||
| 85% | 25.25 | 5549 | 1.18 | 8067 | 83.47 | 3.87 | ||||
| 90% | 29.52 | 6159 | 1.31 | 8480 | 83.65 | 3.68 | ||||
| 95% | 33.91 | 6789 | 1.44 | 8859 | 84.03 | 3.55 | ||||
| 100% | 39.04 | 7451 | 1.58 | 9246 | 83.59 | 3.39 | ||||
| X-501-X KV300(Alpha 40A 6S ) | 6S(24V) | P20*6 | 40% | 5.63 | 1303 | 0.36 | 2558 | 72.63 | 11.46 | 86 (Ambient Temperature: 25) |
| 45% | 7.54 | 1634 | 0.46 | 2834 | 74.80 | 10.73 | ||||
| 50% | 9.83 | 2008 | 0.55 | 3105 | 76.56 | 10.13 | ||||
| 55% | 12.49 | 2412 | 0.66 | 3369 | 77.64 | 9.61 | ||||
| 60% | 15.66 | 2856 | 0.77 | 3631 | 78.87 | 9.16 | ||||
| 65% | 19.17 | 3273 | 0.88 | 3879 | 78.74 | 8.60 | ||||
| 70% | 23.01 | 3691 | 1.00 | 4122 | 79.48 | 8.09 | ||||
| 75% | 27.36 | 4183 | 1.12 | 4353 | 79.92 | 7.78 | ||||
| 80% | 32.33 | 4696 | 1.26 | 4578 | 79.99 | 7.42 | ||||
| 85% | 37.43 | 5187 | 1.38 | 4791 | 79.99 | 7.12 | ||||
| 90% | 43.18 | 5711 | 1.51 | 4999 | 79.42 | 6.83 | ||||
| 95% | 46.68 | 6026 | 1.59 | 5103 | 79.51 | 6.70 | ||||
| 100% | 50.18 | 6288 | 1.69 | 5100 | 79.62 | 6.58 | ||||
| X-501-X KV360(Alpha 40A 6S ) | 6S(24V) | P18*6.1 | 40% | 5.94 | 1286 | 0.34 | 2882.55 | 69.73 | 10.46 | 86 (Ambient Temperature: 25) |
| 45% | 8.21 | 1668 | 0.43 | 3245.41 | 72.75 | 9.82 | ||||
| 50% | 10.92 | 2072 | 0.53 | 3594.14 | 74.56 | 9.14 | ||||
| 55% | 14.13 | 2514 | 0.64 | 3931.81 | 75.87 | 8.60 | ||||
| 60% | 17.92 | 3003 | 0.76 | 4262.03 | 76.85 | 8.10 | ||||
| 65% | 22.45 | 3520 | 0.89 | 4589.36 | 77.67 | 7.63 | ||||
| 70% | 27.13 | 4030 | 1.01 | 4886.66 | 78.21 | 7.26 | ||||
| 75% | 32.56 | 4575 | 1.14 | 5172.16 | 78.93 | 6.91 | ||||
| 80% | 38.45 | 5104 | 1.27 | 5447.59 | 78.59 | 6.55 | ||||
| 85% | 45.02 | 5668 | 1.40 | 5715.34 | 78.63 | 6.26 | ||||
| 90% | 51.81 | 6200 | 1.53 | 5959.71 | 78.38 | 5.99 | ||||
| 95% | 58.49 | 6690 | 1.65 | 6168.38 | 78.24 | 5.78 | ||||
| 100% | 61.80 | 6932 | 1.71 | 6258.69 | 78.06 | 5.68 | ||||
| Note: Motor temperature is motor surface temperature @100% throttle running 5mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
| Arm Set | Compatible Tube Size | Motor | KV | Default ESC | Default Propeller | Propeller Options | Custom ESC |
| 501-X | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | MF1503 | P15*5, FA15.2*5 | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | MF2009 | P20*6, FA20.2*6.6 | ALPHA 60A 12S V1.2, AIR 40A | |||
| KV360 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 505-X | MN505-S | KV320 | ALPHA 60A 6S | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV380 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 601-X | MN601-S | KV170 | ALPHA 60A 12S V1.2 | MF2009 | P20*6, FA20.2*6.6 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | P20*6, FA20.2*6.6 | |||||
| 605-X | MN605-S | KV170 | ALPHA 60A 12S V1.2 | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | ||||||
| 701-X | MN701-S | KV135 | ALPHA 80A 12S Round | MF2614 | P24*7.2-10mm Hole, G24*7.8, FA24.2*7.9 | / | |
| 705-X | MN705-S | KV125 | ALPHA 80A 12S Round | MF2614 | G26*8.5, FA26.2*8.5 | / | |
| U8Ⅱ-X U8 Lite-X XU8-X | U8Ⅱ U8 Lite XU8 | KV85 | ALPHA 60A 12S V1.2 | MF2815 | G28*9.2, FA28.2*9.2 | FLAME 60A 12S | |
| KV100 | |||||||
| KV150 | ALPHA 60A 6S | ||||||
| KV190 | |||||||
| 6007Ⅱ-X | 25mm/28mm | 6007Ⅱ | KV160 | ALPHA 60A 12S V1.2 | MF2211 | FA22.2*7.2, NS22*6.6, P22*6.6 | FLAME 60A 12S |
| KV320 | ALPHA 60A 6S | ||||||
| P60-X | 25mm/30mm (25mm=30mm+ adapter) | P60 | KV170 | FLAME 60A 12S | MF2211 | P22*6.6, G22*7.2 | / |
| P80-X | 30mm/35mm or 40mm (Notify us your tube size) | P80 | KV100/KV120 | ALPHA 80A 12S | MF3016 | P30*10, G30*10.5 | FLAME 80A 12S, FLAME 100A 14S |
| X-501 | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | P15*5 | / | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | P20*6 | / | ALPHA 60A 6S, AIR 40A | |||
| KV360 | P18*6.1 | / | |||||
| X-505 | MN505-S | KV320 | ALPHA 60A 6S | P22*6.6 | / | FLAME 60A 12S | |
| KV380 | P18*6.1 | / | |||||
| X-601 | MN601-S | KV170 | ALPHA 60A 12S V1.2 | P20*6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-605 | MN605-S | KV170 | ALPHA 60A 12S V1.2 | P22*6.6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-U8Ⅱ X-U8 Lite | U8Ⅱ U8 Lite | KV85 | ALPHA 60A 12S V1.2 | G28*9.2 | / | FLAME 60A 12S | |
| KV100 | / | ||||||
| KV150 | ALPHA 60A 6S | / | |||||
| KV190 | / | ||||||
| X-701 | 30mm/35mm (30mm=35mm+ adapter) | MN701-S | KV135 | ALPHA 80A 12S Round | P24*7.2 -10mmHole | G24*7.8 | / |
| X-705 | MN705-S | KV125 | ALPHA 80A 12S Round | G26*8.5 | / | / | |
| * NOTE : order qty should be an EVEN number. | |||||||