Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

F7 Pro Full Function 30x30 Flight Controller Wifi&Bluetooth

89.90

Available points: 100 Points Points reward: 89 Points

1. Supports a maximum of 8 PWM outputs
2. Analyze Blackbox Data Wirelessly
3. Set Motor Directions Wirelessly
4. DJI Plug and Play Compatible
5. Supports INAV and BetaFlight
6. SpeedyBee APP Compatible
7. Wireless BetaFlight Tuning
8. Wireless Flash Firmware
9. VTX Switch Jumper
10. Built-In WiFi
Quantity:

89.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR F7 PRO Drone Flight Controller


T-Motor's F7 Pro Flight Controller is design for fpv cinematic. Enjoy full function in a wireless state! Great for cinematic professional use. 

This FC features 8 UARTS, WiFi and Bluetooth capabilites, and a 30.5x30.5 mounting pattern. Can use the DJI FPV Air Unit


F7 Pro Hightlight:


The F7 Pro FC is specially designed for cinelifter. This FC supports 8 motors output, can plug and play with our F55A ProIII ESC and DJI Air Unit, building your cinematic drone more convenient. 

This is the first T-Motor FC that can support the INAV and Bluetooth functions, SpeedyBee APP Compatible.


Packing List Includes:


1x T-Motor H7 Mini Flight Controller (HD + Analog) - 20x20 (Choose Gyro)

2x FC Connecting Cables

1x QCPass Card

2x Sticker Set


Matching Guide:


F60Pro V / V2808 / V3008 / V2812

F55A Pro III ESCF55A Pro II ESC