Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

T13*6.5 3D White Outdoor Plane Polymer Material Propeller

3.99

Points reward: 3 Points

Size:
  • 13inch
Quantity:

3.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR T13*6.5 White Outdoor Plane Polymer Material Propeller


T13*6.5 is a polymer material propeller, which can be used for 1.2-1.4m fixed wing, 48-52'' 3D aircraft, class 50 F3A. 

The propeller is silent design, realizing interference-free flight, easy to install and fly as you like. Recommended with 28-35 series/AM480 motors.                               


T13*6.5 Highlights:


1.Polymer black carbon fiber propeller. It's lighter、stronger and easier to reach the target.

2.Propeller mute design、to realize non-interference flight.You can hear only the airflow across the propeller sound

3.Easy to installeasy to flythe bottom of the propeller non-slip teeth designthe propeller blade fixation is stronger.


Packing List Includes:


1x T-Motor T13*6.5 Carbon Propeller


Matching Guide:


AM480 Motor / AM66A ESCc

Technical Drawing

13.jpg

Specification
Model NO.13*6.5T-MOTOR SeriesFixed-wing
Weight27.9gPackage Weight32g
Diameter13inch (330.1mm)Package Size331*27*15.5mm
Pitch6.5inch (165mm)MaterialPolymer + Fiberglass
Max Thrust15000RPMStorage Temp/Humidity-10℃~50℃/<85%