T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

T12*6 3D White Outdoor Plane Polymer Material Propeller

3.99

Available points: 1400 Points Points reward: 3 Points

Size:
  • 12inch
Quantity:

3.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR T12*6 White Outdoor Plane Polymer Material Propeller


T12*6 is a polymer material propeller for 1-1.3m wingspan fixed wing airplanes. The silent design of the paddle realizes interference-free flight, easy to install and fly as you like. Recommended with 28-35 series/AM480 motor.                     


T12*6 Highlights:


1.CW polymer black carbon fiber propeller. It's lighter、stronger and easier to reach the target

2.Propeller mute design to realize non-interference flight. You can hear only the airflow across the propeller sound

3.Easy to install、easy to fly、the bottom of the propeller non-slip teeth design、propeller fixed stronger


Packing List Includes:


1x T-Motor T12*6 Carbon Propeller


Matching Guide:


AM480 Motor / AM66A ESC

Technical Drawing

13.jpg

Specification Export to Excel
Model NO.T12*6 CW&CCW WHITET-MOTOR SeriesFixed-wing
Weight20.8gPackage Weight119g
Diameter12inch (304.8mm)Package Size361*56*19.7mm
Pitch6inch (152mm)MaterialPolymer + Fiberglass
Max Thrust18000RPMStorage Temp/Humidity-10℃~50℃/<85%