Technical Drawing
P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Model NO. | 13*6.5 | T-MOTOR Series | Fixed-wing |
Weight | 23.7g | Package Weight | 103.1g |
Diameter | 13inch (330.1mm) | Package Size | 361*56*19.7mm |
Pitch | 6.5inch (165mm) | Material | Polymer + Carbon Fiber |
Max Thrust | 16000RPM | Storage Temp/Humidity | -10℃~50℃/<85% |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now