Tmotor.com USD140 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).
promotion

VA23

7900.00

Available points: 0 Points Points reward: 7900 Points

  • Promotion
Quantity:

7900.00

USD140 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

VTOL UNMANNED FIXEDWING AIRCRAFT

With a wingspan of 2300mm and a maximum support load of 2.5kg, the VA23 provides you with flight convenience, allowing you to navigate the skies with ease and explore the unknown.

ABOUT VA23

The VA23 is a long-endurance eVTOL fixedwing UAV with an unloaded flight time of more than 240 minutes and a 1.5kg load over 180 minutes flight time. It's equipped with a power management module,locking propeller function, as well as lightweight and durable carbon fiber material to give you a longer flight time.

LIGHT WEIGHT
AND HIGH STRENGTH

Carbon fiber material is adopted as the overall frame of the drone.The drone frame weighs only 2kg to achieve the flight goal of lightweight, high strength and excellent flight performance.

icon

LONG ENDURANCE

Up to 4h flight time,which improves your work efficiency.

4.0h
FLIGHT TIME

THE NICE CHOICE FOR FLIGHT SAFETY

It adopts locking propellers design,and reduces the air resistance, which meets more stable and safe flight.

icon

SAFE, RELIABLE AND EASY TO INSTALL

Dual-circuit flight control servo power supply ensures flight safety,and dual-circuit relay enables remote control of camera and lights.

MAKE FLYING MORE CONVENIENT

The VA23 has a quick-disassembly design,it requires no tools to travel conveniently,and it can be assembled in 3 minutes.

  • Install the wingsINSTALL THE WINGS
  • INSTALL THE VTOL PROPULSION SYSTEMInstall the wings
  • Install the wingsINSTALL THE TAIL
  • Install the wingsINSTALL
    THE WINGS
  • Install the wingsINSTALL THE VTOL
    PROPULSION SYSTEM
  • Install the wingsINSTALL
    THE TAIL

PACK LIGHT WITH EASE

Equipped with backpack-type packing box, it provides smaller size in volume and light weight for shipping. SIZE: 120*30*35cm