VL Series Propulsion System
Fast and economical propeller locking
Fast (Lock the propeller in seconds)
The 360° custom angle propeller-locking can effectively avoid the turbulence caused by the rotation of the
rotor and ensure that
the aerodynamic layout of the fixed-wing aircraft is not affected,
thereby improving flight safety
Economical (Adaptive propeller locking)
The ESC can automatically adjust the current to control the torque to
lock the propeller as per the change of external force,
reducing power consumption and heat to achieve energy saving
Recommendation
22~24kg
Recommended MTOW(Quad)
Specification
Model No. VL7015 Magnet Level 180℃ Motor Size Φ79.2*44.4mm Lead Cable Silicone wire14# 600mm Stator 150°C high temperature -resisting coatings Copper Wire 220℃ Configuration 24N28P Coil Insulation Test 1000V/5s Shaft Diameter IN: 8 OUT: 8 Rotor Dynamic BalanceStandard ≤10mg Bearing Imported 608 IP IP25 CentrifugalCooling Design YES Package Size 158*135*64mm Model No. VL7015 KV (RPM/V) 190 Rated Voltage (LiPo) 12S Idle Current (15V) 2.0A Internal Resistance(25℃) 35mΩ Peak Current 85A Continuous Power(180s) 1600W Ambient Temperature -30℃~55℃ Max. Thrust 15.8kg Motor Weight(indl. Cable) 540g
ESC specs. Model No. V80A Control PWM/CAN Max. Voltage 60V Protocol DRONE CAN/UAV CAN Peak Current (10s) 80A (Under certain heat dissipation conditions) Propeller-locking ElectronicPropeller -locking Continuous Current 40A (Under certain heat dissipation conditions) Encoder cables Shielded cables-Black -24AWG-5C-450±10mm -M6 aviation connector Standby Consumption ≤50mA Output Cable Silicone wire-orange -14AWG-110±10mm Throttle Pos. Range 1040~1940us (fixed) Input Cable Silicone wire-red/black -12AWG-180±10mm Throttle RefreshFrequency 50~500Hz Signal Cable Shielded cables-Black -OD4.2-5C-450±10mm -JP-3P*2-Black blank white-green yellow gray Throttle ResponseSpeed 300ms Weight (Incl. cables) 110g
Prop specs. Model No. P24*7.2 inch (610*198.1mm) Weight (Single Blade) 60±5g
Test Data
Type Throttle Voltage (V) Thrust (g) Torque (N*m) Current (A) RPM Power (W) Effciency (g / W) Operating Temperature (℃) VL7015 KV190 + V80A 14S + P24*7.2 40% 44.31 2639 0.71 6.70 2975 297 8.88 79 (Ambient Temperature: 25) 42% 44.30 2915 0.78 7.64 3128 338 8.61 44% 44.28 3232 0.86 8.72 3276 386 8.37 46% 44.27 3547 0.95 9.89 3428 438 8.10 48% 44.25 3867 1.03 11.13 3574 492 7.86 50% 44.23 4227 1.12 12.53 3724 554 7.63 52% 44.21 4591 1.21 13.97 3867 617 7.44 54% 44.19 4936 1.31 15.51 4012 685 7.20 56% 44.16 5310 1.40 17.20 4156 759 6.99 58% 44.14 5685 1.50 18.95 4295 836 6.80 60% 44.11 6054 1.59 20.77 4426 916 6.61 62% 44.08 6454 1.70 22.79 4564 1005 6.42 64% 44.06 6781 1.79 24.74 4702 1090 6.22 66% 44.02 7210 1.90 27.06 4840 1191 6.05 68% 43.99 7669 2.02 29.54 4979 1299 5.90 70% 43.95 8130 2.13 32.14 5114 1413 5.75 80% 43.73 10545 2.77 47.74 5783 2088 5.05 90% 43.42 13234 3.49 69.14 6441 3002 4.41 100% 43.32 13839 3.66 75.39 6584 3266 4.24 VL7015 KV190 + V80A 14S + P24*7.2 40% 49.89 3354 0.89 8.25 3337 412 8.15 79 (Ambient Temperature: 25) 42% 49.87 3719 0.99 9.49 3509 473 7.86 44% 49.85 4103 1.09 10.80 3675 539 7.62 46% 49.83 4507 1.19 12.25 3844 610 7.38 48% 49.81 4922 1.29 13.82 4008 688 7.15 50% 49.78 5320 1.40 15.49 4173 771 6.90 52% 49.76 5765 1.51 17.32 4333 862 6.69 54% 49.73 6231 1.63 19.32 4494 961 6.49 56% 49.70 6696 1.76 21.48 4656 1068 6.27 58% 49.67 7186 1.88 23.71 4810 1178 6.10 60% 49.63 7679 2.02 26.17 4970 1299 5.91 62% 49.60 8114 2.13 28.52 5121 1415 5.74 64% 49.56 8645 2.27 31.38 5274 1555 5.56 66% 49.52 9163 2.41 34.23 5423 1695 5.41 68% 49.47 9674 2.54 37.18 5570 1840 5.26 70% 49.43 10167 2.67 40.28 5716 1991 5.11 80% 49.15 13102 3.45 59.91 6408 2945 4.45 90% 49.00 14024 3.76 69.49 6683 3405 4.18 100% 48.79 15867 4.16 83.63 6988 4080 3.84 Note:Temperatureinthechartisthebelltemperatureafterrunning@75%throttle on 44.4V for10mins. (Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.)
Packing List
Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to "
onlinesales@tmotor.com " in time.