Tmotor.com USD140 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).
promotion

U8ⅡLite Efficiency Type Multirotor UAV Motor KV100

309.90

Available points: 15000 Points Points reward: 309 Points

  • Promotion
• Max. Thrust: 9.1kg
• High Thrust/Weight Ratio: 36
• Service Life: 1000h
version:
  • Standard
  • Net version
KV:
  • KV100
  • KV85
Quantity:

309.90

USD140 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR U8ⅡLite Power Efficiency Multirotor UAV Motor KV100


T-Motor T-Motor U8II Lite KV100 Standard Version features an ultra-light design for extended flight times. With precise mesh protection, a self-cooling system, and heat-resistant wires, it ensures top efficiency and performance. Its curved magnet design unlocks maximum potential, making it a reliable high-performance brushless motor.


U8ⅡLite Highlights:


1.Max. thrust :9.1kg 

2.MTBF:About 1000hours

3.Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings 

4.Industrial grade, dust proof, water proof.


Application Areas:


Surveillance, cruise, security and protection, surveying and mapping.


Packing List Includes:


1x T-MOTOR U8ⅡLite Motor KV100

1x Hardware pack


Matching Guide:


T-MOTOR G28*9.2 prop  Alpha 60A 12s ESC 


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


"U Efficiency" motors (from U-series) are aimed for high end UAVs requiring long endurance. This kind of UAVs are usually for surveillance, cruise, security and protection, surveying and mapping.

Lightweight design allows you to fly longer, Industrial-grade dustproof and waterproof and anti-aging, greatly extends the working life of the motor. Curved magnets with precise tolerance control and rational magnet space for optimal motor magnetic circuit help improve motor performance. The motor uses imported customized bearings to extend the service life of the motor and ensure smooth flight and longer flight time. 



Technical Drawing

U8ⅡLite.jpg

Specification
Motor SizeΦ87.3*26.05mmLead Cable90mm
StatorAnti-rust treatment;
180℃ high temperature-resisting coatings
Copper Wire220℃ high temperature resistance
Configuration36N42PCoil Insulation Test1000V/5s
Shaft DiameterIN:12mmRotor Dynamic Balance
Standard
≤15Mg
BearingImported 6901ZZPacking Size130*111*50.6mm
Magnet Level180℃ high temperature resistance

KV100Rated Voltage(Lipo)12S(4.2V/pc) / 48-52V
Idle Current(24V)1.0AInternal Resistance134-141mΩ
Peak Current(180s)31AWeight (Incl. Cable)253g/256g net version
Max. Power(180s)1450WPackage Weight420g/423g net version
Test Data
TypePropellerThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)
Operating
Temperature
(℃)
U8II lite-
KV100
G27*8.840%4820380.613.47193516512.3360℃
45%4825420.764.68215522311.42
50%4830000.905.95233028310.60
55%4834581.037.24248934410.05
60%4739561.178.7226514149.55
65%4744911.3310.4328084959.08
70%4748881.4411.8729265618.72
75%4754421.6113.9030786568.29
80%4759581.7716.0532207567.88
90%4770522.0920.7534889737.25
100%4784422.5127.64379412896.55
G28*9.240%4722600.723.92190018612.1571℃
45%4728430.905.43212025711.05
50%4733071.046.71227731710.43
55%4737871.188.1924343879.79
60%4743231.339.8725864669.28
65%4748511.5111.7127295518.81
70%4753961.6713.7928636478.35
75%4759051.8315.7229917368.02
80%4764791.9917.9631208407.71
90%4776632.3523.31336710887.04
100%4791222.8131.11367314506.29
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

U8II-LITE英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.