Tmotor.com USD140 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).
promotion

V605 KV210 12S Vtol Brushless Drone Motor

149.99

Available points: 7000 Points Points reward: 149 Points

  • Promotion
KV:
  • KV210
Quantity:

149.99

USD140 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products


Technical Drawing

工程图.jpg

Specification
Model No./ KvV605 KV210

Magnet Temperature
Resistance Grade

Class E 150℃
Motor Size(mm)Φ68.8*39.9Lead(mm)14AWG*600
Stator Technology

Anti-rust treatment;180°C high
temperature-resisting coatings

Enamelled Wires Temperature
Resistance Grade

Class C 220℃
Configuration24N28PCoil Withdraw Voltage500V/5s
Shaft Diameter(mm)IN:6 OUT:6

Rotor Dynamic
Balance Standard

≤5mg
BearingImported 626ZZIPIP45
KV ValueKV210Battery (lipo)/Voltage
Recommendation
12S(4.2V/Sl)/42-52V
Idle Current(18V)1.6AESC RecommendationFLAME 80A 12S V2.0
Peak Current(A)70A/Continuous 180sPropeller RecommendationV22*7.4
Max. Power(W)3200W/Continuous 180sMotor Weight(g)340g
(385g Weight (incl.cables))
Internal Resistance(mΩ)48Package Weight(g)550g
Test Data
Item No.PropThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMInputpower
(W)
Efficiency
(g/W)
Operating
Temperature
℃)

V605
KV210

T-MOTOR
V22*7.4

40%47.9028980.737.213444345.388.3998℃

(Ambient
Temperature:

22℃)
42%47.8832000.808.203592392.668.15
44%47.8634640.869.093762435.107.96
46%47.8337220.9310.293908492.247.56
48%47.8040591.0211.564063552.317.35
50%47.7743851.0912.944226618.177.09
52%47.7546631.1614.124352674.426.91
54%47.7249951.2415.464488737.536.77
56%47.7052661.3116.764618799.586.59
58%47.6755251.3618.004734858.076.44
60%47.6357881.4419.464859927.066.24
62%47.6061531.5221.0649801002.586.14
64%47.5864551.6022.6151071075.706.00
66%47.5367711.6824.5152411164.965.81
68%47.4970491.7526.1953631243.965.67
70%47.4573831.8428.1154871334.045.53
80%47.2391082.2838.6960251827.494.98
90%46.95109172.8052.1665612448.724.46
100%46.60127613.2668.3070363182.624.01
Notes:Motor temperature is the motor surface temperature aftering running at 80% for 10 mins.
(Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation. )
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.