The Cine66 cinematic motors have a high-quality design for safer chemical propulsion. The Cine66 provides stronger power for an 8-9" X8 cinematic build.
The new CINE Series is one of our greatest additions to the Cinewhoop class of motors. The Cine66 2812 cinematic motors have a high-quality design for safer chemical propulsion. The Cine66 provides stronger power for an 8-9" X8 cinematic build.
1x T-Motor CINE Series Cine66 2812 Motor (925KV or 1155KV options)
1x Hardware Pack
8-9 Inch,X8
Test Item | KV925 | Weight(Incl. Cable) | 76.4g |
Motor Dimensions | Φ34.4*39.95mm | Internal Resistance | 69mΩ |
Lead | 18#AWG 250mm | Configuration | 12N14P |
Shaft Diameter | 4mm | Rated Voltage(Lipo) | 5-6S |
Idle Current(10V) | 1.05A | Peak Current(680s) | 50.5A |
Max. Power(60s) | 1237W |
Test Item | KV1155 | Weight(Incl. Cable) | 76.7g |
Motor Dimensions | Φ34.4*39.95mm | Internal Resistance | 47mΩ |
Lead | 18#AWG 250mm | Configuration | 12N14P |
Shaft Diameter | 4mm | Rated Voltage(Lipo) | 4-6S |
Idle Current(10V) | 1.41A | Peak Current(680s) | 54.5A |
Max. Power(60s) | 1320W |
Type | Propeller | Throttle | Thrust (g) | Voltage (V) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating |
Cine66 KV925 | HQ8040-3 | 30% | 417.23 | 25.22 | 3.10 | 7897 | 78.22 | 5.33 | 89 (Ambient Temperature: |
35% | 511.31 | 25.21 | 4.00 | 8657 | 100.84 | 5.07 | |||
40% | 603.20 | 25.20 | 4.94 | 9377 | 124.50 | 4.84 | |||
45% | 695.81 | 25.19 | 5.90 | 9986 | 148.62 | 4.68 | |||
50% | 790.22 | 25.18 | 6.86 | 10550 | 172.83 | 4.57 | |||
55% | 886.06 | 25.17 | 7.83 | 11125 | 197.01 | 4.50 | |||
60% | 998.05 | 25.16 | 9.26 | 11754 | 232.85 | 4.29 | |||
65% | 1149.32 | 25.14 | 10.78 | 12561 | 270.95 | 4.24 | |||
70% | 1325.18 | 25.11 | 13.07 | 13399 | 328.31 | 4.04 | |||
75% | 1508.82 | 25.08 | 15.75 | 14161 | 394.95 | 3.82 | |||
80% | 1680.88 | 25.05 | 18.42 | 14946 | 461.31 | 3.64 | |||
85% | 1882.06 | 25.01 | 21.66 | 15672 | 541.86 | 3.47 | |||
90% | 2069.79 | 24.97 | 25.03 | 16377 | 624.86 | 3.31 | |||
95% | 2257.18 | 24.93 | 28.40 | 17038 | 707.88 | 3.19 | |||
100% | 2450.57 | 24.88 | 32.20 | 17668 | 801.00 | 3.06 | |||
HQ8045-3 | 30% | 448.00 | 24.88 | 3.35 | 6710 | 83.36 | 5.37 | 91 (Ambient Temperature: | |
35% | 553.03 | 24.84 | 4.41 | 7358 | 109.51 | 5.05 | |||
40% | 644.81 | 24.81 | 5.51 | 8018 | 136.70 | 4.72 | |||
45% | 759.14 | 24.79 | 6.90 | 8624 | 171.10 | 4.44 | |||
50% | 877.64 | 24.78 | 8.33 | 9257 | 206.29 | 4.25 | |||
55% | 1028.87 | 24.74 | 10.49 | 9991 | 259.39 | 3.97 | |||
60% | 1181.85 | 24.71 | 12.59 | 10742 | 311.27 | 3.80 | |||
65% | 1367.04 | 24.66 | 15.35 | 11482 | 378.41 | 3.61 | |||
70% | 1557.16 | 24.61 | 17.92 | 12093 | 441.00 | 3.53 | |||
75% | 1764.48 | 24.57 | 21.91 | 12827 | 538.25 | 3.28 | |||
80% | 1933.19 | 24.52 | 25.59 | 13381 | 627.37 | 3.08 | |||
85% | 2101.12 | 24.47 | 29.43 | 13981 | 720.03 | 2.92 | |||
90% | 2254.47 | 24.42 | 33.75 | 14545 | 824.16 | 2.74 | |||
95% | 2468.76 | 24.37 | 38.48 | 15056 | 937.66 | 2.63 | |||
100% | 2630.75 | 24.32 | 43.27 | 15545 | 1052.24 | 2.50 | |||
HQ9030-2 | 30% | 469.84 | 24.94 | 3.02 | 7959 | 75.38 | 6.23 | 90 (Ambient Temperature: | |
35% | 569.28 | 24.92 | 3.89 | 8719 | 96.99 | 5.87 | |||
40% | 656.76 | 24.90 | 4.83 | 9448 | 120.22 | 5.46 | |||
45% | 762.33 | 24.88 | 5.79 | 9994 | 144.19 | 5.29 | |||
50% | 850.84 | 24.87 | 6.72 | 10547 | 167.00 | 5.09 | |||
55% | 934.44 | 24.85 | 7.72 | 11103 | 191.91 | 4.87 | |||
60% | 1035.87 | 24.83 | 8.91 | 11668 | 221.27 | 4.68 | |||
65% | 1183.59 | 24.80 | 10.51 | 12445 | 260.57 | 4.54 | |||
70% | 1353.33 | 24.77 | 12.56 | 13199 | 311.08 | 4.35 | |||
75% | 1565.39 | 24.73 | 15.41 | 14001 | 381.13 | 4.11 | |||
80% | 1716.22 | 24.70 | 17.79 | 14765 | 439.44 | 3.91 | |||
85% | 1899.64 | 24.65 | 20.83 | 15508 | 513.41 | 3.70 | |||
90% | 2133.83 | 24.60 | 24.56 | 16168 | 604.06 | 3.53 | |||
95% | 2331.31 | 24.55 | 28.09 | 16800 | 689.54 | 3.38 | |||
100% | 2517.24 | 24.49 | 31.81 | 17447 | 779.23 | 3.23 | |||
HQ9050-3 | 30% | 383.75 | 21.01 | 2.95 | 5254 | 62.01 | 6.19 | 90 (Ambient Temperature: | |
35% | 475.90 | 21.00 | 3.90 | 5826 | 81.95 | 5.81 | |||
40% | 576.37 | 20.99 | 4.89 | 6327 | 102.59 | 5.62 | |||
45% | 704.63 | 20.97 | 6.16 | 6854 | 129.11 | 5.46 | |||
50% | 861.26 | 20.95 | 7.86 | 7493 | 164.61 | 5.23 | |||
55% | 1028.99 | 20.92 | 10.00 | 8127 | 209.22 | 4.92 | |||
60% | 1203.31 | 20.89 | 12.69 | 8729 | 264.95 | 4.54 | |||
65% | 1342.58 | 20.79 | 15.83 | 9290 | 329.02 | 4.08 | |||
70% | 1524.84 | 20.77 | 18.62 | 9775 | 386.67 | 3.94 | |||
75% | 1709.71 | 20.68 | 21.89 | 10237 | 452.78 | 3.78 | |||
80% | 1872.27 | 20.65 | 25.41 | 10770 | 524.63 | 3.57 | |||
85% | 2051.46 | 20.59 | 28.91 | 11269 | 595.24 | 3.45 | |||
90% | 2202.58 | 20.52 | 33.26 | 11650 | 682.54 | 3.23 | |||
95% | 2343.25 | 20.47 | 37.23 | 11984 | 762.15 | 3.07 | |||
100% | 2515.04 | 20.43 | 41.95 | 12336 | 856.95 | 2.93 | |||
HQ9050-3 | 30% | 515.97 | 25.20 | 3.72 | 6003 | 93.65 | 5.51 | 94 (Ambient Temperature: | |
35% | 634.38 | 25.19 | 4.57 | 6592 | 115.14 | 5.51 | |||
40% | 795.97 | 25.17 | 6.32 | 7307 | 159.10 | 5.00 | |||
45% | 983.14 | 25.14 | 8.31 | 8003 | 209.01 | 4.70 | |||
50% | 1189.45 | 25.10 | 10.68 | 8735 | 268.07 | 4.44 | |||
55% | 1372.68 | 25.05 | 14.63 | 9339 | 366.63 | 3.74 | |||
60% | 1561.56 | 25.01 | 17.41 | 9875 | 435.58 | 3.59 | |||
65% | 1768.67 | 24.98 | 20.34 | 10551 | 508.15 | 3.48 | |||
70% | 1981.59 | 24.92 | 24.34 | 11175 | 606.63 | 3.27 | |||
75% | 2148.86 | 24.85 | 28.11 | 11572 | 698.61 | 3.08 | |||
80% | 2384.92 | 24.78 | 32.89 | 12058 | 814.88 | 2.93 | |||
85% | 2570.49 | 24.75 | 37.26 | 12461 | 922.26 | 2.79 | |||
90% | 2710.72 | 24.71 | 41.75 | 12811 | 1031.62 | 2.63 | |||
95% | 2837.84 | 24.63 | 46.33 | 13086 | 1141.08 | 2.49 | |||
100% | 2922.81 | 24.52 | 50.47 | 13296 | 1237.46 | 2.36 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) | |||||||||
Cine66 KV1155 | HQ8040-3 | 30% | 599.95 | 25.20 | 5.30 | 9329 | 133.61 | 4.49 | 98 (Ambient Temperature: |
35% | 731.77 | 25.18 | 6.82 | 10171 | 171.73 | 4.26 | |||
40% | 867.03 | 25.16 | 8.43 | 10962 | 212.00 | 4.09 | |||
45% | 1001.88 | 25.14 | 10.05 | 11751 | 252.54 | 3.97 | |||
50% | 1148.81 | 25.11 | 11.87 | 12455 | 298.16 | 3.85 | |||
55% | 1283.84 | 25.10 | 13.53 | 13186 | 339.56 | 3.78 | |||
60% | 1467.07 | 25.06 | 16.28 | 14057 | 408.02 | 3.60 | |||
65% | 1687.33 | 25.02 | 19.59 | 14934 | 490.03 | 3.44 | |||
70% | 1945.06 | 24.96 | 23.98 | 15929 | 598.46 | 3.25 | |||
75% | 2186.48 | 24.89 | 29.15 | 16759 | 725.46 | 3.01 | |||
80% | 2398.40 | 24.73 | 33.85 | 17394 | 837.29 | 2.86 | |||
85% | 2590.89 | 24.66 | 38.40 | 18082 | 946.87 | 2.74 | |||
90% | 2815.77 | 24.64 | 43.60 | 18654 | 1074.31 | 2.62 | |||
95% | 3018.02 | 24.58 | 49.16 | 19373 | 1208.38 | 2.50 | |||
100% | 3149.20 | 24.13 | 54.00 | 19679 | 1303.27 | 2.42 | |||
HQ8045-3 | 30% | 588.76 | 24.89 | 5.32 | 8624 | 132.32 | 4.45 | 96 (Ambient Temperature: | |
35% | 721.96 | 24.86 | 7.06 | 9257 | 175.64 | 4.11 | |||
40% | 862.06 | 24.83 | 8.99 | 9991 | 223.14 | 3.86 | |||
45% | 1024.38 | 24.79 | 11.69 | 10742 | 289.74 | 3.54 | |||
50% | 1202.69 | 24.75 | 14.60 | 11482 | 361.46 | 3.33 | |||
55% | 1430.39 | 24.70 | 17.37 | 12093 | 429.10 | 3.33 | |||
60% | 1604.02 | 24.65 | 20.98 | 12827 | 517.16 | 3.10 | |||
65% | 1841.24 | 24.59 | 25.52 | 13381 | 627.32 | 2.94 | |||
70% | 2096.01 | 24.51 | 31.34 | 13981 | 768.08 | 2.73 | |||
75% | 2310.17 | 24.43 | 36.80 | 14545 | 898.87 | 2.57 | |||
80% | 2464.93 | 24.35 | 41.97 | 15056 | 1022.21 | 2.41 | |||
85% | 2637.95 | 24.27 | 48.04 | 15545 | 1166.20 | 2.26 | |||
90% | 2785.35 | 24.20 | 54.15 | 16028 | 1310.77 | 2.12 | |||
95% | 2924.46 | 24.12 | 60.02 | 16518 | 1447.76 | 2.02 | |||
100% | 3070.75 | 24.04 | 66.49 | 16978 | 1598.33 | 1.92 | |||
HQ9030-2 | 30% | 622.69 | 24.90 | 4.81 | 9448 | 119.69 | 5.20 | 99 (Ambient Temperature: | |
35% | 755.55 | 24.88 | 6.27 | 9994 | 155.99 | 4.84 | |||
40% | 884.36 | 24.85 | 7.77 | 10547 | 193.22 | 4.58 | |||
45% | 1016.35 | 24.82 | 9.37 | 11103 | 232.69 | 4.37 | |||
50% | 1169.97 | 24.80 | 11.19 | 11668 | 277.39 | 4.22 | |||
55% | 1309.11 | 24.78 | 12.78 | 12445 | 316.66 | 4.13 | |||
60% | 1496.40 | 24.74 | 15.38 | 13199 | 380.55 | 3.93 | |||
65% | 1735.96 | 24.69 | 18.90 | 14001 | 466.61 | 3.72 | |||
70% | 1981.92 | 24.63 | 23.06 | 14765 | 568.00 | 3.49 | |||
75% | 2207.15 | 24.57 | 27.95 | 15508 | 686.66 | 3.21 | |||
80% | 2420.52 | 24.50 | 32.84 | 16168 | 804.68 | 3.01 | |||
85% | 2639.98 | 24.44 | 37.40 | 16800 | 914.34 | 2.89 | |||
90% | 2866.19 | 24.38 | 42.57 | 17447 | 1037.70 | 2.76 | |||
95% | 3094.18 | 24.30 | 48.11 | 18121 | 1169.12 | 2.65 | |||
100% | 3299.21 | 24.21 | 54.52 | 18801 | 1319.95 | 2.50 | |||
HQ9050-3 | 30% | 371.55 | 16.78 | 3.88 | 5257 | 65.09 | 5.71 | 85 (Ambient Temperature: | |
35% | 463.21 | 16.72 | 5.07 | 5797 | 84.73 | 5.47 | |||
40% | 559.96 | 16.70 | 6.45 | 6302 | 107.78 | 5.20 | |||
45% | 675.05 | 16.68 | 8.14 | 6826 | 135.73 | 4.97 | |||
50% | 809.62 | 16.66 | 9.72 | 7358 | 161.92 | 5.00 | |||
55% | 961.80 | 16.60 | 12.23 | 7975 | 203.00 | 4.74 | |||
60% | 1121.32 | 16.52 | 15.60 | 8540 | 257.59 | 4.35 | |||
65% | 1273.17 | 16.51 | 19.26 | 9083 | 317.94 | 4.00 | |||
70% | 1437.54 | 16.48 | 22.72 | 9589 | 374.29 | 3.84 | |||
75% | 1606.53 | 16.44 | 26.79 | 10078 | 440.53 | 3.65 | |||
80% | 1759.00 | 16.38 | 30.74 | 10532 | 503.51 | 3.49 | |||
85% | 1929.32 | 16.31 | 35.25 | 10996 | 574.84 | 3.36 | |||
90% | 2086.99 | 16.25 | 40.48 | 11369 | 657.78 | 3.17 | |||
95% | 2223.07 | 16.19 | 45.19 | 11698 | 731.54 | 3.04 | |||
100% | 2353.42 | 16.13 | 50.41 | 12003 | 813.22 | 2.89 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) |