a:3:{i:77;a:3:{s:2:"id";s:2:"77";s:4:"name";s:25:"Modular Propulsion System";s:3:"url";s:48:"categorys/integrated-propulsion-system-uav-power";}i:76;a:3:{s:2:"id";s:2:"76";s:4:"name";s:17:"AirGear Combo Set";s:3:"url";s:34:"categorys/airgear-series-combo-set";}i:95;a:3:{s:2:"id";s:2:"95";s:4:"name";s:33:"Manned Aircraft Propulsion System";s:3:"url";s:31:"categorys/manned-aircraft-power";}}a:3:{s:4:"name";s:18:"Propulsion Systems";s:3:"url";s:30:"categorys/uav-power-combo-pack";s:2:"id";i:13;}a:6:{i:0;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1321";s:11:"goods_brief";s:171:"• Fast and convenient
• Free of complicated mounting process
• Turn-key system, perfect compatibility, superb cost performance
• Modularized propulsion system";s:4:"name";s:71:"XU8-X Combo Pack Type 6S/12S (Integrated Propulsion System)UAV Motor";s:5:"brief";s:171:"• Fast and convenient
• Free of complicated mounting process
• Turn-key system, perfect compatibility, superb cost performance
• Modularized propulsion system";s:10:"brand_name";N;s:7:"is_best";s:1:"1";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:71:"XU8-X Combo Pack Type 6S/12S (Integrated Propulsion System)UAV Motor";s:12:"market_price";s:4:"$504";s:10:"shop_price";s:4:"$420";s:5:"thumb";s:54:"images/202309/thumb_img/1321_thumb_G_1694768602546.jpg";s:6:"thumb2";s:54:"images/202310/thumb_img/1321_thumb_G_1696833174236.jpg";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:49:"product/xu8-x-standard-integrated-propulsion.html";s:16:"short_style_name";s:71:"XU8-X Combo Pack Type 6S/12S (Integrated Propulsion System)UAV Motor";}i:1;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1075";s:11:"goods_brief";s:217:"Revolutionize your propulsion system with the 6007Ⅱ-X. This integrated powerhouse ensures optimal efficiency and reliability. Upgrade to the future of drone propulsion – choose 6007-X for unparalleled performance.";s:4:"name";s:75:"6007Ⅱ-X Combo Pack Type 6S/12S (Integrated Propulsion System)UAV Motor";s:5:"brief";s:217:"Revolutionize your propulsion system with the 6007Ⅱ-X. This integrated powerhouse ensures optimal efficiency and reliability. Upgrade to the future of drone propulsion – choose 6007-X for unparalleled performance.";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:77:"6007Ⅱ-X Combo Pack Type 6S/12S (Integrated Propulsion System)UAV Moto...";s:12:"market_price";s:7:"$250.79";s:10:"shop_price";s:4:"$209";s:5:"thumb";s:54:"images/202309/thumb_img/1075_thumb_G_1695800602633.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:50:"product/6007-x-standard-integrated-propulsion.html";s:16:"short_style_name";s:77:"6007Ⅱ-X Combo Pack Type 6S/12S (Integrated Propulsion System)UAV Moto...";}i:2;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"803";s:11:"goods_brief";s:171:"• Fast and convenient
• Free of complicated mounting process
• Turn-key system, perfect compatibility, superb cost performance
• Modularized propulsion system";s:4:"name";s:73:"U8Ⅱ-X Combo Pack Type 6S/12S (Integrated Propulsion System)UAV Motor";s:5:"brief";s:171:"• Fast and convenient
• Free of complicated mounting process
• Turn-key system, perfect compatibility, superb cost performance
• Modularized propulsion system";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:73:"U8Ⅱ-X Combo Pack Type 6S/12S (Integrated Propulsion System)UAV Motor";s:12:"market_price";s:4:"$480";s:10:"shop_price";s:4:"$400";s:5:"thumb";s:53:"images/202309/thumb_img/803_thumb_G_1695800619853.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:50:"product/u8-2-x-standard-integrated-propulsion.html";s:16:"short_style_name";s:73:"U8Ⅱ-X Combo Pack Type 6S/12S (Integrated Propulsion System)UAV Motor";}i:3;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"797";s:11:"goods_brief";s:171:"• Fast and convenient
• Free of complicated mounting process
• Turn-key system, perfect compatibility, superb cost performance
• Modularized propulsion system";s:4:"name";s:71:"501-X Combo Pack Type 6S/12S (Integrated Propulsion System)UAV Motor";s:5:"brief";s:171:"• Fast and convenient
• Free of complicated mounting process
• Turn-key system, perfect compatibility, superb cost performance
• Modularized propulsion system";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:71:"501-X Combo Pack Type 6S/12S (Integrated Propulsion System)UAV Motor";s:12:"market_price";s:4:"$216";s:10:"shop_price";s:4:"$180";s:5:"thumb";s:53:"images/202309/thumb_img/797_thumb_G_1695800683243.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:47:"images/202408/goods_img/797_G_1723000452947.jpg";s:3:"url";s:49:"product/501-x-standard-integrated-propulsion.html";s:16:"short_style_name";s:71:"501-X Combo Pack Type 6S/12S (Integrated Propulsion System)UAV Motor";}i:4;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"798";s:11:"goods_brief";s:171:"• Fast and convenient
• Free of complicated mounting process
• Turn-key system, perfect compatibility, superb cost performance
• Modularized propulsion system";s:4:"name";s:74:"505-X Combo Pack Type (Integrated Propulsion System)UAV Motor 320/380KV";s:5:"brief";s:171:"• Fast and convenient
• Free of complicated mounting process
• Turn-key system, perfect compatibility, superb cost performance
• Modularized propulsion system";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:75:"505-X Combo Pack Type (Integrated Propulsion System)UAV Motor 320/380...";s:12:"market_price";s:4:"$228";s:10:"shop_price";s:4:"$190";s:5:"thumb";s:53:"images/202309/thumb_img/798_thumb_G_1695800672972.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:49:"product/505-x-standard-integrated-propulsion.html";s:16:"short_style_name";s:75:"505-X Combo Pack Type (Integrated Propulsion System)UAV Motor 320/380...";}i:5;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"799";s:11:"goods_brief";s:171:"• Fast and convenient
• Free of complicated mounting process
• Turn-key system, perfect compatibility, superb cost performance
• Modularized propulsion system";s:4:"name";s:75:"601-X Combo Pack Type (Integrated Propulsion System)UAV Motor 170/320KV ";s:5:"brief";s:171:"• Fast and convenient
• Free of complicated mounting process
• Turn-key system, perfect compatibility, superb cost performance
• Modularized propulsion system";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:75:"601-X Combo Pack Type (Integrated Propulsion System)UAV Motor 170/320...";s:12:"market_price";s:4:"$264";s:10:"shop_price";s:4:"$220";s:5:"thumb";s:53:"images/202309/thumb_img/799_thumb_G_1695800663826.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:49:"product/601-x-standard-integrated-propulsion.html";s:16:"short_style_name";s:75:"601-X Combo Pack Type (Integrated Propulsion System)UAV Motor 170/320...";}}a:1:{i:177;a:8:{s:4:"name";s:7:"X-U8Ⅱ";s:3:"url";s:101:"affiche.php?ad_id=177&uri=https://store.tmotor.com/product/x-u8-2-standard-integrated-propulsion.html";s:4:"urli";s:75:"https://store.tmotor.com/product/x-u8-2-standard-integrated-propulsion.html";s:5:"image";s:45:"/data/afficheimg/2025/1743670599272701899.jpg";s:10:"image_webp";s:46:"/data/afficheimg/2025/1743670599344078659.webp";s:7:"content";s:216:"
";s:7:"ad_code";s:45:"/data/afficheimg/2025/1743670599272701899.jpg";s:8:"link_man";s:0:"";}}a:3:{i:0;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"452";s:11:"goods_brief";s:142:"• Ideal to 1200g to 1500g quadcopter
• Low noise and high-speed respond
• Easy and quick installation
• Perfectily match your drone";s:4:"name";s:43:"Airgear 350 Combo Set Multi-Rotor UAV Power";s:5:"brief";s:142:"• Ideal to 1200g to 1500g quadcopter
• Low noise and high-speed respond
• Easy and quick installation
• Perfectily match your drone";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:43:"Airgear 350 Combo Set Multi-Rotor UAV Power";s:12:"market_price";s:7:"$155.98";s:10:"shop_price";s:7:"$129.99";s:5:"thumb";s:53:"images/202401/thumb_img/452_thumb_G_1705632034515.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:47:"images/202408/goods_img/452_G_1723000447781.jpg";s:3:"url";s:35:"product/air-gear-350-combo-set.html";s:16:"short_style_name";s:43:"Airgear 350 Combo Set Multi-Rotor UAV Power";}i:1;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1284";s:11:"goods_brief";s:0:"";s:4:"name";s:43:"Airgear 355 Combo Set Multi-Rotor UAV Power";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"1";s:10:"short_name";s:43:"Airgear 355 Combo Set Multi-Rotor UAV Power";s:12:"market_price";s:7:"$119.98";s:10:"shop_price";s:6:"$99.99";s:5:"thumb";s:54:"images/202401/thumb_img/1284_thumb_G_1705630924770.jpg";s:6:"thumb2";s:54:"images/202310/thumb_img/1284_thumb_G_1696736998232.jpg";s:9:"goods_img";s:48:"images/202408/goods_img/1284_G_1723000452799.jpg";s:3:"url";s:35:"product/air-gear-355-combo-set.html";s:16:"short_style_name";s:43:"Airgear 355 Combo Set Multi-Rotor UAV Power";}i:2;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1220";s:11:"goods_brief";s:0:"";s:4:"name";s:46:"Airgear 450Ⅱ Combo Set Multi-Rotor UAV Power";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:46:"Airgear 450Ⅱ Combo Set Multi-Rotor UAV Power";s:12:"market_price";s:7:"$155.98";s:10:"shop_price";s:7:"$129.99";s:5:"thumb";s:54:"images/202401/thumb_img/1220_thumb_G_1705630999407.jpg";s:6:"thumb2";s:54:"images/202310/thumb_img/1220_thumb_G_1696844694019.jpg";s:9:"goods_img";s:48:"images/202408/goods_img/1220_G_1723000455152.jpg";s:3:"url";s:37:"product/air-gear-450II-combo-set.html";s:16:"short_style_name";s:46:"Airgear 450Ⅱ Combo Set Multi-Rotor UAV Power";}}a:1:{i:176;a:8:{s:4:"name";s:9:"AIR套装";s:3:"url";s:86:"affiche.php?ad_id=176&uri=https://store.tmotor.com/product/air-gear-355-combo-set.html";s:4:"urli";s:60:"https://store.tmotor.com/product/air-gear-355-combo-set.html";s:5:"image";s:45:"/data/afficheimg/2025/1743670665712892749.jpg";s:10:"image_webp";s:46:"/data/afficheimg/2025/1743670665988907449.webp";s:7:"content";s:201:"
";s:7:"ad_code";s:45:"/data/afficheimg/2025/1743670665712892749.jpg";s:8:"link_man";s:0:"";}}a:6:{i:0;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"896";s:11:"goods_brief";s:76:"• Big Power
• Matched Propulsion solution
• Stable & Reliable & Safe";s:4:"name";s:70:"U15L Combo Pack Manned Aircraft Type UAV Motor 43KV Thunder 300A 24S ";s:5:"brief";s:76:"• Big Power
• Matched Propulsion solution
• Stable & Reliable & Safe";s:10:"brand_name";N;s:7:"is_best";s:1:"1";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:69:"U15L Combo Pack Manned Aircraft Type UAV Motor 43KV Thunder 300A 24S";s:12:"market_price";s:7:"$1318.8";s:10:"shop_price";s:5:"$1099";s:5:"thumb";s:53:"images/202407/thumb_img/896_thumb_G_1721383895807.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:39:"product/u15l-manned-aircraft-combo.html";s:16:"short_style_name";s:69:"U15L Combo Pack Manned Aircraft Type UAV Motor 43KV Thunder 300A 24S";}i:1;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"890";s:11:"goods_brief";s:76:"• Big Power
• Matched Propulsion solution
• Stable & Reliable & Safe";s:4:"name";s:71:"U15XL Combo Pack Manned Aircraft Type UAV Motor 38KV Thunder 300A 24S ";s:5:"brief";s:76:"• Big Power
• Matched Propulsion solution
• Stable & Reliable & Safe";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"1";s:10:"short_name";s:70:"U15XL Combo Pack Manned Aircraft Type UAV Motor 38KV Thunder 300A 24S";s:12:"market_price";s:7:"$2038.8";s:10:"shop_price";s:5:"$1699";s:5:"thumb";s:53:"images/202407/thumb_img/890_thumb_G_1721384397881.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:40:"product/u15xl-manned-aircraft-combo.html";s:16:"short_style_name";s:70:"U15XL Combo Pack Manned Aircraft Type UAV Motor 38KV Thunder 300A 24S";}i:2;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"891";s:11:"goods_brief";s:76:"• Big Power
• Matched Propulsion solution
• Stable & Reliable & Safe";s:4:"name";s:72:"U15XXL Combo Pack Manned Aircraft Type UAV Motor 29KV Thunder 300A 24S ";s:5:"brief";s:76:"• Big Power
• Matched Propulsion solution
• Stable & Reliable & Safe";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:73:"U15XXL Combo Pack Manned Aircraft Type UAV Motor 29KV Thunder 300A 24...";s:12:"market_price";s:8:"$2398.79";s:10:"shop_price";s:5:"$1999";s:5:"thumb";s:53:"images/202407/thumb_img/891_thumb_G_1721385011323.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:41:"product/u15xxl-manned-aircraft-combo.html";s:16:"short_style_name";s:73:"U15XXL Combo Pack Manned Aircraft Type UAV Motor 29KV Thunder 300A 24...";}i:3;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"919";s:11:"goods_brief";s:76:"• Big Power
• Matched Propulsion solution
• Stable & Reliable & Safe";s:4:"name";s:47:"U15L Manned Aircraft Type UAV Motor 12-24S 43KV";s:5:"brief";s:76:"• Big Power
• Matched Propulsion solution
• Stable & Reliable & Safe";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:47:"U15L Manned Aircraft Type UAV Motor 12-24S 43KV";s:12:"market_price";s:7:"$1318.8";s:10:"shop_price";s:5:"$1099";s:5:"thumb";s:53:"images/202309/thumb_img/919_thumb_G_1694683487121.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:43:"product/u15l-manned-aircraft-uav-motor.html";s:16:"short_style_name";s:47:"U15L Manned Aircraft Type UAV Motor 12-24S 43KV";}i:4;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"973";s:11:"goods_brief";s:76:"• Big Power
• Matched Propulsion solution
• Stable & Reliable & Safe";s:4:"name";s:48:"U15XL Manned Aircraft Type UAV Motor 12-24S 38KV";s:5:"brief";s:76:"• Big Power
• Matched Propulsion solution
• Stable & Reliable & Safe";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"1";s:10:"short_name";s:48:"U15XL Manned Aircraft Type UAV Motor 12-24S 38KV";s:12:"market_price";s:7:"$2038.8";s:10:"shop_price";s:5:"$1699";s:5:"thumb";s:53:"images/202309/thumb_img/973_thumb_G_1694683576785.jpg";s:6:"thumb2";s:53:"images/202310/thumb_img/973_thumb_G_1698131280296.jpg";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:44:"product/u15xl-manned-aircraft-uav-motor.html";s:16:"short_style_name";s:48:"U15XL Manned Aircraft Type UAV Motor 12-24S 38KV";}i:5;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"974";s:11:"goods_brief";s:76:"• Big Power
• Matched Propulsion solution
• Stable & Reliable & Safe";s:4:"name";s:50:"U15XXL Manned Aircraft Type UAV Motor 12-24S 29KV ";s:5:"brief";s:76:"• Big Power
• Matched Propulsion solution
• Stable & Reliable & Safe";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"1";s:10:"short_name";s:49:"U15XXL Manned Aircraft Type UAV Motor 12-24S 29KV";s:12:"market_price";s:8:"$2398.79";s:10:"shop_price";s:5:"$1999";s:5:"thumb";s:53:"images/202309/thumb_img/974_thumb_G_1694683609628.jpg";s:6:"thumb2";s:53:"images/202309/thumb_img/974_thumb_G_1695108789240.jpg";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:45:"product/u15xxl-manned-aircraft-uav-motor.html";s:16:"short_style_name";s:49:"U15XXL Manned Aircraft Type UAV Motor 12-24S 29KV";}}a:1:{i:159;a:8:{s:4:"name";s:17:"U15XXL Combo KV29";s:3:"url";s:92:"affiche.php?ad_id=159&uri=https://store.tmotor.com/product/u15xxl-manned-aircraft-combo.html";s:4:"urli";s:66:"https://store.tmotor.com/product/u15xxl-manned-aircraft-combo.html";s:5:"image";s:45:"/data/afficheimg/2025/1743671168729144611.jpg";s:10:"image_webp";s:46:"/data/afficheimg/2025/1743671168894342631.webp";s:7:"content";s:207:"
";s:7:"ad_code";s:45:"/data/afficheimg/2025/1743671168729144611.jpg";s:8:"link_man";s:0:"";}}a:3:{i:2;a:3:{s:2:"id";s:1:"2";s:4:"name";s:22:"Multi-rotor UAV Motors";s:3:"url";s:33:"categorys/multi-rotor-drone-motor";}i:5;a:3:{s:2:"id";s:1:"5";s:4:"name";s:20:"Multi-rotor UAV ESCs";s:3:"url";s:17:"categorys/uav-esc";}i:4;a:3:{s:2:"id";s:1:"4";s:4:"name";s:26:"Multi-rotor UAV Propellers";s:3:"url";s:23:"categorys/uav-propeller";}}a:3:{s:4:"name";s:21:"Multi-rotor UAV Power";s:3:"url";s:31:"categorys/multi-rotor-uav-power";s:2:"id";i:11;}a:6:{i:0;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"317";s:11:"goods_brief";s:86:"• Water-resistant & Dust-resistant
• Precision Bearing
• Low power Consumption";s:4:"name";s:45:"U3 Power Type High Efficiency UAV Motor KV700";s:5:"brief";s:86:"• Water-resistant & Dust-resistant
• Precision Bearing
• Low power Consumption";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:45:"U3 Power Type High Efficiency UAV Motor KV700";s:12:"market_price";s:7:"$131.88";s:10:"shop_price";s:6:"$109.9";s:5:"thumb";s:53:"images/202411/thumb_img/317_thumb_G_1732873163725.jpg";s:6:"thumb2";s:53:"images/202309/thumb_img/317_thumb_G_1694770200028.jpg";s:9:"goods_img";s:47:"images/202408/goods_img/317_G_1723000443367.jpg";s:3:"url";s:29:"product/u3-motor-u-power.html";s:16:"short_style_name";s:45:"U3 Power Type High Efficiency UAV Motor KV700";}i:1;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"318";s:11:"goods_brief";s:59:"• Water-resistant & Dust-resistant
• Precision Bearing";s:4:"name";s:47:"U5 Power U-Type High Efficiency UAV Motor KV400";s:5:"brief";s:59:"• Water-resistant & Dust-resistant
• Precision Bearing";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:47:"U5 Power U-Type High Efficiency UAV Motor KV400";s:12:"market_price";s:7:"$151.08";s:10:"shop_price";s:6:"$125.9";s:5:"thumb";s:53:"images/202411/thumb_img/318_thumb_G_1732873326138.jpg";s:6:"thumb2";s:53:"images/202310/thumb_img/318_thumb_G_1698130665989.jpg";s:9:"goods_img";s:47:"images/202408/goods_img/318_G_1723000443784.jpg";s:3:"url";s:23:"product/u-power-u5.html";s:16:"short_style_name";s:47:"U5 Power U-Type High Efficiency UAV Motor KV400";}i:2;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"319";s:11:"goods_brief";s:59:"• Water-resistant & Dust-resistant
• Precision Bearing";s:4:"name";s:35:"U7 V2.0 Power Type UAV Motor KV490";s:5:"brief";s:59:"• Water-resistant & Dust-resistant
• Precision Bearing";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"1";s:10:"short_name";s:35:"U7 V2.0 Power Type UAV Motor KV490";s:12:"market_price";s:7:"$179.88";s:10:"shop_price";s:6:"$149.9";s:5:"thumb";s:53:"images/202411/thumb_img/319_thumb_G_1732873582760.jpg";s:6:"thumb2";s:53:"images/202309/thumb_img/319_thumb_G_1694771397041.jpg";s:9:"goods_img";s:47:"images/202408/goods_img/319_G_1723000443630.jpg";s:3:"url";s:39:"product/tmotor-u7-v2-motor-u-power.html";s:16:"short_style_name";s:35:"U7 V2.0 Power Type UAV Motor KV490";}i:3;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"768";s:11:"goods_brief";s:110:"• Optimized Configuration, Stronger Endurance
• Heavy Lifted Industry Application
• 1000hours lifetime";s:4:"name";s:33:"U11Ⅱ Power Type UAV Motor KV120";s:5:"brief";s:110:"• Optimized Configuration, Stronger Endurance
• Heavy Lifted Industry Application
• 1000hours lifetime";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:33:"U11Ⅱ Power Type UAV Motor KV120";s:12:"market_price";s:7:"$419.87";s:10:"shop_price";s:6:"$349.9";s:5:"thumb";s:53:"images/202411/thumb_img/768_thumb_G_1732873633942.jpg";s:6:"thumb2";s:53:"images/202309/thumb_img/768_thumb_G_1695868472985.jpg";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:33:"product/u11-v2-motor-u-power.html";s:16:"short_style_name";s:33:"U11Ⅱ Power Type UAV Motor KV120";}i:4;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1069";s:11:"goods_brief";s:89:"• Max.Thrust:28.7KG
• 1000h Service life
• Heavy load and industrial appplication";s:4:"name";s:43:"U13Ⅱ Power Type Multirotor UAV Motor KV65";s:5:"brief";s:89:"• Max.Thrust:28.7KG
• 1000h Service life
• Heavy load and industrial appplication";s:10:"brand_name";N;s:7:"is_best";s:1:"1";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:43:"U13Ⅱ Power Type Multirotor UAV Motor KV65";s:12:"market_price";s:7:"$455.87";s:10:"shop_price";s:6:"$379.9";s:5:"thumb";s:54:"images/202411/thumb_img/1069_thumb_G_1732873707894.jpg";s:6:"thumb2";s:54:"images/202309/thumb_img/1069_thumb_G_1695868502331.jpg";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:38:"product/u13-v2-kv65-motor-u-power.html";s:16:"short_style_name";s:43:"U13Ⅱ Power Type Multirotor UAV Motor KV65";}i:5;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"731";s:11:"goods_brief";s:106:"• For freight transport and manned uav programs
• Safe,stable,reliable
• Maximum thrust 36.5kg";s:4:"name";s:44:"U15II Power Type Heavy Lift Drone Motor KV80";s:5:"brief";s:106:"• For freight transport and manned uav programs
• Safe,stable,reliable
• Maximum thrust 36.5kg";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:44:"U15II Power Type Heavy Lift Drone Motor KV80";s:12:"market_price";s:7:"$827.88";s:10:"shop_price";s:6:"$689.9";s:5:"thumb";s:53:"images/202411/thumb_img/731_thumb_G_1732873878375.jpg";s:6:"thumb2";s:53:"images/202309/thumb_img/731_thumb_G_1695868519648.jpg";s:9:"goods_img";s:47:"images/202408/goods_img/731_G_1723000452750.jpg";s:3:"url";s:38:"product/u15-v2-motor-u-power-kv80.html";s:16:"short_style_name";s:44:"U15II Power Type Heavy Lift Drone Motor KV80";}}a:1:{i:160;a:8:{s:4:"name";s:9:"U8 Lite L";s:3:"url";s:91:"affiche.php?ad_id=160&uri=https://store.tmotor.com/product/u8lite-l-kv110-u-efficiency.html";s:4:"urli";s:65:"https://store.tmotor.com/product/u8lite-l-kv110-u-efficiency.html";s:5:"image";s:45:"/data/afficheimg/2025/1743671033867444302.jpg";s:10:"image_webp";s:46:"/data/afficheimg/2025/1743671033595825494.webp";s:7:"content";s:206:"
";s:7:"ad_code";s:45:"/data/afficheimg/2025/1743671033867444302.jpg";s:8:"link_man";s:0:"";}}a:6:{i:0;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1434";s:11:"goods_brief";s:0:"";s:4:"name";s:10:"V LINK 2.0";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:10:"V LINK 2.0";s:12:"market_price";s:7:"$119.88";s:10:"shop_price";s:5:"$99.9";s:5:"thumb";s:54:"images/202506/thumb_img/1434_thumb_G_1749194870873.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:19:"product/v-link.html";s:16:"short_style_name";s:10:"V LINK 2.0";}i:1;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1428";s:11:"goods_brief";s:0:"";s:4:"name";s:8:"V40A 14S";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:8:"V40A 14S";s:12:"market_price";s:7:"$119.88";s:10:"shop_price";s:5:"$99.9";s:5:"thumb";s:54:"images/202506/thumb_img/1428_thumb_G_1749194015159.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:44:"product/v40a-bldc-foc-drone-esc-14s-60v.html";s:16:"short_style_name";s:8:"V40A 14S";}i:2;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1429";s:11:"goods_brief";s:0:"";s:4:"name";s:8:"V60A 14S";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:8:"V60A 14S";s:12:"market_price";s:7:"$155.88";s:10:"shop_price";s:6:"$129.9";s:5:"thumb";s:54:"images/202506/thumb_img/1429_thumb_G_1749194387001.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:36:"product/v60a-bldc-foc-drone-esc.html";s:16:"short_style_name";s:8:"V60A 14S";}i:3;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1473";s:11:"goods_brief";s:0:"";s:4:"name";s:8:"V60A 24S";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"1";s:6:"is_hot";s:1:"0";s:10:"short_name";s:8:"V60A 24S";s:12:"market_price";s:7:"$323.87";s:10:"shop_price";s:6:"$269.9";s:5:"thumb";s:63:"images/202509/thumb_img/V60A 24S-list-v60-24s-white-349x270.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:29:"product/v60a-24s-uav-esc.html";s:16:"short_style_name";s:8:"V60A 24S";}i:4;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1430";s:11:"goods_brief";s:0:"";s:4:"name";s:8:"V80A 14S";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:8:"V80A 14S";s:12:"market_price";s:7:"$179.88";s:10:"shop_price";s:6:"$149.9";s:5:"thumb";s:54:"images/202506/thumb_img/1430_thumb_G_1749194480154.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:36:"product/v80a-bldc-foc-drone-esc.html";s:16:"short_style_name";s:8:"V80A 14S";}i:5;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1431";s:11:"goods_brief";s:0:"";s:4:"name";s:9:"V120A 14S";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:9:"V120A 14S";s:12:"market_price";s:7:"$239.88";s:10:"shop_price";s:6:"$199.9";s:5:"thumb";s:54:"images/202506/thumb_img/1431_thumb_G_1749194553263.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:37:"product/v120a-bldc-foc-drone-esc.html";s:16:"short_style_name";s:9:"V120A 14S";}}a:1:{i:173;a:7:{s:4:"name";s:18:"ALPHA 60A 12S V1.2";s:3:"url";s:57:"affiche.php?ad_id=173&uri=/product/alpha-60a-12s-esc.html";s:4:"urli";s:31:"/product/alpha-60a-12s-esc.html";s:5:"image";s:38:"/data/afficheimg/2025/ALPHA-60A-en.jpg";s:7:"content";s:165:"
";s:7:"ad_code";s:38:"/data/afficheimg/2025/ALPHA-60A-en.jpg";s:8:"link_man";s:0:"";}}a:6:{i:0;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1393";s:11:"goods_brief";s:324:"• Quick and flexible adjustment of the propeller pitch by changing the positioning block
• Advanced large swept-back tip and downward curved winglet design enhance vortex distribution, reduce blade vibration and improve efficiency.
• Enhanced blade root design, prolonging the service life of the propeller blades.
";s:4:"name";s:56:"MF1604VP Polymer Manual Variable Pitch Folding Propeller";s:5:"brief";s:324:"• Quick and flexible adjustment of the propeller pitch by changing the positioning block
• Advanced large swept-back tip and downward curved winglet design enhance vortex distribution, reduce blade vibration and improve efficiency.
• Enhanced blade root design, prolonging the service life of the propeller blades.
";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:56:"MF1604VP Polymer Manual Variable Pitch Folding Propeller";s:12:"market_price";s:6:"$83.88";s:10:"shop_price";s:5:"$69.9";s:5:"thumb";s:54:"images/202502/thumb_img/1393_thumb_G_1739008646140.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:53:"product/mf1604vp-manual-variable-pitch-propeller.html";s:16:"short_style_name";s:56:"MF1604VP Polymer Manual Variable Pitch Folding Propeller";}i:1;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1394";s:11:"goods_brief";s:349:"• Combined with a large swept back tip and downward curved winglets, it significantly improves pulling power and efficiency.
• Reinforced propeller root for longer service life and adaptability to high pull conditions and co-axial power modes.
• Improved spacer design reduces rotational damping, minimizes vibration and improves efficiency.";s:4:"name";s:56:"MF2211VP Polymer Manual Variable Pitch Folding Propeller";s:5:"brief";s:349:"• Combined with a large swept back tip and downward curved winglets, it significantly improves pulling power and efficiency.
• Reinforced propeller root for longer service life and adaptability to high pull conditions and co-axial power modes.
• Improved spacer design reduces rotational damping, minimizes vibration and improves efficiency.";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:56:"MF2211VP Polymer Manual Variable Pitch Folding Propeller";s:12:"market_price";s:7:"$101.88";s:10:"shop_price";s:5:"$84.9";s:5:"thumb";s:54:"images/202412/thumb_img/1394_thumb_G_1735629328890.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:48:"images/202412/goods_img/1394_G_1735629328353.jpg";s:3:"url";s:53:"product/mf2211vp-manual-variable-pitch-propeller.html";s:16:"short_style_name";s:56:"MF2211VP Polymer Manual Variable Pitch Folding Propeller";}i:2;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1395";s:11:"goods_brief";s:0:"";s:4:"name";s:8:"MF2412VP";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:8:"MF2412VP";s:12:"market_price";s:7:"$107.88";s:10:"shop_price";s:5:"$89.9";s:5:"thumb";s:54:"images/202412/thumb_img/1395_thumb_G_1735629664323.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:48:"images/202412/goods_img/1395_G_1735629664552.jpg";s:3:"url";s:55:"product/mf2412vp-variable-pitch-propeller-for-uavs.html";s:16:"short_style_name";s:8:"MF2412VP";}i:3;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1396";s:11:"goods_brief";s:0:"";s:4:"name";s:8:"MF2614VP";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:8:"MF2614VP";s:12:"market_price";s:7:"$119.88";s:10:"shop_price";s:5:"$99.9";s:5:"thumb";s:54:"images/202412/thumb_img/1396_thumb_G_1735629805673.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:48:"images/202412/goods_img/1396_G_1735629805533.jpg";s:3:"url";s:55:"product/mf2614vp-variable-pitch-propeller-for-uavs.html";s:16:"short_style_name";s:8:"MF2614VP";}i:4;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1397";s:11:"goods_brief";s:0:"";s:4:"name";s:8:"MF3016VP";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:8:"MF3016VP";s:12:"market_price";s:7:"$143.88";s:10:"shop_price";s:6:"$119.9";s:5:"thumb";s:54:"images/202412/thumb_img/1397_thumb_G_1735629990405.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:48:"images/202412/goods_img/1397_G_1735629990102.jpg";s:3:"url";s:56:"product/mf3016vp-variable-pitch-propellers-for-uavs.html";s:16:"short_style_name";s:8:"MF3016VP";}i:5;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"962";s:11:"goods_brief";s:94:"• Light, efficient, long flight time
• Lower moment of inertia
• Scratch resistant ";s:4:"name";s:23:"NS14*4.8 Prop-2PCS/PAIR";s:5:"brief";s:94:"• Light, efficient, long flight time
• Lower moment of inertia
• Scratch resistant ";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:23:"NS14*4.8 Prop-2PCS/PAIR";s:12:"market_price";s:6:"$49.99";s:10:"shop_price";s:6:"$49.99";s:5:"thumb";s:53:"images/202309/thumb_img/962_thumb_G_1694678643343.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:47:"images/202408/goods_img/962_G_1723000453828.jpg";s:3:"url";s:43:"product/ns14x4_8-prop-uav-carbon-fiber.html";s:16:"short_style_name";s:23:"NS14*4.8 Prop-2PCS/PAIR";}}a:1:{i:171;a:8:{s:4:"name";s:8:"NS22x6.6";s:3:"url";s:94:"affiche.php?ad_id=171&uri=https://store.tmotor.com/product/ns22x6_6-prop-uav-carbon-fiber.html";s:4:"urli";s:68:"https://store.tmotor.com/product/ns22x6_6-prop-uav-carbon-fiber.html";s:5:"image";s:45:"/data/afficheimg/2025/1743670856705959665.jpg";s:10:"image_webp";s:46:"/data/afficheimg/2025/1743670856729711906.webp";s:7:"content";s:209:"
";s:7:"ad_code";s:45:"/data/afficheimg/2025/1743670856705959665.jpg";s:8:"link_man";s:0:"";}}a:2:{i:144;a:3:{s:2:"id";s:3:"144";s:4:"name";s:15:"VTOL UAV Motors";s:3:"url";s:31:"categorys/vtol-fixed-wing-motor";}i:146;a:3:{s:2:"id";s:3:"146";s:4:"name";s:19:"VTOL UAV Propellers";s:3:"url";s:35:"categorys/vtol-fixed-wing-propeller";}}a:3:{s:4:"name";s:14:"VTOL UAV Power";s:3:"url";s:31:"categorys/vtol-fixed-wing-power";s:2:"id";i:143;}a:6:{i:0;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1400";s:11:"goods_brief";s:0:"";s:4:"name";s:6:"VL1028";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:6:"VL1028";s:12:"market_price";s:7:"$490.79";s:10:"shop_price";s:4:"$409";s:5:"thumb";s:54:"images/202502/thumb_img/1400_thumb_G_1739252467518.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:50:"product/vl1028-drone-motors-for-heavy-lifting.html";s:16:"short_style_name";s:6:"VL1028";}i:1;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1401";s:11:"goods_brief";s:0:"";s:4:"name";s:6:"VL1032";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:6:"VL1032";s:12:"market_price";s:6:"$526.8";s:10:"shop_price";s:4:"$439";s:5:"thumb";s:54:"images/202502/thumb_img/1401_thumb_G_1739252577134.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:55:"product/vl1032-big-drone-motor-for-heavy-lift-uavs.html";s:16:"short_style_name";s:6:"VL1032";}i:2;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1402";s:11:"goods_brief";s:0:"";s:4:"name";s:6:"VL1035";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:6:"VL1035";s:12:"market_price";s:6:"$574.8";s:10:"shop_price";s:4:"$479";s:5:"thumb";s:54:"images/202502/thumb_img/1402_thumb_G_1739252664572.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:58:"product/vl1035-large-drone-motors-for-heavy-lift-uavs.html";s:16:"short_style_name";s:6:"VL1035";}i:3;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1476";s:11:"goods_brief";s:0:"";s:4:"name";s:12:"VL1040 KV150";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"1";s:6:"is_hot";s:1:"0";s:10:"short_name";s:12:"VL1040 KV150";s:12:"market_price";s:6:"$598.8";s:10:"shop_price";s:4:"$499";s:5:"thumb";s:53:"images/202510/thumb_img/VL1040-store-list-349x270.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:40:"product/vl1040-kv150-vtol-uav-motor.html";s:16:"short_style_name";s:12:"VL1040 KV150";}i:4;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1477";s:11:"goods_brief";s:0:"";s:4:"name";s:11:"VL1155 KV65";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"1";s:6:"is_hot";s:1:"0";s:10:"short_name";s:11:"VL1155 KV65";s:12:"market_price";s:6:"$898.8";s:10:"shop_price";s:4:"$749";s:5:"thumb";s:60:"images/202510/thumb_img/VL1155-white--store-list-349x270.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:39:"product/vl1155-kv65-vtol-uav-motor.html";s:16:"short_style_name";s:11:"VL1155 KV65";}i:5;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1478";s:11:"goods_brief";s:0:"";s:4:"name";s:11:"VL1165 KV60";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"1";s:6:"is_hot";s:1:"0";s:10:"short_name";s:11:"VL1165 KV60";s:12:"market_price";s:6:"$958.8";s:10:"shop_price";s:4:"$799";s:5:"thumb";s:53:"images/202510/thumb_img/VL1165-store-list-349x270.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:39:"product/vl1165-kv60-vtol-uav-motor.html";s:16:"short_style_name";s:11:"VL1165 KV60";}}a:1:{i:181;a:7:{s:4:"name";s:17:"垂起电机-V13L";s:3:"url";s:79:"affiche.php?ad_id=181&uri=https://store.tmotor.com/product/v13l-vtol-motor.html";s:4:"urli";s:53:"https://store.tmotor.com/product/v13l-vtol-motor.html";s:5:"image";s:45:"/data/afficheimg/2024/1723778542478207674.jpg";s:7:"content";s:194:"
";s:7:"ad_code";s:45:"/data/afficheimg/2024/1723778542478207674.jpg";s:8:"link_man";s:0:"";}}a:6:{i:0;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"881";s:11:"goods_brief";s:209:"• Attention:V series propeller is incompatible and can’t be used with T-MOTOR Quick-Attach-Detach propeller adapter now. Pls be free to talk us for customization solution if you need them on V propeller.";s:4:"name";s:22:"V18*7.2-Prop-2PCS/PAIR";s:5:"brief";s:209:"• Attention:V series propeller is incompatible and can’t be used with T-MOTOR Quick-Attach-Detach propeller adapter now. Pls be free to talk us for customization solution if you need them on V propeller.";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:22:"V18*7.2-Prop-2PCS/PAIR";s:12:"market_price";s:7:"$107.88";s:10:"shop_price";s:5:"$89.9";s:5:"thumb";s:53:"images/202309/thumb_img/881_thumb_G_1694678153565.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:35:"product/v18-7-2-vtol-propeller.html";s:16:"short_style_name";s:22:"V18*7.2-Prop-2PCS/PAIR";}i:1;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"882";s:11:"goods_brief";s:209:"• Attention:V series propeller is incompatible and can’t be used with T-MOTOR Quick-Attach-Detach propeller adapter now. Pls be free to talk us for customization solution if you need them on V propeller.";s:4:"name";s:22:"V22*7.4-Prop-2PCS/PAIR";s:5:"brief";s:209:"• Attention:V series propeller is incompatible and can’t be used with T-MOTOR Quick-Attach-Detach propeller adapter now. Pls be free to talk us for customization solution if you need them on V propeller.";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:22:"V22*7.4-Prop-2PCS/PAIR";s:12:"market_price";s:7:"$191.88";s:10:"shop_price";s:6:"$159.9";s:5:"thumb";s:53:"images/202309/thumb_img/882_thumb_G_1694678144303.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:35:"product/v22-7-4-vtol-propeller.html";s:16:"short_style_name";s:22:"V22*7.4-Prop-2PCS/PAIR";}i:2;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"883";s:11:"goods_brief";s:209:"• Attention:V series propeller is incompatible and can’t be used with T-MOTOR Quick-Attach-Detach propeller adapter now. Pls be free to talk us for customization solution if you need them on V propeller.";s:4:"name";s:22:"V26*8.7-Prop-2PCS/PAIR";s:5:"brief";s:209:"• Attention:V series propeller is incompatible and can’t be used with T-MOTOR Quick-Attach-Detach propeller adapter now. Pls be free to talk us for customization solution if you need them on V propeller.";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:22:"V26*8.7-Prop-2PCS/PAIR";s:12:"market_price";s:7:"$275.88";s:10:"shop_price";s:6:"$229.9";s:5:"thumb";s:53:"images/202309/thumb_img/883_thumb_G_1694678135665.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:35:"product/v26-8-7-vtol-propeller.html";s:16:"short_style_name";s:22:"V26*8.7-Prop-2PCS/PAIR";}i:3;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"884";s:11:"goods_brief";s:209:"• Attention:V series propeller is incompatible and can’t be used with T-MOTOR Quick-Attach-Detach propeller adapter now. Pls be free to talk us for customization solution if you need them on V propeller.";s:4:"name";s:21:"V30*12-Prop-2PCS/PAIR";s:5:"brief";s:209:"• Attention:V series propeller is incompatible and can’t be used with T-MOTOR Quick-Attach-Detach propeller adapter now. Pls be free to talk us for customization solution if you need them on V propeller.";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:21:"V30*12-Prop-2PCS/PAIR";s:12:"market_price";s:7:"$359.87";s:10:"shop_price";s:6:"$299.9";s:5:"thumb";s:53:"images/202309/thumb_img/884_thumb_G_1694678100543.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:34:"product/v30-12-vtol-propeller.html";s:16:"short_style_name";s:21:"V30*12-Prop-2PCS/PAIR";}i:4;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"885";s:11:"goods_brief";s:209:"• Attention:V series propeller is incompatible and can’t be used with T-MOTOR Quick-Attach-Detach propeller adapter now. Pls be free to talk us for customization solution if you need them on V propeller.";s:4:"name";s:23:"V32*12.8-Prop-2PCS/PAIR";s:5:"brief";s:209:"• Attention:V series propeller is incompatible and can’t be used with T-MOTOR Quick-Attach-Detach propeller adapter now. Pls be free to talk us for customization solution if you need them on V propeller.";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:23:"V32*12.8-Prop-2PCS/PAIR";s:12:"market_price";s:7:"$371.87";s:10:"shop_price";s:6:"$309.9";s:5:"thumb";s:53:"images/202309/thumb_img/885_thumb_G_1694678091763.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:36:"product/v32-12-8-vtol-propeller.html";s:16:"short_style_name";s:23:"V32*12.8-Prop-2PCS/PAIR";}i:5;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"886";s:11:"goods_brief";s:209:"• Attention:V series propeller is incompatible and can’t be used with T-MOTOR Quick-Attach-Detach propeller adapter now. Pls be free to talk us for customization solution if you need them on V propeller.";s:4:"name";s:23:"V34*13.6-Prop-2PCS/PAIR";s:5:"brief";s:209:"• Attention:V series propeller is incompatible and can’t be used with T-MOTOR Quick-Attach-Detach propeller adapter now. Pls be free to talk us for customization solution if you need them on V propeller.";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:23:"V34*13.6-Prop-2PCS/PAIR";s:12:"market_price";s:7:"$383.87";s:10:"shop_price";s:6:"$319.9";s:5:"thumb";s:53:"images/202309/thumb_img/886_thumb_G_1694678076603.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:36:"product/v34-13-6-vtol-propeller.html";s:16:"short_style_name";s:23:"V34*13.6-Prop-2PCS/PAIR";}}a:1:{i:183;a:8:{s:4:"name";s:7:"垂起2";s:3:"url";s:61:"affiche.php?ad_id=183&uri=/product/v40-16-vtol-propeller.html";s:4:"urli";s:35:"/product/v40-16-vtol-propeller.html";s:5:"image";s:45:"/data/afficheimg/2024/1724063577624763372.jpg";s:10:"image_webp";s:46:"/data/afficheimg/2024/1724063577859026342.webp";s:7:"content";s:176:"
";s:7:"ad_code";s:45:"/data/afficheimg/2024/1724063577624763372.jpg";s:8:"link_man";s:0:"";}}a:3:{i:238;a:3:{s:2:"id";s:3:"238";s:4:"name";s:21:"Fixed-Wing UAV Motors";s:3:"url";s:31:"categorys/fixed-wing-uav-motors";}i:145;a:3:{s:2:"id";s:3:"145";s:4:"name";s:19:"Fixed-Wing UAV ESCs";s:3:"url";s:24:"categorys/fixed-wing-esc";}i:239;a:3:{s:2:"id";s:3:"239";s:4:"name";s:25:"Fixed-Wing UAV Propellers";s:3:"url";s:35:"categorys/fixed-wing-uav-propellers";}}a:3:{s:4:"name";s:20:"Fixed-Wing UAV Power";s:3:"url";s:30:"categorys/fixed-wing-uav-power";s:2:"id";i:237;}a:6:{i:0;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1323";s:11:"goods_brief";s:0:"";s:4:"name";s:7:"AX335-B";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:7:"AX335-B";s:12:"market_price";s:7:"$119.88";s:10:"shop_price";s:5:"$99.9";s:5:"thumb";s:54:"images/202312/thumb_img/1323_thumb_G_1701759117686.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:36:"product/AX335-B-motor-AX-Series.html";s:16:"short_style_name";s:7:"AX335-B";}i:1;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1438";s:11:"goods_brief";s:0:"";s:4:"name";s:7:"AX435-A";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"1";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:7:"AX435-A";s:12:"market_price";s:7:"$154.79";s:10:"shop_price";s:4:"$129";s:5:"thumb";s:54:"images/202507/thumb_img/1438_thumb_G_1752128145089.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:43:"product/ax435-a-kv220-fixed-wing-motor.html";s:16:"short_style_name";s:7:"AX435-A";}i:2;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1439";s:11:"goods_brief";s:0:"";s:4:"name";s:7:"AX435-B";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"1";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:7:"AX435-B";s:12:"market_price";s:7:"$154.79";s:10:"shop_price";s:4:"$129";s:5:"thumb";s:54:"images/202507/thumb_img/1439_thumb_G_1752130436131.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:43:"product/ax435-b-kv220-fixed-wing-motor.html";s:16:"short_style_name";s:7:"AX435-B";}i:3;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1440";s:11:"goods_brief";s:0:"";s:4:"name";s:7:"AX525-A";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"1";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:7:"AX525-A";s:12:"market_price";s:7:"$190.79";s:10:"shop_price";s:4:"$159";s:5:"thumb";s:54:"images/202507/thumb_img/1440_thumb_G_1752131265321.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:43:"product/ax525-a-kv250-fixed-wing-motor.html";s:16:"short_style_name";s:7:"AX525-A";}i:4;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1441";s:11:"goods_brief";s:0:"";s:4:"name";s:7:"AX525-B";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"1";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:7:"AX525-B";s:12:"market_price";s:7:"$190.79";s:10:"shop_price";s:4:"$159";s:5:"thumb";s:54:"images/202507/thumb_img/1441_thumb_G_1752132011206.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:43:"product/ax525-b-kv250-fixed-wing-motor.html";s:16:"short_style_name";s:7:"AX525-B";}i:5;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1442";s:11:"goods_brief";s:0:"";s:4:"name";s:7:"AX530-A";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"1";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:7:"AX530-A";s:12:"market_price";s:7:"$238.79";s:10:"shop_price";s:4:"$199";s:5:"thumb";s:54:"images/202507/thumb_img/1442_thumb_G_1752132511563.jpg";s:6:"thumb2";s:0:"";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:43:"product/ax530-a-kv260-fixed-wing-motor.html";s:16:"short_style_name";s:7:"AX530-A";}}a:1:{i:187;a:7:{s:4:"name";s:16:"首页固定翼1";s:3:"url";s:98:"affiche.php?ad_id=187&uri=https://store.tmotor.com/product/at4125-long-shaft-fixed-wing-motor.html";s:4:"urli";s:72:"https://store.tmotor.com/product/at4125-long-shaft-fixed-wing-motor.html";s:5:"image";s:45:"/data/afficheimg/2025/1752833227714901223.jpg";s:7:"content";s:215:"
";s:7:"ad_code";s:45:"/data/afficheimg/2025/1752833227714901223.jpg";s:8:"link_man";s:0:"";}}a:6:{i:0;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"976";s:11:"goods_brief";s:0:"";s:4:"name";s:30:"AT 12A 2-3S F3P Fixed Wing ESC";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:30:"AT 12A 2-3S F3P Fixed Wing ESC";s:12:"market_price";s:6:"$13.18";s:10:"shop_price";s:6:"$10.99";s:5:"thumb";s:53:"images/202309/thumb_img/976_thumb_G_1694681962746.jpg";s:6:"thumb2";s:53:"images/202310/thumb_img/976_thumb_G_1698128941245.jpg";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:37:"product/at-12a-3s-fixed-wing-esc.html";s:16:"short_style_name";s:30:"AT 12A 2-3S F3P Fixed Wing ESC";}i:1;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"900";s:11:"goods_brief";s:145:"1.Excellent performance & reliable quality
2.Support for BEC output 5V/2A
3.High speed throttle response
4.Multiple programmable parameters";s:4:"name";s:34:"AT20A 2-3S Fixed Wing Airplane ESC";s:5:"brief";s:145:"1.Excellent performance & reliable quality
2.Support for BEC output 5V/2A
3.High speed throttle response
4.Multiple programmable parameters";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:34:"AT20A 2-3S Fixed Wing Airplane ESC";s:12:"market_price";s:6:"$14.38";s:10:"shop_price";s:6:"$11.99";s:5:"thumb";s:53:"images/202309/thumb_img/900_thumb_G_1694682124595.jpg";s:6:"thumb2";s:53:"images/202310/thumb_img/900_thumb_G_1696831579340.jpg";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:37:"product/at-20a-3s-fixed-wing-esc.html";s:16:"short_style_name";s:34:"AT20A 2-3S Fixed Wing Airplane ESC";}i:2;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"901";s:11:"goods_brief";s:145:"1.Excellent performance & reliable quality
2.Support for BEC output 5V/2A
3.High speed throttle response
4.Multiple programmable parameters";s:4:"name";s:32:"AT 30A 2-3S Fixed Wing Model ESC";s:5:"brief";s:145:"1.Excellent performance & reliable quality
2.Support for BEC output 5V/2A
3.High speed throttle response
4.Multiple programmable parameters";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:32:"AT 30A 2-3S Fixed Wing Model ESC";s:12:"market_price";s:6:"$16.78";s:10:"shop_price";s:6:"$13.99";s:5:"thumb";s:53:"images/202309/thumb_img/901_thumb_G_1694682202670.jpg";s:6:"thumb2";s:53:"images/202310/thumb_img/901_thumb_G_1698128959165.jpg";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:37:"product/at-30a-3s-fixed-wing-esc.html";s:16:"short_style_name";s:32:"AT 30A 2-3S Fixed Wing Model ESC";}i:3;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"902";s:11:"goods_brief";s:145:"1.Excellent performance & reliable quality
2.Support for BEC output 5V/3A
3.High speed throttle response
4.Multiple programmable parameters";s:4:"name";s:34:"AT40A 2-4S Fixed Wing Airplane ESC";s:5:"brief";s:145:"1.Excellent performance & reliable quality
2.Support for BEC output 5V/3A
3.High speed throttle response
4.Multiple programmable parameters";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:34:"AT40A 2-4S Fixed Wing Airplane ESC";s:12:"market_price";s:6:"$19.18";s:10:"shop_price";s:6:"$15.99";s:5:"thumb";s:53:"images/202309/thumb_img/902_thumb_G_1694682432797.jpg";s:6:"thumb2";s:53:"images/202310/thumb_img/902_thumb_G_1696831691180.jpg";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:37:"product/at-40a-4s-fixed-wing-esc.html";s:16:"short_style_name";s:34:"AT40A 2-4S Fixed Wing Airplane ESC";}i:4;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"903";s:11:"goods_brief";s:0:"";s:4:"name";s:34:"AT55A 2-6S Fixed Wing Aircraft ESC";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:34:"AT55A 2-6S Fixed Wing Aircraft ESC";s:12:"market_price";s:6:"$35.98";s:10:"shop_price";s:6:"$29.99";s:5:"thumb";s:53:"images/202309/thumb_img/903_thumb_G_1694682336023.jpg";s:6:"thumb2";s:53:"images/202310/thumb_img/903_thumb_G_1698128975575.jpg";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:37:"product/at-55a-6s-fixed-wing-esc.html";s:16:"short_style_name";s:34:"AT55A 2-6S Fixed Wing Aircraft ESC";}i:5;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:3:"904";s:11:"goods_brief";s:140:"1.Excellent performance & reliable quality
2.Support for BEC output
3.High speed throttle response
4.Multiple programmable parameters";s:4:"name";s:32:"AT75A 2-6S Fixed Wing Drone ESC ";s:5:"brief";s:140:"1.Excellent performance & reliable quality
2.Support for BEC output
3.High speed throttle response
4.Multiple programmable parameters";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:31:"AT75A 2-6S Fixed Wing Drone ESC";s:12:"market_price";s:6:"$43.18";s:10:"shop_price";s:6:"$35.99";s:5:"thumb";s:53:"images/202309/thumb_img/904_thumb_G_1694682483711.jpg";s:6:"thumb2";s:53:"images/202310/thumb_img/904_thumb_G_1696832027641.jpg";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:37:"product/at-75a-6s-fixed-wing-esc.html";s:16:"short_style_name";s:31:"AT75A 2-6S Fixed Wing Drone ESC";}}a:1:{i:182;a:7:{s:4:"name";s:7:"垂起2";s:3:"url";s:90:"affiche.php?ad_id=182&uri=https://store.tmotor.com/product/at-195a-14s-fixed-wing-esc.html";s:4:"urli";s:64:"https://store.tmotor.com/product/at-195a-14s-fixed-wing-esc.html";s:5:"image";s:45:"/data/afficheimg/2024/1724046167576163818.jpg";s:7:"content";s:207:"
";s:7:"ad_code";s:45:"/data/afficheimg/2024/1724046167576163818.jpg";s:8:"link_man";s:0:"";}}a:6:{i:0;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1143";s:11:"goods_brief";s:140:"• Recommendation of motor and ESC
• Prop size 15*8 with AT3530-4120 and 60-80A ESC
• Prop size 16*8 with AT4120-4130 and 80-100A ESC";s:4:"name";s:34:"TF15*8 Glider&UAV Carbon Propeller";s:5:"brief";s:140:"• Recommendation of motor and ESC
• Prop size 15*8 with AT3530-4120 and 60-80A ESC
• Prop size 16*8 with AT4120-4130 and 80-100A ESC";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:34:"TF15*8 Glider&UAV Carbon Propeller";s:12:"market_price";s:6:"$13.08";s:10:"shop_price";s:5:"$10.9";s:5:"thumb";s:54:"images/202309/thumb_img/1143_thumb_G_1694678825112.jpg";s:6:"thumb2";s:54:"images/202310/thumb_img/1143_thumb_G_1696834391100.jpg";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:40:"product/tf15-8-prop-polymer-folding.html";s:16:"short_style_name";s:34:"TF15*8 Glider&UAV Carbon Propeller";}i:1;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1144";s:11:"goods_brief";s:141:"• Recommendation of motor and ESC
• Prop size 15*8 with AT3530-4120 and 60-80A ESC
• Prop size 16*8 with AT4120-4130 and 80-100A ESC";s:4:"name";s:34:"TF16*8 Glider&UAV Carbon Propeller";s:5:"brief";s:141:"• Recommendation of motor and ESC
• Prop size 15*8 with AT3530-4120 and 60-80A ESC
• Prop size 16*8 with AT4120-4130 and 80-100A ESC";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:34:"TF16*8 Glider&UAV Carbon Propeller";s:12:"market_price";s:6:"$13.08";s:10:"shop_price";s:5:"$10.9";s:5:"thumb";s:54:"images/202309/thumb_img/1144_thumb_G_1694678808711.jpg";s:6:"thumb2";s:54:"images/202310/thumb_img/1144_thumb_G_1696834158266.jpg";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:40:"product/tf16-8-prop-polymer-folding.html";s:16:"short_style_name";s:34:"TF16*8 Glider&UAV Carbon Propeller";}i:2;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1209";s:11:"goods_brief";s:0:"";s:4:"name";s:55:"T12*6 3D White Outdoor Plane Polymer Material Propeller";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:55:"T12*6 3D White Outdoor Plane Polymer Material Propeller";s:12:"market_price";s:5:"$4.78";s:10:"shop_price";s:5:"$3.99";s:5:"thumb";s:54:"images/202309/thumb_img/1209_thumb_G_1694678684768.jpg";s:6:"thumb2";s:54:"images/202309/thumb_img/1209_thumb_G_1694772148676.jpg";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:44:"product/ts12-6-3d-prop-polymer-straight.html";s:16:"short_style_name";s:55:"T12*6 3D White Outdoor Plane Polymer Material Propeller";}i:3;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1210";s:11:"goods_brief";s:0:"";s:4:"name";s:55:"T12*6 Black CW Outdoor Plane Polymer Material Propeller";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:55:"T12*6 Black CW Outdoor Plane Polymer Material Propeller";s:12:"market_price";s:5:"$7.18";s:10:"shop_price";s:5:"$5.99";s:5:"thumb";s:54:"images/202309/thumb_img/1210_thumb_G_1694678704606.jpg";s:6:"thumb2";s:54:"images/202310/thumb_img/1210_thumb_G_1696754341820.jpg";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:41:"product/ts12-6-prop-polymer-straight.html";s:16:"short_style_name";s:55:"T12*6 Black CW Outdoor Plane Polymer Material Propeller";}i:4;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1168";s:11:"goods_brief";s:0:"";s:4:"name";s:57:"T13*6.5 3D White Outdoor Plane Polymer Material Propeller";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:57:"T13*6.5 3D White Outdoor Plane Polymer Material Propeller";s:12:"market_price";s:5:"$4.78";s:10:"shop_price";s:5:"$3.99";s:5:"thumb";s:54:"images/202309/thumb_img/1168_thumb_G_1694678601089.jpg";s:6:"thumb2";s:54:"images/202310/thumb_img/1168_thumb_G_1696754594660.jpg";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:42:"product/t13-6-5-prop-polymer-straight.html";s:16:"short_style_name";s:57:"T13*6.5 3D White Outdoor Plane Polymer Material Propeller";}i:5;a:17:{s:13:"promote_price";s:0:"";s:2:"id";s:4:"1174";s:11:"goods_brief";s:0:"";s:4:"name";s:57:"T13*6.5 3D Black Outdoor Plane Polymer Material Propeller";s:5:"brief";s:0:"";s:10:"brand_name";N;s:7:"is_best";s:1:"0";s:6:"is_new";s:1:"0";s:6:"is_hot";s:1:"0";s:10:"short_name";s:57:"T13*6.5 3D Black Outdoor Plane Polymer Material Propeller";s:12:"market_price";s:5:"$7.18";s:10:"shop_price";s:5:"$5.99";s:5:"thumb";s:54:"images/202309/thumb_img/1174_thumb_G_1694678622495.jpg";s:6:"thumb2";s:54:"images/202310/thumb_img/1174_thumb_G_1696754295356.jpg";s:9:"goods_img";s:21:"images/no_picture.gif";s:3:"url";s:48:"product/t13-6-5-black-prop-polymer-straight.html";s:16:"short_style_name";s:57:"T13*6.5 3D Black Outdoor Plane Polymer Material Propeller";}}a:1:{i:188;a:7:{s:4:"name";s:22:"首页固定翼3-T12*6";s:3:"url";s:92:"affiche.php?ad_id=188&uri=https://store.tmotor.com/product/ts12-6-prop-polymer-straight.html";s:4:"urli";s:66:"https://store.tmotor.com/product/ts12-6-prop-polymer-straight.html";s:5:"image";s:45:"/data/afficheimg/2025/1752833185766390549.jpg";s:7:"content";s:209:"
";s:7:"ad_code";s:45:"/data/afficheimg/2025/1752833185766390549.jpg";s:8:"link_man";s:0:"";}}
Member's points can be used as cash.
Official new authentic products guaranty.
Subscribe to enjoy first-hand information.
Free shipping by International Express and priority in delivery.
Professional online customer service.
Exclusive gifts (limited edition).
1 year warranty of official direct after-sales maintenance.