Tmotor.com USD140 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).
promotion

U13Ⅱ Power Type Multirotor UAV Motor KV65

379.90

Available points: 18500 Points Points reward: 379 Points

  • Promotion
• Max.Thrust:24KG
• 1000h Service life
• Heavy load and industrial appplication
Parameter:
Quantity:

379.90

USD140 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR U13ⅡPower Type Multirotor UAV Motor KV65


T-Motor UAV Brushless Multirotor Motor U13II KV65 delivers up to 24.3 kg thrust and has a 1000-hour service life. Designed for heavy loads and industrial use, it performs well at high temperatures. The newly redesigned iron core increases coil space and reduces weight, boosting the aircraft's payload capacity.


U13ⅡKV65 Highlights:


1.Max. thrust :28.7kg 

2.MTBF:About 1000hours

3.Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings 

4.Industrial grade, dust proof, water proof.


Application Areas:


Aerial photography, Filming, Delivery service and Agriculture applications.


Packing List Includes:


1x T-MOTOR U13ⅡMotor KV65

1x Hardware pack


Matching Guide:


T-MOTOR G32*11 prop 


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


Technical Drawing

U13Ⅱ.jpg

Specification
Test ItemKV130Weight (Incl. Cable)990g
Motor DimensionsΦ100*60mmInternal Resistance18mΩ
LeadEnameled Wire 100mmConfiguration36N42P
Shaft Diameter15mmRated Voltage(Lipo)10-14S
Idle Current(18V)1.5APeak Current(180s)118A
Max. Power5659W
Test ItemKV65Weight (Incl. Cable)975g
Motor DimensionsΦ100*60mmInternal Resistance73mΩ
LeadEnameled Wire 100mmConfiguration36N42P
Shaft Diameter15mmRated Voltage(Lipo)22-25S
Idle Current(18V)1.7APeak Current(180s)68A
Max. Power6720W
Test Data
TypeVoltage
(V)
PropellerThrottleThrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)
Operating
Temperature
(℃)
U13Ⅱ
KV130
48T-MOTOR
G32*11“CF
50%77003.120.4026129797.86132

(Ambient
Temperature:

24℃)
55%10000430.80300014786.76
60%115004.738.40321518436.24
65%135005.546.70342822426.02
75%167006.965.40383231395.32
85%197008.183.70416440184.9
100%2430010117.90460956594.29
Note: Motor temperature is motor surface temperature at 100% throttle running 5mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)

U13 II
KV65

99.51G30*10.540%79753.310.8267910797.497℃
99.4745%87843.712.5282312437.1
99.4450%97594.114.4296414316.8
99.3955%108964.416.3310616226.7
99.3360%118794.718.5323518386.5
99.2865%130785.021.3340621106.2
99.2170%145005.624.4357124206.0
99.1175%159716.228.3376928095.7
99.0280%176757.033.1396432785.4
98.7990%215228.544.1434243554.9
98.54100%247449.754.7465453894.6
99.44G32*1140%85853.511.7248511617.4115℃
99.4045%96713.913.8263913747.0
99.3650%107144.316.0277715896.7
99.2955%118714.718.7292218546.4
99.2360%131285.221.4305521256.2
99.1565%147985.925.3323525125.9
99.0670%164396.629.8341429555.6
98.9375%183807.434.9359634505.3
98.7880%208898.342.1380341565.0
98.5390%249829.954.7412553924.6
98.22100%2871111.468.5439767274.3
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

U13II英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.