Technical Drawing
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Model No./ Kv | V602 KV180 | Magnet Temperature Resistance Grade | Class E 150℃ |
Motor Size(mm) | Φ68.8*36.9 | Lead(mm) | 14AWG*600 |
Stator Technology | Anti-rust treatment;180°C high temperature-resisting coatings | Enamelled Wires Temperature Resistance Grade | Class C 220℃ |
Configuration | 24N28P | Coil Withdraw Voltage | 500V/5s |
Shaft Diameter(mm) | IN:6 OUT:6 | Rotor Dynamic Balance Standard | ≤5mg |
Bearing | Imported 626ZZ | IP | IP45 |
KV Value | KV180 | Battery (lipo)/Voltage Recommendation | 12S(4.2V/Sl)/42-52V |
Idle Current(18V) | 0.9A | ESC Recommendation | FLAME 60A 12S |
Peak Current(A) | 45A/Continuous 180s | Propeller Recommendation | V22*7.4 |
Max. Power(W) | 2000W/Continuous 180s | Motor Weight(g) | 300g (345g Weight (incl.cables)) |
Internal Resistance(mΩ) | 88 | Package Weight(g) | 530g |
Item No. | Prop | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Inputpower (W) | Efficiency (g/W) | Operating Temperature ℃) |
V602- KV180 | T-MOTOR | 40% | 47.74 | 2407 | 0.62 | 5.11 | 3016 | 243.91 | 9.87 | 89℃ |
42% | 47.71 | 2747 | 0.71 | 6.16 | 3202 | 293.97 | 9.34 | |||
44% | 47.69 | 2919 | 0.76 | 6.68 | 3289 | 318.36 | 9.17 | |||
46% | 47.67 | 3121 | 0.80 | 7.36 | 3395 | 351.02 | 8.89 | |||
48% | 47.65 | 3316 | 0.86 | 8.09 | 3498 | 385.34 | 8.61 | |||
50% | 47.63 | 3527 | 0.91 | 8.77 | 3594 | 417.61 | 8.45 | |||
52% | 47.59 | 3727 | 0.97 | 9.59 | 3690 | 456.44 | 8.17 | |||
54% | 47.57 | 3965 | 1.03 | 10.43 | 3792 | 496.12 | 7.99 | |||
56% | 47.55 | 4193 | 1.08 | 11.30 | 3881 | 537.39 | 7.80 | |||
58% | 47.51 | 4431 | 1.14 | 12.23 | 3977 | 580.98 | 7.63 | |||
60% | 47.48 | 4646 | 1.20 | 13.15 | 4069 | 624.35 | 7.44 | |||
62% | 47.45 | 4881 | 1.26 | 14.24 | 4166 | 675.61 | 7.22 | |||
64% | 47.42 | 5118 | 1.32 | 15.23 | 4251 | 722.02 | 7.09 | |||
66% | 47.37 | 5290 | 1.37 | 16.09 | 4313 | 762.38 | 6.94 | |||
68% | 47.35 | 5504 | 1.42 | 16.90 | 4392 | 800.10 | 6.88 | |||
70% | 47.31 | 5737 | 1.48 | 18.02 | 4478 | 852.56 | 6.73 | |||
76% | 47.21 | 6472 | 1.68 | 21.71 | 4727 | 1025.02 | 6.31 | |||
80% | 47.14 | 6986 | 1.81 | 24.34 | 4887 | 1147.41 | 6.09 | |||
86% | 47.09 | 7764 | 2.02 | 28.69 | 5121 | 1351.05 | 5.75 | |||
90% | 47.03 | 8202 | 2.14 | 31.60 | 5274 | 1485.92 | 5.52 | |||
100% | 46.81 | 9749 | 2.56 | 42.50 | 5700 | 1989.62 | 4.90 | |||
Notes:Motor temperature is the motor surface temperature aftering running at 80% for 10 mins. (Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation. ) |
We use our own and third-party cookies to personalize content and to analyze web traffic.