Technical Drawing
P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Motor Size | Φ67.2*26.1mm | Lead | Enameled Wire 70mm |
Stator | Anti-rust treatment; 180℃ high temperature-resisting coatings | Copper Wire | 220℃ high temperature resistance: Level C |
Configuration | 24N28P | Coil Insulation Test | 500V |
Shaft Diameter | IN:6 OUT:4 | Rotor Dynamic Balance Standard | ≤15mg |
Bearing | Imported 696ZZ | Packing Size | 122*99*45.5mm |
Magnet Level | 150℃ high temperature resistance: Level E |
KV | 160 | Internal Resistance | 178mΩ |
Idle Current(18V) | 0.5A | Rated Voltage(Lipo) | 12S |
Peak Current(180s) | 23.7A | Motor Weight(Incl. Cable) | 159g |
Max. Power(180s) | 1120W | Package Weight | 180g |
KV | 320 | Internal Resistance | 47.5mΩ |
Idle Current(18V) | 1.0A | Rated Voltage(Lipo) | 6S |
Peak Current(180s) | 44.2A | Motor Weight(Incl. Cable) | 161g |
Max. Power(180s) | 1040W | Package Weight | 182g |
Type | Propeller | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
MN6007 II KV160 | P21*6.3” | 40% | 47.72 | 1444 | 0.33 | 2.64 | 2930 | 126 | 11.45 | 78 |
42% | 47.71 | 1563 | 0.36 | 2.95 | 3047 | 141 | 11.12 | |||
44% | 47.72 | 1760 | 0.40 | 3.38 | 3226 | 161 | 10.93 | |||
46% | 47.69 | 1875 | 0.43 | 3.78 | 3322 | 180 | 10.41 | |||
48% | 47.67 | 2006 | 0.46 | 4.17 | 3426 | 199 | 10.08 | |||
50% | 47.66 | 2125 | 0.48 | 4.52 | 3521 | 215 | 9.87 | |||
52% | 47.66 | 2249 | 0.51 | 4.88 | 3621 | 233 | 9.67 | |||
54% | 47.64 | 2355 | 0.53 | 5.26 | 3709 | 251 | 9.39 | |||
56% | 47.63 | 2488 | 0.56 | 5.68 | 3812 | 270 | 9.20 | |||
58% | 47.63 | 2624 | 0.59 | 6.15 | 3905 | 293 | 8.96 | |||
60% | 47.61 | 2762 | 0.62 | 6.60 | 4001 | 314 | 8.78 | |||
62% | 47.60 | 2892 | 0.65 | 7.09 | 4093 | 338 | 8.57 | |||
64% | 47.59 | 3030 | 0.68 | 7.61 | 4192 | 362 | 8.36 | |||
66% | 47.58 | 3160 | 0.71 | 8.19 | 4282 | 390 | 8.11 | |||
68% | 47.57 | 3243 | 0.73 | 8.45 | 4336 | 402 | 8.07 | |||
70% | 47.56 | 3388 | 0.75 | 8.97 | 4429 | 426 | 7.94 | |||
80% | 47.49 | 4118 | 0.92 | 11.99 | 4853 | 569 | 7.23 | |||
90% | 47.42 | 4889 | 1.09 | 15.57 | 5259 | 738 | 6.62 | |||
100% | 47.31 | 5838 | 1.30 | 20.67 | 5716 | 978 | 5.97 | |||
P22*6.6” | 40% | 47.70 | 1696 | 0.40 | 3.12 | 2870 | 149 | 11.39 | 83 | |
42% | 47.69 | 1833 | 0.44 | 3.52 | 2987 | 168 | 10.93 | |||
44% | 47.68 | 2061 | 0.49 | 4.18 | 3165 | 199 | 10.35 | |||
46% | 47.66 | 2179 | 0.51 | 4.52 | 3249 | 216 | 10.11 | |||
48% | 47.65 | 2316 | 0.54 | 4.92 | 3343 | 234 | 9.88 | |||
50% | 47.65 | 2469 | 0.58 | 5.40 | 3448 | 257 | 9.60 | |||
52% | 47.63 | 2590 | 0.61 | 5.82 | 3532 | 277 | 9.35 | |||
54% | 47.62 | 2737 | 0.64 | 6.28 | 3623 | 299 | 9.15 | |||
56% | 47.61 | 2875 | 0.67 | 6.76 | 3706 | 322 | 8.93 | |||
58% | 47.59 | 3033 | 0.71 | 7.30 | 3801 | 348 | 8.72 | |||
60% | 47.58 | 3168 | 0.74 | 7.79 | 3885 | 371 | 8.54 | |||
62% | 47.57 | 3314 | 0.77 | 8.39 | 3976 | 399 | 8.30 | |||
64% | 47.56 | 3447 | 0.80 | 8.91 | 4055 | 424 | 8.13 | |||
66% | 47.55 | 3618 | 0.84 | 9.56 | 4148 | 455 | 7.96 | |||
68% | 47.53 | 3773 | 0.88 | 10.17 | 4229 | 484 | 7.80 | |||
70% | 47.52 | 3887 | 0.90 | 10.55 | 4290 | 501 | 7.75 | |||
80% | 47.45 | 4641 | 1.08 | 14.05 | 4686 | 667 | 6.96 | |||
90% | 47.37 | 5469 | 1.27 | 18.10 | 5046 | 857 | 6.38 | |||
100% | 47.25 | 6419 | 1.49 | 23.76 | 5456 | 1123 | 5.72 | |||
MN6007 II KV320 | P21*6.3” | 40% | 24.61 | 1496 | 0.35 | 5.55 | 2988 | 137 | 10.95 | 80 |
42% | 24.58 | 1670 | 0.39 | 6.53 | 3152 | 160 | 10.41 | |||
44% | 24.57 | 1763 | 0.41 | 7.08 | 3238 | 174 | 10.13 | |||
46% | 24.55 | 1866 | 0.43 | 7.64 | 3331 | 188 | 9.95 | |||
48% | 24.53 | 1986 | 0.45 | 8.32 | 3429 | 204 | 9.73 | |||
50% | 24.51 | 2111 | 0.48 | 9.10 | 3525 | 223 | 9.47 | |||
52% | 24.50 | 2226 | 0.51 | 9.84 | 3623 | 241 | 9.24 | |||
54% | 24.48 | 2343 | 0.54 | 10.61 | 3712 | 260 | 9.02 | |||
56% | 24.46 | 2468 | 0.57 | 11.46 | 3804 | 280 | 8.81 | |||
58% | 24.44 | 2598 | 0.59 | 12.27 | 3892 | 300 | 8.67 | |||
60% | 24.41 | 2723 | 0.62 | 13.18 | 3981 | 322 | 8.46 | |||
62% | 24.39 | 2844 | 0.65 | 14.11 | 4070 | 344 | 8.27 | |||
64% | 24.36 | 2966 | 0.67 | 15.02 | 4153 | 366 | 8.11 | |||
66% | 24.12 | 3044 | 0.69 | 15.76 | 4202 | 380 | 8.01 | |||
68% | 24.07 | 3159 | 0.71 | 16.62 | 4276 | 400 | 7.90 | |||
70% | 24.01 | 3269 | 0.74 | 17.56 | 4343 | 422 | 7.75 | |||
80% | 23.93 | 3918 | 0.88 | 23.16 | 4744 | 554 | 7.07 | |||
90% | 23.83 | 4585 | 1.03 | 29.77 | 5122 | 709 | 6.46 | |||
100% | 23.70 | 5397 | 1.21 | 38.70 | 5538 | 917 | 5.88 | |||
P22*6.6” | 40% | 24.58 | 1737 | 0.41 | 6.51 | 2904 | 160 | 10.85 | 85 | |
42% | 24.55 | 1878 | 0.44 | 7.24 | 3012 | 178 | 10.56 | |||
44% | 24.52 | 2080 | 0.49 | 8.48 | 3164 | 208 | 10.01 | |||
46% | 24.51 | 2178 | 0.51 | 9.11 | 3241 | 223 | 9.76 | |||
48% | 24.48 | 2297 | 0.54 | 9.84 | 3329 | 241 | 9.53 | |||
50% | 24.46 | 2431 | 0.57 | 10.71 | 3421 | 262 | 9.28 | |||
52% | 24.44 | 2565 | 0.60 | 11.56 | 3507 | 283 | 9.08 | |||
54% | 24.41 | 2696 | 0.63 | 12.47 | 3593 | 304 | 8.86 | |||
56% | 24.19 | 2803 | 0.65 | 13.22 | 3651 | 320 | 8.76 | |||
58% | 24.17 | 2925 | 0.68 | 14.16 | 3734 | 342 | 8.54 | |||
60% | 24.17 | 3059 | 0.72 | 15.25 | 3820 | 369 | 8.30 | |||
62% | 24.11 | 3185 | 0.75 | 16.26 | 3896 | 392 | 8.12 | |||
64% | 24.06 | 3311 | 0.77 | 17.27 | 3971 | 416 | 7.97 | |||
66% | 24.09 | 3454 | 0.81 | 18.45 | 4057 | 445 | 7.77 | |||
68% | 24.01 | 3573 | 0.83 | 19.55 | 4127 | 469 | 7.61 | |||
70% | 24.01 | 3704 | 0.86 | 20.64 | 4203 | 496 | 7.47 | |||
80% | 23.80 | 4347 | 1.01 | 26.71 | 4547 | 636 | 6.84 | |||
90% | 23.72 | 5084 | 1.19 | 34.32 | 4885 | 814 | 6.24 | |||
100% | 23.57 | 5882 | 1.37 | 44.19 | 5262 | 1041 | 5.65 | |||
Note: Motor temperature is motor surface temperature @100% throttle running 5 mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now