P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
CubeMars' GL series brushless DC motors are specifically designed for gimbal systems, featuring characteristics such as a large hollowstructure, low cogging torque, lightweight, compact size, and low energy consumption, providing a smooth experience for your gimbal equipment.
Key Features:
1. Low Cogging Torque: Optimized for gimbal systems, the low cogging torque results in low torque ripple, providing delicate control and enhancing coordination with control systems.
2. Large Hollow Structure: With an oversized central aperture, it facilitates the passage of signal and power lines.
3. Compact Size, Lightweight: Despite being thin and lightweight, these motors offer substantial torque, making them suitable for variousapplications such as photography equipment, handheld gimbals, aerial pods, autonomous driving, laser scanners, and more.
4. Targeted Gimbal Electromagnetic Design: Low energy consumption and low noise make them suitable for prolonged operation.The titanium oxide coating ensures good overall sealing performance, providing excellent waterproof and dustproof effects.
GL60 KV25/55:
- Motor Weight: 230g
- Rated Voltage: 24V
- Rated Torque: 0.6Nm
- Stall/Peak Torque: 1.75Nm
- Waterproof and Dustproof Rating: IP45
CubeMars gimbal motors can also be paired with encoders and driver boards, compatible with various gimbal controllers for simplified control!
Model No./ Kv | GL60 KV25 | Magnet Temperature Resistance Grade | Class E 150℃ |
Motor Size (mm) | Φ69*22.3 | Lead (mm) | wiring pad |
Stator Technology | Anti-rust treatment; 180°C high temperature-resisting coatings | Enamelled Wires Temperature Resistance Grade | Class H 180℃ |
Configuration | 24N28P | Coil Withdraw Voltage | 500V/5s |
Shaft Diameter (mm) | Φ21 | Rotor inertia (g.c㎡) | 355 |
Kt (Nm/A) | 0.4 | IP | IP45 |
Bearing | Imported 6700ZZ |
KV Value | KV25 | Rated Voltage (V) | 24 |
Rated Current (A) | 1.43 | Rated Speed (rpm) | 350 |
Rated Torque (Nm) | 0.6 | Phase to Phase inductance (mH) | 2.72 |
Stall current (A) | 4.2 | Package Size (mm) | 163*125*43 |
Stall torque (Nm) | 1.75 | Motor Weight (g) | 230 |
Phase to Phase resistance (Ω) | 5.5 |
Model No./ Kv | GL60 KV55 | Magnet Temperature Resistance Grade | Class E 150℃ |
Motor Size (mm) | Φ69*22.3 | Lead (mm) | wiring pad |
Stator Technology | Anti-rust treatment; 180°C high temperature-resisting coatings | Enamelled Wires Temperature Resistance Grade | Class H 180℃ |
Configuration | 24N28P | Coil Withdraw Voltage | 500V/5s |
Shaft Diameter (mm) | Φ21 | Rotor inertia (g.c㎡) | 355 |
Kt (Nm/A) | 0.188 | IP | IP45 |
Bearing | Imported 6700ZZ |
KV Value | KV55 | Rated Voltage (V) | 24 |
Rated Current (A) | 3.1 | Rated Speed (rpm) | 850 |
Rated Torque (Nm) | 0.6 | Phase to Phase inductance (mH) | 0.9 |
Stall current (A) | 9.5 | Package Size (mm) | 163*125*43 |
Stall torque (Nm) | 1.75 | Motor Weight (g) | 226 |
Phase to Phase resistance (Ω) | 1.2 |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now