
P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart





T-Motor T-Motor U8II Lite KV100 Standard Version features an ultra-light design for extended flight times. With precise mesh protection, a self-cooling system, and heat-resistant wires, it ensures top efficiency and performance. Its curved magnet design unlocks maximum potential, making it a reliable high-performance brushless motor.
1.Max. thrust :9.1kg
2.MTBF:About 1000hours
3.Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings
4.Industrial grade, dust proof, water proof.
Surveillance, cruise, security and protection, surveying and mapping.
1x T-MOTOR U8ⅡLite Motor KV100
1x Hardware pack
T-MOTOR G28*9.2 prop / Alpha 60A 12s ESC
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
"U Efficiency" motors (from U-series) are aimed for high end UAVs requiring long endurance. This kind of UAVs are usually for surveillance, cruise, security and protection, surveying and mapping.
Lightweight design allows you to fly longer, Industrial-grade dustproof and waterproof and anti-aging, greatly extends the working life of the motor. Curved magnets with precise tolerance control and rational magnet space for optimal motor magnetic circuit help improve motor performance. The motor uses imported customized bearings to extend the service life of the motor and ensure smooth flight and longer flight time.






| Motor Size | Φ87.3*26.05mm | Lead Cable | 90mm |
| Stator | Anti-rust treatment; 180℃ high temperature-resisting coatings | Copper Wire | 220℃ high temperature resistance |
| Configuration | 36N42P | Coil Insulation Test | 1000V/5s |
| Shaft Diameter | IN:12mm | Rotor Dynamic Balance Standard | ≤15Mg |
| Bearing | Imported 6901ZZ | Packing Size | 130*111*50.6mm |
| Magnet Level | 180℃ high temperature resistance |
| KV | 100 | Rated Voltage(Lipo) | 12S(4.2V/pc) / 48-52V |
| Idle Current(24V) | 1.0A | Internal Resistance | 134-141mΩ |
| Peak Current(180s) | 31A | Weight (Incl. Cable) | 253g/256g net version |
| Max Power (180S) | 1450W | Package Weight | 420g/423g net version |
| Type | Propeller | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
| U8II lite- KV100 | G27*8.8 | 40% | 48 | 2038 | 0.61 | 3.47 | 1935 | 165 | 12.33 | 60℃ |
| 45% | 48 | 2542 | 0.76 | 4.68 | 2155 | 223 | 11.42 | |||
| 50% | 48 | 3000 | 0.90 | 5.95 | 2330 | 283 | 10.60 | |||
| 55% | 48 | 3458 | 1.03 | 7.24 | 2489 | 344 | 10.05 | |||
| 60% | 47 | 3956 | 1.17 | 8.72 | 2651 | 414 | 9.55 | |||
| 65% | 47 | 4491 | 1.33 | 10.43 | 2808 | 495 | 9.08 | |||
| 70% | 47 | 4888 | 1.44 | 11.87 | 2926 | 561 | 8.72 | |||
| 75% | 47 | 5442 | 1.61 | 13.90 | 3078 | 656 | 8.29 | |||
| 80% | 47 | 5958 | 1.77 | 16.05 | 3220 | 756 | 7.88 | |||
| 90% | 47 | 7052 | 2.09 | 20.75 | 3488 | 973 | 7.25 | |||
| 100% | 47 | 8442 | 2.51 | 27.64 | 3794 | 1289 | 6.55 | |||
| G28*9.2 | 40% | 47 | 2260 | 0.72 | 3.92 | 1900 | 186 | 12.15 | 71℃ | |
| 45% | 47 | 2843 | 0.90 | 5.43 | 2120 | 257 | 11.05 | |||
| 50% | 47 | 3307 | 1.04 | 6.71 | 2277 | 317 | 10.43 | |||
| 55% | 47 | 3787 | 1.18 | 8.19 | 2434 | 387 | 9.79 | |||
| 60% | 47 | 4323 | 1.33 | 9.87 | 2586 | 466 | 9.28 | |||
| 65% | 47 | 4851 | 1.51 | 11.71 | 2729 | 551 | 8.81 | |||
| 70% | 47 | 5396 | 1.67 | 13.79 | 2863 | 647 | 8.35 | |||
| 75% | 47 | 5905 | 1.83 | 15.72 | 2991 | 736 | 8.02 | |||
| 80% | 47 | 6479 | 1.99 | 17.96 | 3120 | 840 | 7.71 | |||
| 90% | 47 | 7663 | 2.35 | 23.31 | 3367 | 1088 | 7.04 | |||
| 100% | 47 | 9122 | 2.81 | 31.11 | 3673 | 1450 | 6.29 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
